目錄: Mandelli
Created: 29.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Mandelli
WZ4025W - Ball cage in aluminium
Mandelli
STANDARD GUIDING ELEMENTS - WZ STANDARD
Powered by
CAD模型選擇
{mandelli/wz_elementi_guida/wz4025w.prj},{NB=WZ4025W 30 x 70},{D=30},{K=38},{D1=4},{T=5},{E=37 e},{S=1.75},{L=70},{N=156},{MAT=Aluminium},{INFO=Info},{ANG=3.0},{SX=1.85}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
D
[mm]
K
[mm]
D1
d
[mm]
T
t
[mm]
E
ⁿ/ₐ
S
s
[mm]
L
[mm]
N
N° balls
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
SX
[mm]
WZ4025W 16 x 36
16
22
3
4
21 e
1.20
36
56
Aluminium
1.30
WZ4025W 16 x 56
16
22
3
4
21 e
1.20
56
96
Aluminium
1.30
WZ4025W 18 x 40
18
24
3
4
23 e
1.20
40
72
Aluminium
1.30
WZ4025W 18 x 56
18
24
3
4
23 e
1.20
56
108
Aluminium
1.30
WZ4025W 18 x 80
18
24
3
4
23 e
1.20
80
172
Aluminium
1.30
WZ4025W 19 x 40
19
25
3
4
24 e
1.20
40
72
Aluminium
1.30
WZ4025W 19 x 56
19
25
3
4
24 e
1.20
56
108
Aluminium
1.30
WZ4025W 19 x 80
19
25
3
4
24 e
1.20
80
172
Aluminium
1.30
WZ4025W 24 x 44
24
30
3
4
29 e
1.50
44
99
Aluminium
1.60
WZ4025W 24 x 64
24
30
3
4
29 e
1.50
64
154
Aluminium
1.60
WZ4025W 24 x 92
24
30
3
4
29 e
1.50
92
231
Aluminium
1.60
WZ4025W 25 x 44
25
31
3
4
30 e
1.50
44
99
Aluminium
1.60
WZ4025W 25 x 64
25
31
3
4
30 e
1.50
64
154
Aluminium
1.60
WZ4025W 25 x 92
25
31
3
4
30 e
1.50
92
231
Aluminium
1.60
WZ4025W 30 x 55
30
38
4
5
37 e
1.75
55
117
Aluminium
1.85
WZ4025W 30 x 70
30
38
4
5
37 e
1.75
70
156
Aluminium
1.85
WZ4025W 30 x 105
30
38
4
5
37 e
1.75
105
247
Aluminium
1.85
WZ4025W 32 x 55
32
40
4
5
39 e
1.75
55
117
Aluminium
1.85
WZ4025W 32 x 70
32
40
4
5
39 e
1.75
70
156
Aluminium
1.85
WZ4025W 32 x 105
32
40
4
5
39 e
1.75
105
247
Aluminium
1.85
WZ4025W 40 x 60
40
48
4
5
47 e
1.75
60
150
Aluminium
1.85
WZ4025W 40 x 80
40
48
4
5
47 e
1.75
80
210
Aluminium
1.85
WZ4025W 40 x 120
40
48
4
5
47 e
1.75
120
330
Aluminium
1.85
WZ4025W 42 x 60
42
50
4
5
50 e
2.00
60
150
Aluminium
1.85
WZ4025W 42 x 80
42
50
4
5
50 e
2.00
80
210
Aluminium
1.85
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表