目錄: Mandelli
Created: 29.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Mandelli
WZ4026 - Cylindrical bushing for ball guiding
Mandelli
STANDARD GUIDING ELEMENTS - WZ STANDARD
Powered by
CAD模型選擇
{mandelli/wz_elementi_guida/wz4026.prj},{NB=WZ 4026 32 x 90},{D=32},{A=48},{K=40},{L=90},{MS=48 + 0.016},{MAT=Compound Steel HRC 61-63},{INFO=Info}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
LINA
明細表
D
[mm]
A
[mm]
K
[mm]
L
L short/long
[mm]
MS
Mounting seat H6
[mm]
MAT
Material
ⁿ/ₐ
WZ 4026 18 x 50
18
32
24
50
32 + 0.016
Compound Steel HRC 61-63
WZ 4026 18 x 70
18
32
24
70
32 + 0.016
Compound Steel HRC 61-63
WZ 4026 19 x 50
19
32
25
50
32 + 0.016
Compound Steel HRC 61-63
WZ 4026 19 x 70
19
32
25
70
32 + 0.016
Compound Steel HRC 61-63
WZ 4026 24 x 55
24
38
30
55
38 + 0.016
Compound Steel HRC 61-63
WZ 4026 24 x 80
24
38
30
80
38 + 0.016
Compound Steel HRC 61-63
WZ 4026 25 x 55
25
38
31
55
38 + 0.016
Compound Steel HRC 61-63
WZ 4026 25 x 80
25
38
31
80
38 + 0.016
Compound Steel HRC 61-63
WZ 4026 30 x 60
30
46
38
60
46 + 0.016
Compound Steel HRC 61-63
WZ 4026 30 x 90
30
46
38
90
46 + 0.016
Compound Steel HRC 61-63
WZ 4026 32 x 60
32
48
40
60
48 + 0.016
Compound Steel HRC 61-63
WZ 4026 32 x 90
32
48
40
90
48 + 0.016
Compound Steel HRC 61-63
WZ 4026 40 x 67
40
56
48
67
56 + 0.019
Compound Steel HRC 61-63
WZ 4026 40 x 100
40
56
48
100
56 + 0.019
Compound Steel HRC 61-63
WZ 4026 42 x 67
42
58
50
67
58 + 0.019
Compound Steel HRC 61-63
WZ 4026 42 x 100
42
58
50
100
58 + 0.019
Compound Steel HRC 61-63
WZ 4026 50 x 75
50
68
58
75
68 + 0.019
Compound Steel HRC 61-63
WZ 4026 50 x 110
50
68
58
110
68 + 0.019
Compound Steel HRC 61-63
WZ 4026 52 x 75
52
70
60
75
70 + 0.019
Compound Steel HRC 61-63
WZ 4026 52 x 110
52
70
60
110
70 + 0.019
Compound Steel HRC 61-63
WZ 4026 63 x 77
63
85
71
77
85 + 0.022
Compound Steel HRC 61-63
WZ 4026 63 x 120
63
85
71
120
85 + 0.022
Compound Steel HRC 61-63
WZ 4026 80 x 120
80
105
92
120
105 + 0.022
Compound Steel HRC 61-63
WZ 4026 80 x 140
80
105
92
140
105 + 0.022
Compound Steel HRC 61-63
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表