目錄: Mandelli
Created: 29.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Mandelli
WZ4031-32-41-51-55 - Lamina bronze plated demountable bushing
Mandelli
STANDARD GUIDING ELEMENTS - WZ STANDARD
Powered by
CAD模型選擇
{mandelli/wz_elementi_guida/wz4041_51_55_31_32.prj},{NB=WZ - 4051 32 x 90},{D=32},{A=45},{B=53},{C=48},{TYPE=WZ - 4051},{BS2P=32},{BS3P=74},{E=50},{EX=50},{F=-},{FX=0},{G=53},{H=37},{L=90},{M=10 x 1},{MX=10},{N=-},{NX=0},{P=31.5},{MS=45 +0.016},{MAT=Steel SAE 1141 HRC 50-52},{INFO=Info}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
D
[mm]
A
[mm]
B
[mm]
C
[mm]
TYPE
Type
ⁿ/ₐ
BS2P
ⁿ/ₐ
BS3P
ⁿ/ₐ
E
ⁿ/ₐ
F
[mm]
G
[mm]
H
[mm]
L
[mm]
M
[mm]
N
[mm]
P
[mm]
MS
Mounting seat H6
[mm]
MAT
Material
ⁿ/ₐ
WZ - 4031 18 x 31
18
28
34
29
WZ - 4031
0
71
-
8
13
18
31
-
5
20.5
28 +0.013
Steel SAE 1141 HRC 50-52
WZ - 4032 18 x 50
18
28
34
29
WZ - 4032
0
72
-
8
13
37
50
-
5
20.5
28 +0.013
Steel SAE 1141 HRC 50-52
WZ - 4041 18 x 50
18
28
34
29
WZ - 4041
31
73
31
-
32
18
50
6 x 1
-
20.5
28 +0.013
Steel SAE 1141 HRC 50-52
WZ - 4051 18 x 70
18
28
34
29
WZ - 4051
32
74
31
-
43
27
70
6 x 1
-
20.5
28 +0.013
Steel SAE 1141 HRC 50-52
WZ - 4055 18 x 70
18
28
34
29
WZ - 4055
33
0
31
-
52
18
70
6 x 1
-
20.5
28 +0.013
Steel SAE 1141 HRC 50-52
WZ - 4031 19 x 31
19
28
34
29
WZ - 4031
0
71
-
8
13
18
31
-
5
20.5
28 +0.013
Steel SAE 1141 HRC 50-52
WZ - 4032 19 x 50
19
28
34
29
WZ - 4032
0
72
-
8
13
37
50
-
5
20.5
28 +0.013
Steel SAE 1141 HRC 50-52
WZ - 4041 19 x 50
19
28
34
29
WZ - 4041
31
73
31
-
32
18
50
6 x 1
-
20.5
28 +0.013
Steel SAE 1141 HRC 50-52
WZ - 4051 19 x 70
19
28
34
29
WZ - 4051
32
74
31
-
43
27
70
6 x 1
-
20.5
28 +0.013
Steel SAE 1141 HRC 50-52
WZ - 4055 19 x 70
19
28
34
29
WZ - 4055
33
0
31
-
52
18
70
6 x 1
-
20.5
28 +0.013
Steel SAE 1141 HRC 50-52
WZ - 4031 24 x 36
24
38
44
39
WZ - 4031
0
71
-
12
13
23
36
-
5
25.5
38 +0.016
Steel SAE 1141 HRC 50-52
WZ - 4032 24 x 55
24
38
44
39
WZ - 4032
0
72
-
12
13
42
55
-
5
25.5
38 +0.016
Steel SAE 1141 HRC 50-52
WZ - 4041 24 x 55
24
38
44
39
WZ - 4041
31
73
41
-
32
23
55
10 x 1
-
25.5
38 +0.016
Steel SAE 1141 HRC 50-52
WZ - 4051 24 x 80
24
38
44
39
WZ - 4051
32
74
41
-
48
32
80
10 x 1
-
25.5
38 +0.016
Steel SAE 1141 HRC 50-52
WZ - 4055 24 x 80
24
38
44
39
WZ - 4055
33
0
41
-
57
23
80
10 x 1
-
25.5
38 +0.016
Steel SAE 1141 HRC 50-52
WZ - 4031 25 x 36
25
38
44
39
WZ - 4031
0
71
-
12
13
23
36
-
5
25.5
38 +0.016
Steel SAE 1141 HRC 50-52
WZ - 4032 25 x 55
25
38
44
39
WZ - 4032
0
72
-
12
13
42
55
-
5
25.5
38 +0.016
Steel SAE 1141 HRC 50-52
WZ - 4041 25 x 55
25
38
44
39
WZ - 4041
31
73
41
-
32
23
55
10 x 1
-
25.5
38 +0.016
Steel SAE 1141 HRC 50-52
WZ - 4051 25 x 80
25
38
44
39
WZ - 4051
32
74
41
-
48
32
80
10 x 1
-
25.5
38 +0.016
Steel SAE 1141 HRC 50-52
WZ - 4055 25 x 80
25
38
44
39
WZ - 4055
33
0
41
-
57
23
80
10 x 1
-
25.5
38 +0.016
Steel SAE 1141 HRC 50-52
WZ - 4031 30 x 43
30
45
53
48
WZ - 4031
0
71
-
16
13
30
43
-
5
31.5
45 +0.016
Steel SAE 1141 HRC 50-52
WZ - 4032 30 x 60
30
45
53
48
WZ - 4032
0
72
-
16
13
47
60
-
5
31.5
45 +0.016
Steel SAE 1141 HRC 50-52
WZ - 4041 30 x 60
30
45
53
48
WZ - 4041
31
73
50
-
34
26
60
10 x 1
-
31.5
45 +0.016
Steel SAE 1141 HRC 50-52
WZ - 4051 30 x 90
30
45
53
48
WZ - 4051
32
74
50
-
53
37
90
10 x 1
-
31.5
45 +0.016
Steel SAE 1141 HRC 50-52
WZ - 4055 30 x 90
30
45
53
48
WZ - 4055
33
0
50
-
64
26
90
10 x 1
-
31.5
45 +0.016
Steel SAE 1141 HRC 50-52
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
WZ4026 - Cylindrical bushing for ball guiding
Mandelli
09.04.2018
St clamp - Retaining clamps for demountable pillars and bushings
Mandelli
09.04.2018
WZ4019 - Demountable pillar
Mandelli
09.04.2018
RT - Retaining washer for demountable pillars
Mandelli
09.04.2018
WZ4040-50-30-39-50l-50XL - Steel demountable bushing
Mandelli
09.04.2018
WZ4020 - Straight pillar
Mandelli
09.04.2018
WZ4057-53-58 - Demountable bushing for ball guiding
Mandelli
09.04.2018
WZ4025F - Ball cage in brass
Mandelli
09.04.2018
WZ4068 - Steel cylindrical bushing
Mandelli
09.04.2018
WZ7031-32-41-51-55 - Meterlube sintered demountable bushing
Mandelli
09.04.2018
2 plate C-C2 - Plate
Mandelli
09.04.2018
3 plate Q-C2 - Plate
Mandelli
09.04.2018
3 plate D-C1 - Plate
Mandelli
09.04.2018
3 plate D-C2 - Plate
Mandelli
09.04.2018
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表