目錄: Mandelli
Created: 29.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Mandelli
WZ4057-53-58 - Demountable bushing for ball guiding
Mandelli
STANDARD GUIDING ELEMENTS - WZ STANDARD
Powered by
CAD模型選擇
{mandelli/wz_elementi_guida/wz4057_53_58.prj},{NB=WZ - 4053 32 x 90 - 38},{D=32},{K=38},{A=53},{B=61},{C=55},{TYPE=WZ - 4053},{BS2P=0},{BS3P=0},{E=57},{EX=57},{G=53},{H=37},{L=90},{P=35.5},{MS=53 +0.019},{MAT=Compound Steel HRC 61-63},{INFO=Info}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
D
[mm]
K
[mm]
A
[mm]
B
[mm]
C
[mm]
TYPE
Type
ⁿ/ₐ
BS2P
ⁿ/ₐ
BS3P
ⁿ/ₐ
E
ⁿ/ₐ
G
[mm]
H
[mm]
L
[mm]
P
[mm]
MS
Mounting seat H6
[mm]
MAT
Material
ⁿ/ₐ
WZ - 4057 18 x 31 - 24
18
24
34
40
34
WZ - 4057
52
91
-
13
18
31
23.5
34 +0.016
Compound Steel HRC 61-63
WZ - 4058 18 x 50 - 24
18
24
34
40
34
WZ - 4058
53
92
36
32
18
50
23.5
34 +0.016
Compound Steel HRC 61-63
WZ - 4053 18 x 70 - 24
18
24
34
40
34
WZ - 4053
51
93
36
43
27
70
23.5
34 +0.016
Compound Steel HRC 61-63
WZ - 4057 18 x 31 - 25
18
25
34
40
34
WZ - 4057
0
0
-
13
18
31
23.5
34 +0.016
Compound Steel HRC 61-63
WZ - 4058 18 x 50 - 25
18
25
34
40
34
WZ - 4058
0
0
36
32
18
50
23.5
34 +0.016
Compound Steel HRC 61-63
WZ - 4053 18 x 70 - 25
18
25
34
40
34
WZ - 4053
0
0
36
43
27
70
23.5
34 +0.016
Compound Steel HRC 61-63
WZ - 4057 19 x 31 - 24
19
24
34
40
34
WZ - 4057
0
0
-
13
18
31
23.5
34 +0.016
Compound Steel HRC 61-63
WZ - 4058 19 x 50 - 24
19
24
34
40
34
WZ - 4058
0
0
36
32
18
50
23.5
34 +0.016
Compound Steel HRC 61-63
WZ - 4053 19 x 70 - 24
19
24
34
40
34
WZ - 4053
0
0
36
43
27
70
23.5
34 +0.016
Compound Steel HRC 61-63
WZ - 4057 19 x 31 - 25
19
25
34
40
34
WZ - 4057
52
91
-
13
18
31
23.5
34 +0.016
Compound Steel HRC 61-63
WZ - 4058 19 x 50 - 25
19
25
34
40
34
WZ - 4058
53
92
36
32
18
50
23.5
34 +0.016
Compound Steel HRC 61-63
WZ - 4053 19 x 70 - 25
19
25
34
40
34
WZ - 4053
51
93
36
43
27
70
23.5
34 +0.016
Compound Steel HRC 61-63
WZ - 4057 24 x 35 - 30
24
30
44
50
44
WZ - 4057
52
91
-
13
22
35
28.5
44 +0.016
Compound Steel HRC 61-63
WZ - 4058 24 x 55 - 30
24
30
44
50
44
WZ - 4058
53
92
46
33
22
55
28.5
44 +0.016
Compound Steel HRC 61-63
WZ - 4053 24 x 80 - 30
24
30
44
50
44
WZ - 4053
51
93
46
48
32
80
28.5
44 +0.016
Compound Steel HRC 61-63
WZ - 4057 24 x 35 - 31
24
31
44
50
44
WZ - 4057
0
0
-
13
22
35
28.5
44 +0.016
Compound Steel HRC 61-63
WZ - 4058 24 x 55 - 31
24
31
44
50
44
WZ - 4058
0
0
46
33
22
55
28.5
44 +0.016
Compound Steel HRC 61-63
WZ - 4053 24 x 80 - 31
24
31
44
50
44
WZ - 4053
0
0
46
48
32
80
28.5
44 +0.016
Compound Steel HRC 61-63
WZ - 4057 25 x 35 - 30
25
30
44
50
44
WZ - 4057
0
0
-
13
22
35
28.5
44 +0.016
Compound Steel HRC 61-63
WZ - 4058 25 x 55 - 30
25
30
44
50
44
WZ - 4058
0
0
46
33
22
55
28.5
44 +0.016
Compound Steel HRC 61-63
WZ - 4053 25 x 80 - 30
25
30
44
50
44
WZ - 4053
0
0
46
48
32
80
28.5
44 +0.016
Compound Steel HRC 61-63
WZ - 4057 25 x 35 - 31
25
31
44
50
44
WZ - 4057
52
91
-
13
22
35
28.5
44 +0.016
Compound Steel HRC 61-63
WZ - 4058 25 x 55 - 31
25
31
44
50
44
WZ - 4058
53
92
46
33
22
55
28.5
44 +0.016
Compound Steel HRC 61-63
WZ - 4053 25 x 80 - 31
25
31
44
50
44
WZ - 4053
51
93
46
48
32
80
28.5
44 +0.016
Compound Steel HRC 61-63
WZ - 4057 30 x 40 - 38
30
38
53
61
55
WZ - 4057
52
91
-
13
27
40
35.5
53 +0.019
Compound Steel HRC 61-63
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表