目錄: Mandelli
Created: 29.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Mandelli
WZ4068 - Steel cylindrical bushing
Mandelli
STANDARD GUIDING ELEMENTS - WZ STANDARD
Powered by
CAD模型選擇
{mandelli/wz_elementi_guida/wz4068.prj},{NB=WZ 4068 30 x 80},{D=30},{A=46},{L=80},{H=33},{MS=46 ± 0.01},{MAT=Compound Steel HRC 61-63},{INFO=Info}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
D
[mm]
A
[mm]
L
[mm]
H
[mm]
MS
Mounting seat
[mm]
MAT
Material
ⁿ/ₐ
WZ 4068 18 x 60
18
30
60
23
30 ± 0.01
Compound Steel HRC 61-63
WZ 4068 19 x 60
19
30
60
23
30 ± 0.01
Compound Steel HRC 61-63
WZ 4068 24 x 70
24
38
70
28
38 ± 0.01
Compound Steel HRC 61-63
WZ 4068 25 x 70
25
38
70
28
38 ± 0.01
Compound Steel HRC 61-63
WZ 4068 30 x 80
30
46
80
33
46 ± 0.01
Compound Steel HRC 61-63
WZ 4068 32 x 80
32
46
80
33
46 ± 0.01
Compound Steel HRC 61-63
WZ 4068 40 x 90
40
58
90
38
58 ± 0.01
Compound Steel HRC 61-63
WZ 4068 42 x 90
42
58
90
38
58 ± 0.01
Compound Steel HRC 61-63
WZ 4068 50 x 100
50
70
100
48
70 ± 0.01
Compound Steel HRC 61-63
WZ 4068 52 x 100
52
70
100
48
70 ± 0.01
Compound Steel HRC 61-63
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表