目錄: Mandelli
Created: 29.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Mandelli
3 plate C-C3 - Plate
Mandelli
STANDARD PLATES AND DIE SETS - WZ STANDARD
Powered by
CAD模型選擇
{mandelli/wz_piastre_basi/type_c_3p_c3.prj},{NB=3C3C 660 P25 61 Z},{IDNR=},{TYPE=C},{SIZE=660},{A=400},{B=250},{C3=28},{COL=P},{COLX='P','R','S'},{DD2=25},{DD1=24},{DD=25},{BS=61},{BSX=61,62,63,64,71,72,73,74,81,82,83,84,86,87,88,89,91,92,93,94},{CM=Z}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
IDNR
Ident number
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
SIZE
Size
ⁿ/ₐ
A
[mm]
B
[mm]
C3
[mm]
DD2
d2
[mm]
DD1
d1
[mm]
3C3C 601 P19 61 Z
C
601
125
125
18
19
18
3C3C 602 P19 61 Z
C
602
125
125
18
19
18
3C3C 603 P19 61 Z
C
603
125
125
18
19
18
3C3C 604 P19 61 Z
C
604
160
125
18
19
18
3C3C 605 P19 61 Z
C
605
160
125
18
19
18
3C3C 606 P19 61 Z
C
606
160
125
18
19
18
3C3C 607 P19 61 Z
C
607
160
160
18
19
18
3C3C 608 P19 61 Z
C
608
160
160
18
19
18
3C3C 609 P19 61 Z
C
609
160
160
18
19
18
3C3C 610 P19 61 Z
C
610
200
125
18
19
18
3C3C 611 P19 61 Z
C
611
200
125
18
19
18
3C3C 612 P19 61 Z
C
612
200
125
18
19
18
3C3C 613 P25 61 Z
C
613
200
160
23
25
24
3C3C 614 P25 61 Z
C
614
200
160
23
25
24
3C3C 615 P25 61 Z
C
615
200
160
23
25
24
3C3C 616 P25 61 Z
C
616
200
200
23
25
24
3C3C 617 P25 61 Z
C
617
200
200
23
25
24
3C3C 618 P25 61 Z
C
618
200
200
23
25
24
3C3C 619 P25 61 Z
C
619
250
125
23
25
24
3C3C 620 P25 61 Z
C
620
250
125
23
25
24
3C3C 621 P25 61 Z
C
621
250
125
23
25
24
3C3C 622 P25 61 Z
C
622
250
160
23
25
24
3C3C 623 P25 61 Z
C
623
250
160
23
25
24
3C3C 624 P25 61 Z
C
624
250
160
23
25
24
3C3C 625 P25 61 Z
C
625
250
200
23
25
24
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表