目錄: Mandelli
Created: 29.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Mandelli
2 plate Q-C2 - Plate
Mandelli
STANDARD PLATES AND DIE SETS - WZ STANDARD
Powered by
CAD模型選擇
{mandelli/wz_piastre_basi/type_q_2p_c2.prj},{NB=2C2 Q 660 P 32 21 Z},{IDNR=},{TYPE=Q},{SIZE=660},{A=400},{B=250},{C2=38},{COL=P},{COLX='P','R','S'},{DD=32},{DD2=32},{DD1=30},{BS=21},{BSX=21,22,23,31,32,33,41,42,43,46,47,48,51,52,53},{CM=Z}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
IDNR
Ident number
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
SIZE
Size
ⁿ/ₐ
A
[mm]
B
[mm]
C2
[mm]
DD2
d2
[mm]
DD1
d1
[mm]
2C2 Q 601 P 19 21 Z
Q
601
125
125
23
19
18
2C2 Q 602 P 19 21 Z
Q
602
125
125
28
19
18
2C2 Q 603 P 19 21 Z
Q
603
125
125
28
19
18
2C2 Q 604 P 19 21 Z
Q
604
160
125
23
19
18
2C2 Q 605 P 19 21 Z
Q
605
160
125
28
19
18
2C2 Q 606 P 19 21 Z
Q
606
160
125
28
19
18
2C2 Q 607 P 19 21 Z
Q
607
160
160
23
19
18
2C2 Q 608 P 19 21 Z
Q
608
160
160
28
19
18
2C2 Q 609 P 19 21 Z
Q
609
160
160
28
19
18
2C2 Q 610 P 19 21 Z
Q
610
200
125
23
19
18
2C2 Q 611 P 19 21 Z
Q
611
200
125
28
19
18
2C2 Q 612 P 19 21 Z
Q
612
200
125
28
19
18
2C2 Q 613 P 19 21 Z
Q
613
200
160
28
19
18
2C2 Q 614 P 19 21 Z
Q
614
200
160
33
19
18
2C2 Q 615 P 19 21 Z
Q
615
200
160
38
19
18
2C2 Q 616 P 19 21 Z
Q
616
200
200
28
19
18
2C2 Q 617 P 19 21 Z
Q
617
200
200
33
19
18
2C2 Q 618 P 19 21 Z
Q
618
200
200
38
19
18
2C2 Q 619 P 19 21 Z
Q
619
250
125
28
19
18
2C2 Q 620 P 19 21 Z
Q
620
250
125
33
19
18
2C2 Q 621 P 19 21 Z
Q
621
250
125
38
19
18
2C2 Q 622 P 19 21 Z
Q
622
250
160
28
19
18
2C2 Q 623 P 19 21 Z
Q
623
250
160
33
19
18
2C2 Q 624 P 19 21 Z
Q
624
250
160
38
19
18
2C2 Q 625 P 25 21 Z
Q
625
250
200
28
25
24
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表