目錄: Maschinenbau Kitz
Created: 13.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Maschinenbau Kitz
Angle Brace 01, 45°, 400 mm - Angle Brace
Maschinenbau Kitz
mk Systems Profile Technology
mk Assembly Components
Angles
Angle Braces
Powered by
CAD模型選擇
{maschinenbau_kitz/1_profiltechnik/mk_verbinde/winkelvs/winkelstreben/5401cc0400.prj},{NB=5401CC0400},{ARTIKELNR=5401CC0400},{BZ1=Winkelstrebe 01, 45°, 400 mm},{MTR=Aluminium eloxiert},{L=400}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
ARTIKELNR
Article number
ⁿ/ₐ
BZ1
Description
ⁿ/ₐ
MTR
Material
ⁿ/ₐ
L
Length
[mm]
5401CC0400
5401CC0400
Angle Brace 01, 45°, 400 ...
Aluminium eloxiert
400
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表