MAD-4225-4250-4275 - Shock absorbers(Adjustable)
MEDAN
Other auxiliary equipments
Shock absorber
MAD-Shock absorbers(Adjustable)
Powered by
CAD模型選擇
{medan/other_auxilary_equipment/shock_absorbers/mad/mad_4225_4250_4275.prj},{NB=MAD-4225-M42x1.5},{MODEL=MAD-4225},{IT=},{TD=M42x1.5},{TD1=42.0},{ST=25},{TD2=40.0},{A=186.5},{B=127.5},{C=44.5},{D=12.0},{E=34.0},{F=88.0},{G=28.5},{H=50.0},{I=15.0},{J=MIN},{K=MIN},{WT=1280},{IT2=1},{E1=9.0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
MODEL
Model
ⁿ/ₐ
TD
Thread
ⁿ/ₐ
ST
Stroke
[mm]
A
[mm]
B
[mm]
C
[mm]
D
[mm]
E
[mm]
F
[mm]
G
[mm]
H
[mm]
I
[mm]
J
[mm]
K
[mm]
WT
Weight (g)
ⁿ/ₐ
MAD-4225-M42x1.5
MAD-4225
M42x1.5
25
186.5
127.5
44.5
12.0
34.0
88.0
28.5
50.0
15.0
1280
MAD-4250-M42x1.5
MAD-4250
M42x1.5
50
241.0
157.0
44.5
12.0
34.0
117.5
28.5
50.0
15.0
1490
MAD-4275-M42x1.5
MAD-4275
M42x1.5
75
301.5
187.5
44.5
12.0
39.0
148.0
28.5
50.0
15.0
1710
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表