LMH - LMF/K/H Support ball bushing
Melucci
Ball bushing MTECH
LMF/K/H
Powered by
CAD模型選擇
{melucci/linear_bushing/lmf/lmh.prj},{NB=LMH16UU-5},{ST=LMH16UU},{BC=5},{DR=16},{DRT=0/-9},{D=28},{DT=0/-13},{L=37},{D1=48},{H=6},{PCD=38},{K=37},{W=34},{A=31},{F=22},{FX=22},{D1XD2XH=4.5x7.5x4.1},{D1X=4.5},{D2X=7.5},{HX=4.1},{ECC=12},{RC=-6},{C=774},{CO=1180},{WG=120},{RR=0.840},{PRA=4}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
PN
Part Number
ⁿ/ₐ
ST
Seal type
ⁿ/ₐ
BC
Ball Circiut
ⁿ/ₐ
DR
dr
[mm]
DRT
dr Tolerance
[μm]
D
[mm]
DT
d Tolerance
[μm]
L
[mm]
D1
[mm]
H
[mm]
PCD
[mm]
W
[mm]
A
[mm]
F
[mm]
D1XD2XH
d1xd2xh
[mm]
ECC
Eccentricity
[μm]
RC
Radial Clearance
[μm]
C
Basic Load Rating
[N]
CO
Basic Load Rating
[N]
WG
Weight
[g]
LMH6UU-4
LMH6UU-4
LMH6UU
4
6
0/-9
12
0/-11
19
28
5
20
18
20
-
3.5x6x3.1
12
-3
206
265
24
LMH8UU-4
LMH8UU-4
LMH8UU
4
8
0/-9
15
0/-11
24
32
5
24
21
24
-
3.5x6x3.1
12
-3
274
392
37
LMH10UU-4
LMH10UU-4
LMH10UU
4
10
0/-9
19
0/-13
29
40
6
29
25
29
-
4.5x7.5x4.1
12
-4
372
549
72
LMH12UU-4
LMH12UU-4
LMH12UU
4
12
0/-9
21
0/-13
30
42
6
32
27
32
-
4.5x7.5x4.1
12
-4
510
784
76
LMH13UU-4
LMH13UU-4
LMH13UU
4
13
0/-9
23
0/-13
32
43
6
33
29
33
-
4.5x7.5x4.1
12
-4
510
784
88
LMH16UU-5
LMH16UU-5
LMH16UU
5
16
0/-9
28
0/-13
37
48
6
38
34
31
22
4.5x7.5x4.1
12
-6
774
1180
120
LMH20UU-5
LMH20UU-5
LMH20UU
5
20
0/-10
32
0/-16
42
54
8
43
38
36
24
5.5x9x5.1
15
-6
882
1370
180
LMH25UU-6
LMH25UU-6
LMH25UU
6
25
0/-10
40
0/-16
59
62
8
51
46
40
32
5.5x9x5.1
15
-6
980
1570
340
LMH30UU-6
LMH30UU-6
LMH30UU
6
30
0/-10
45
0/-16
64
74
10
60
51
49
35
6.6x11x6.1
15
-8
1570
2740
470
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表