SHMTB, SHMTM, SHMTS, SHMTA - Shaft Supports - Compact Shaped-Machined Products - Standard Type - Height H Selectable Type
Misumi
FA工厂自动化
02_导向轴支座
Powered by
CAD模型選擇
{misumi/metric/02_shaft_supports/shmtb_asmtab.prj},{NB=SHMTB16-15},{MAT=S45C},{ST=Black Oxide},{D=16},{H=15},{HH=15,20,25},{L=34},{H0=15},{L1=23},{DD=4.5},{DD1=8},{LL=4.5},{M=M4},{THMD=4.000},{HM=6.000},{PPATH=shmtb_asmtpl.prj},{TS=12},{TA=12}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
PN
零件No.
ⁿ/ₐ
AC
附件
ⁿ/ₐ
D
[mm]
L
[mm]
H1
[mm]
T
[mm]
L1
[mm]
DD
d
[mm]
DD1
d1
[mm]
LL
l
[mm]
M
M 止动螺丝
ⁿ/ₐ
SHMTB6-5
SHMTB6-5
1根内六角止动螺丝
6
24
13
10
14
4.5
8
4.5
M4
SHMTB8-10
SHMTB8-10
1根内六角止动螺丝
8
26
19
12
16
4.5
8
4.5
M4
SHMTB10-10
SHMTB10-10
1根内六角止动螺丝
10
32
20
12
20
4.5
8
4.5
M4
SHMTB12-10
SHMTB12-10
1根内六角止动螺丝
12
32
21
12
20
4.5
8
4.5
M4
SHMTB15-15
SHMTB15-15
1根内六角止动螺丝
15
34
30
12
23
4.5
8
4.5
M4
SHMTB16-15
SHMTB16-15
1根内六角止动螺丝
16
34
30
12
23
4.5
8
4.5
M4
SHMTB20-15
SHMTB20-15
1根内六角止动螺丝
20
50
33
16
34
6.6
11
6.5
M6
SHMTB25-20
SHMTB25-20
1根内六角止动螺丝
25
50
40
16
36
6.6
11
6.5
M6
SHMTB30-20
SHMTB30-20
1根内六角止动螺丝
30
70
43
22
48
9.0
14
9.0
M6
SHMTB35-25
SHMTB35-25
1根内六角止动螺丝
35
70
50
22
48
9.0
14
9.0
M6
SHMTB40-25
SHMTB40-25
1根内六角止动螺丝
40
76
55
22
58
9.0
14
9.0
M6
SHMTB50-30
SHMTB50-30
1根内六角止动螺丝
50
84
68
25
68
9.0
14
9.0
M6
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表