MDZF - Oil Free Bushings - Dry Bushings - with Brim
Misumi
FA工厂自动化
05_无油衬套
Powered by
CAD模型選擇
{misumi/metric/05_oil_free_bushings/mdzf.prj},{NB=MDZF16-8},{MAT= Filler Added PTFE Layer, Sintered Bronze Layer, Steel-backed Metal Layer},{TR=-195~280},{DD=16},{L=8},{L1=8,10,12,15,20},{D=18.0},{H=24},{T=1.0},{SIZETOL=-0.025/-0.043},{AA=0.5}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
LINA
明細表
PN
零件No.
ⁿ/ₐ
MAT
材质
ⁿ/ₐ
TR
热电阻
[°C]
DD
d
[mm]
D
[mm]
H
[mm]
T
[mm]
TTOL
T公差
[mm]
T1
[mm]
T1TOL
T1 公差
[mm]
SIZE
尺寸 (轴径)
[mm]
SIZETOL
尺寸 (轴径)公差
[mm]
HS
孔尺寸(固定座孔径)
[mm]
HSTOL
孔尺寸(固定座孔径)公差
[mm]
TOL
公差(参考) 压入后内径
[mm]
MDZF3-3
MDZF3-3
Filler Added PTFE Layer, ...
-195~280
3
4.6
7
0.8
0/-0.025
0.8
0/-0.025
3
-0.025/-0.034
4.6
+0.012/0
+0.062/0
MDZF4-4
MDZF4-4
Filler Added PTFE Layer, ...
-195~280
4
5.6
9
0.8
0/-0.025
0.8
0/-0.025
4
-0.025/-0.037
5.6
+0.012/0
+0.062/0
MDZF5-4
MDZF5-4
Filler Added PTFE Layer, ...
-195~280
5
7.0
10
1.0
0/-0.025
1.0
0/-0.025
5
-0.025/-0.037
7.0
+0.015/0
+0.065/0
MDZF6-5
MDZF6-5
Filler Added PTFE Layer, ...
-195~280
6
8.0
12
1.0
0/-0.025
1.0
0/-0.025
6
-0.025/-0.037
8.0
+0.015/0
+0.065/0
MDZF8-6
MDZF8-6
Filler Added PTFE Layer, ...
-195~280
8
10.0
15
1.0
0/-0.025
1.0
0/-0.025
8
-0.025/-0.040
10.0
+0.015/0
+0.065/0
MDZF10-6
MDZF10-6
Filler Added PTFE Layer, ...
-195~280
10
12.0
18
1.0
0/-0.025
1.0
0/-0.025
10
-0.025/-0.040
12.0
+0.018/0
+0.068/0
MDZF12-6
MDZF12-6
Filler Added PTFE Layer, ...
-195~280
12
14.0
20
1.0
0/-0.025
1.0
0/-0.025
12
-0.025/-0.043
14.0
+0.018/0
+0.068/0
MDZF13-8
MDZF13-8
Filler Added PTFE Layer, ...
-195~280
13
15.0
21
1.0
0/-0.025
1.0
0/-0.025
13
-0.025/-0.043
15.0
+0.018/0
+0.068/0
MDZF15-8
MDZF15-8
Filler Added PTFE Layer, ...
-195~280
15
17.0
23
1.0
0/-0.025
1.0
0/-0.025
15
-0.025/-0.043
17.0
+0.018/0
+0.068/0
MDZF16-8
MDZF16-8
Filler Added PTFE Layer, ...
-195~280
16
18.0
24
1.0
0/-0.025
1.0
0/-0.025
16
-0.025/-0.043
18.0
+0.018/0
+0.068/0
MDZF18-8
MDZF18-8
Filler Added PTFE Layer, ...
-195~280
18
20.0
26
1.0
0/-0.025
1.0
0/-0.025
18
-0.025/-0.043
20.0
+0.021/0
+0.071/0
MDZF20-8
MDZF20-8
Filler Added PTFE Layer, ...
-195~280
20
23.0
31
1.5
0/-0.030
1.5
0/-0.030
20
-0.025/-0.046
23.0
+0.021/0
+0.081/0
MDZF22-10
MDZF22-10
Filler Added PTFE Layer, ...
-195~280
22
25.0
33
1.5
0/-0.030
1.5
0/-0.030
22
-0.025/-0.046
25.0
+0.021/0
+0.081/0
MDZF25-10
MDZF25-10
Filler Added PTFE Layer, ...
-195~280
25
28.0
36
1.5
0/-0.030
1.5
0/-0.030
25
-0.025/-0.046
28.0
+0.021/0
+0.081/0
MDZF30-10
MDZF30-10
Filler Added PTFE Layer, ...
-195~280
30
34.0
42
2.0
0/-0.030
2.0
0/-0.030
30
-0.025/-0.046
34.0
+0.025/0
+0.085/0
MDZF35-10
MDZF35-10
Filler Added PTFE Layer, ...
-195~280
35
39.0
49
2.0
0/-0.030
2.0
0/-0.030
35
-0.025/-0.050
39.0
+0.025/0
+0.085/0
MDZF40-12
MDZF40-12
Filler Added PTFE Layer, ...
-195~280
40
44.0
54
2.0
0/-0.030
2.0
0/-0.030
40
-0.025/-0.050
44.0
+0.025/0
+0.085/0
MDZF45-15
MDZF45-15
Filler Added PTFE Layer, ...
-195~280
45
50.0
60
2.5
0/-0.040
2.5
0/-0.040
45
-0.025/-0.050
50.0
+0.025/0
+0.085/0
MDZF50-15
MDZF50-15
Filler Added PTFE Layer, ...
-195~280
50
55.0
65
2.5
0/-0.040
2.5
0/-0.040
50
-0.025/-0.050
55.0
+0.030/0
+0.110/0
MDZF55-30
MDZF55-30
Filler Added PTFE Layer, ...
-195~280
55
60.0
70
2.5
0/-0.040
2.5
0/-0.040
55
-0.025/-0.050
60.0
+0.030/0
+0.110/0
MDZF60-30
MDZF60-30
Filler Added PTFE Layer, ...
-195~280
60
65.0
75
2.5
0/-0.040
2.5
0/-0.040
60
-0.025/-0.050
65.0
+0.030/0
+0.110/0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表