目錄: MOVET
Created: 03.08.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
MOVET
Plastic line base Ø65
MOVET
Leveling Feet
Stainless Steel / Plastic
Spindle Diameter <M10
Base Diameter 51-70mm
Powered by
CAD模型選擇
{movet/maschinenfuesse/edelstahl_kunststoff/durchmesser_spindel_m10/durchmesserbereich_fussplatte_51_70mm/ss_plastic_articulated_stem_m10_d65_asmtab.prj},{NB=MOVET+45810050/10(hoch0)},{TYP=45810050/10},{BESTNR=4061408068616},{LODLEVEL=hoch},{ANG=0},{BES=M10x75},{A=33},{B=75},{D=65},{CH=14},{F=M10},{M=10},{G=23},{H=108},{H1=108},{SL=11000},{INFO=Download-Link},{LINK=https://www.movet.eu/docs/MARTIN/PDF/10048_10059.pdf},{TYPX=10050/10},{ANTISLIP=0},{PLATE=0},{D1=0.000},{HOLE=0.000},{VER1=1},{VER2=1},{PPATH=../../parts/ss_plastic_articulated_stem_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
TYP
Type
ⁿ/ₐ
BESTNR
Order No.
ⁿ/ₐ
BES
Description
ⁿ/ₐ
A
Minimum installation height maschine-bottom
[mm]
B
Nutzbare Gewindelänge
[mm]
D
Base
[mm]
CH
Regulation key
[mm]
F
Thread
ⁿ/ₐ
G
Height base
[mm]
H
Total height
ⁿ/ₐ
H1
Total height
ⁿ/ₐ
SL
Maschine foot load
[N]
MOVET+4061408042470
45810048/10
4061408042470
M10x50
33
50
65
14
M10
23
83
83
11000
MOVET+4061408072743
45810049/10
4061408072743
M10x50
33
50
65
14
M10
23
83
86
11000
MOVET+4061408068616
45810050/10
4061408068616
M10x75
33
75
65
14
M10
23
108
108
11000
MOVET+4061408072767
45810052/10
4061408072767
M10x100
33
100
65
14
M10
23
133
133
11000
MOVET+4061408072774
45810053/10
4061408072774
M10x100
33
100
65
14
M10
23
133
136
11000
MOVET+4061408072781
45810054/10
4061408072781
M10x125
33
125
65
14
M10
23
158
158
11000
MOVET+4061408067589
45810055/10
4061408067589
M10x125
33
125
65
14
M10
23
158
161
11000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表