ZZ
NANKAI SEIKO CO., LTD. (SMT)
6800/6900 Bearings
Powered by
CAD模型選擇
{nankai/6800_6900_bearings/6800_6900_zz_asmtab.prj},{NB=6904 ZZ},{VER=3},{END=ZZ},{SIZE=6904},{SD=20},{D=37},{B=9},{SR=0.3},{CR=6400},{CR1=650},{COR=3700},{COR1=375},{GREASE=18000},{OIL=-},{D2=-},{SF=-},{SH=-},{D2X=0.000},{SFX=0.000},{SHX=0.000},{PPATH=parts/6800_6900_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
明細表
CNSORDERNO
Order
ⁿ/ₐ
SD
[mm]
D
[mm]
B
[mm]
SR
min
[mm]
CR
Basic dynamic load rating
[N]
COR
Basic static load rating
[N]
GREASE
Limiting speeds (Grease)
[min-1]
6800 ZZ
6800 ZZ
10
19
5
0.3
2120
985
34000
6900 ZZ
6900 ZZ
10
22
6
0.3
2700
1270
31000
6801 ZZ
6801 ZZ
12
21
5
0.3
1920
1040
30000
6901 ZZ
6901 ZZ
12
24
6
0.3
2890
1460
28000
6802 ZZ
6802 ZZ
15
24
5
0.3
2080
1260
26000
6902 ZZ
6902 ZZ
15
28
7
0.3
4300
2250
23000
6803 ZZ
6803 ZZ
17
26
5
0.3
2630
1570
23000
6903 ZZ
6903 ZZ
17
30
7
0.3
4600
2550
21000
6804 ZZ
6804 ZZ
20
32
7
0.3
4000
2460
20000
6904 ZZ
6904 ZZ
20
37
9
0.3
6400
3700
18000
6805 ZZ
6805 ZZ
25
37
7
0.3
4300
2940
16000
6905 ZZ
6905 ZZ
25
42
9
0.3
7000
4550
15000
6806 ZZ
6806 ZZ
30
42
7
0.3
4550
3400
14000
6906 ZZ
6906 ZZ
30
47
9
0.3
7250
5000
13000
6807 ZZ
6807 ZZ
35
47
7
0.3
4750
3800
12000
6907 ZZ
6907 ZZ
35
55
10
0.6
10400
7200
11000
6808 ZZ
6808 ZZ
40
52
7
0.3
4950
4200
11000
6908 ZZ
6908 ZZ
40
62
12
0.6
13700
9950
9600
6809 ZZ
6809 ZZ
45
58
7
0.3
5400
4900
9700
6810 ZZ
6810 ZZ
50
65
7
0.3
6400
5850
8700
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表