ZZ NR2
NANKAI SEIKO CO., LTD. (SMT)
SUS440C Ball Bearings
Powered by
CAD模型選擇
{nankai/sus440c_b_b/sus440c_zz_nr2_asmtab.prj},{NB=SS 6203 ZZ NR2},{VER=4},{END=ZZ NR2},{SIZE=6203},{SD=17},{D=40},{B=12},{SR=0.6},{CR=9600},{CR1=975},{COR=4800},{COR1=490},{GREASE=17000},{OIL=-},{D2=44.6},{SF=1.12},{SH=3.18},{D2X=44.600},{SFX=1.120},{SHX=3.180},{PPATH=parts/sus440c_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Order
ⁿ/ₐ
SD
[mm]
D
[mm]
B
[mm]
SR
min
[mm]
CR
Basic dynamic load rating
[N]
COR
Basic static load rating
[N]
GREASE
Limiting speeds (Grease)
[min-1]
D2
max
[mm]
SF
max
[mm]
SH
max
[mm]
SS 6900 ZZ NR2
SS 6900 ZZ NR2
10
22
6
0.3
2700
1270
31000
24.8
0.7
1.75
SS 6000 ZZ NR2
SS 6000 ZZ NR2
10
26
8
0.3
4600
1970
28000
28.8
0.84
2.19
SS 6200 ZZ NR2
SS 6200 ZZ NR2
10
30
9
0.6
5100
2390
24000
34.7
1.12
3.18
SS 6300 ZZ NR2
SS 6300 ZZ NR2
10
35
11
0.6
8100
3450
22000
39.7
1.12
3.18
SS 6901 ZZ NR2
SS 6901 ZZ NR2
12
24
6
0.3
2890
1460
28000
26.8
0.7
1.75
SS 6001 ZZ NR2
SS 6001 ZZ NR2
12
28
8
0.3
5100
2390
24000
30.8
0.85
2.2
SS 6201 ZZ NR2
SS 6201 ZZ NR2
12
32
10
0.6
6800
3050
23000
36.7
1.12
3.18
SS 6301 ZZ NR2
SS 6301 ZZ NR2
12
37
12
1.0
9700
4200
20000
41.3
1.12
3.18
SS 6902 ZZ NR2
SS 6902 ZZ NR2
15
28
7
0.3
4300
2250
23000
30.8
0.85
2.15
SS 6002 ZZ NR2
SS 6002 ZZ NR2
15
32
9
0.3
5600
2840
21000
36.7
1.12
3.18
SS 6202 ZZ NR2
SS 6202 ZZ NR2
15
35
11
0.6
7650
3750
20000
39.7
1.12
3.18
SS 6302 ZZ NR2
SS 6302 ZZ NR2
15
42
13
1.0
11400
5450
17000
46.3
1.12
3.18
SS 6903 ZZ NR2
SS 6903 ZZ NR2
17
30
7
0.3
4600
2550
21000
32.8
0.85
2.15
SS 6003 ZZ NR2
SS 6003 ZZ NR2
17
35
10
0.3
6000
3250
19000
39.7
1.12
3.18
SS 6203 ZZ NR2
SS 6203 ZZ NR2
17
40
12
0.6
9600
4800
17000
44.6
1.12
3.18
SS 6303 ZZ NR2
SS 6303 ZZ NR2
17
47
14
1.0
13600
6600
15000
52.7
1.12
3.58
SS 6904 ZZ NR2
SS 6904 ZZ NR2
20
37
9
0.3
6400
3700
18000
39.8
0.85
2.55
SS 6004 ZZ NR2
SS 6004 ZZ NR2
20
42
12
0.6
9400
5050
16000
46.3
1.12
3.18
SS 6204 ZZ NR2
SS 6204 ZZ NR2
20
47
14
1.0
12800
6650
14000
52.7
1.12
3.58
SS 6304 ZZ NR2
SS 6304 ZZ NR2
20
52
15
1.1
15900
7850
14000
57.9
1.12
3.58
SS 6905 ZZ NR2
SS 6905 ZZ NR2
25
42
9
0.3
7000
4550
15000
44.8
0.85
2.55
SS 6005 ZZ NR2
SS 6005 ZZ NR2
25
47
12
0.6
10100
5850
14000
52.7
1.12
3.18
SS 6205 ZZ NR2
SS 6205 ZZ NR2
25
52
15
1.0
14000
7900
13000
57.9
1.12
3.58
SS 6305 ZZ NR2
SS 6305 ZZ NR2
25
62
17
1.1
20600
11200
11000
67.7
1.70
4.98
SS 6006 ZZ NR2
SS 6006 ZZ NR2
30
55
13
1.0
13200
8300
12000
60.7
1.12
3.2
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表