目錄: Nansin
Created: 11.13.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Nansin
SKM
Nansin
For industrial
SKM
Powered by
CAD模型選擇
{nansin/for_industrial/skm/skm_asmtab.prj},{NB=SKM-130 MBC},{ORDERNO=SKM-130 MBC},{WM=Monomer Casting Nylon (With Bearing)},{AL=2700},{AL2=275},{SF=8.10},{D=130},{WW=42},{H=177},{A=100},{B=56},{X=138},{Y=91},{P=11.0},{W=1640},{BODY=130},{WHEEL=130MBC},{VER=2},{PPATH=parts/skm_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
LINA
明細表
ORDERNO
Order Number
ⁿ/ₐ
WM
Wheel Material
ⁿ/ₐ
AL
Allowable Load
[N]
AL2
Allowable Load
[kgf]
SF
Starting Force
[daN]
D
Wheel Diameter
[mm]
WW
Wheel Width
[mm]
H
Height
[mm]
A
Mounting Pitch
[mm]
B
Mounting Pitch
[mm]
X
Plate Size
[mm]
Y
Plate Size
[mm]
P
Mounting Hole Diameter
[mm]
W
Weight
[g]
SKM-75 VA
SKM-75 VA
Rubber (With Bearing)
800
82
8.64
75
32
100
63
40
95
71
9.5
490
SKM-75 VU
SKM-75 VU
Urethane (With Bearing)
1200
122
11.52
75
32
100
63
40
95
71
9.5
440
SKM-75 MBC
SKM-75 MBC
Monomer Casting Nylon (Wi...
1200
122
7.20
75
32
100
63
40
95
71
9.5
490
SKM-100 VS
SKM-100 VS
Rubber (With Bearing)
1200
122
10.80
100
32
144
80
45
115
80
10.5
830
SKM-100 VU
SKM-100 VU
Urethane (With Bearing)
1700
173
12.24
100
32
144
80
45
115
80
10.5
770
SKM-100 PH
SKM-100 PH
Phenol
1800
184
7.56
100
32
144
80
45
115
80
10.5
780
SKM-100 MBC
SKM-100 MBC
Monomer Casting Nylon (Wi...
1800
184
7.56
100
34
144
80
45
115
80
10.5
920
SKM-130 VS
SKM-130 VS
Rubber (With Bearing)
1800
184
10.80
130
38
177
100
56
138
91
11.0
1600
SKM-130 VU
SKM-130 VU
Urethane (With Bearing)
2600
265
15.60
130
38
177
100
56
138
91
11.0
1870
SKM-130 NHB
SKM-130 NHB
Heat-resistant Reinforced...
2700
275
8.10
130
40
177
100
56
138
91
11.0
1390
SKM-130 VUB
SKM-130 VUB
Urethane (With Bearing)
1600
163
15.60
130
38
177
100
56
138
91
11.0
1340
SKM-130 MBC
SKM-130 MBC
Monomer Casting Nylon (Wi...
2700
275
8.10
130
42
177
100
56
138
91
11.0
1640
SKM-150 VS
SKM-150 VS
Rubber (With Bearing)
2000
204
12.00
150
42
198
100
56
138
90
11.0
1900
SKM-150 VU
SKM-150 VU
Urethane (With Bearing)
3000
306
18.00
150
42
198
100
56
138
90
11.0
2190
SKM-150 NHB
SKM-150 NHB
Heat-resistant Reinforced...
3000
306
9.00
150
42
198
100
56
138
90
11.0
2070
SKM-150 VUN
SKM-150 VUN
Urethane (With Bearing)
1600
163
18.00
150
38
198
100
56
138
90
11.0
1520
SKM-150 MBC
SKM-150 MBC
Monomer Casting Nylon (Wi...
3000
306
9.00
150
44
198
100
56
138
90
11.0
1980
SKM-150 PSB
SKM-150 PSB
Super Engineering Plastic...
3000
306
9.00
150
42
198
100
56
138
90
11.0
2100
SKM-180 VS
SKM-180 VS
Rubber (With Bearing)
2200
224
13.20
180
45
240
112
63
152
100
11.0
3010
SKM-200 VS
SKM-200 VS
Rubber (With Bearing)
2500
255
15.00
200
45
250
112
63
152
100
11.0
3350
SKM-200 VU
SKM-200 VU
Urethane (With Bearing)
3700
377
22.20
200
42
250
112
63
152
100
11.0
3540
SKM-200 MBC
SKM-200 MBC
Monomer Casting Nylon (Wi...
4000
408
12.00
200
45
250
112
63
152
100
11.0
3460
SKM-250 VS
SKM-250 VS
Rubber (With Bearing)
3300
337
14.85
250
50
305
140
80
200
140
14.0
5780
SKM-250 VU
SKM-250 VU
Urethane (With Bearing)
5000
510
18.00
250
45
305
140
80
200
140
14.0
6350
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表