目錄: Nansin
Created: 11.13.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Nansin
SKM-T
Nansin
For industrial
SKM-T
Powered by
CAD模型選擇
{nansin/for_industrial/skm_t/skm_t_asmtab.prj},{NB=SKM-T-130 NHB},{ORDERNO=SKM-T-130 NHB},{WM=Heat-resistant Reinforced Plastic(With Bearing)},{AL=2700},{AL2=275},{SF=8.10},{D=130},{WW=40},{H=177},{A=82},{B=82},{A1=79},{B1=79},{X=105},{Y=115},{P=11.0},{W=1430},{BODY=130},{WHEEL=130NHB},{VER=2},{PPATH=parts/skm_t_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
ORDERNO
Order Number
ⁿ/ₐ
WM
Wheel Material
ⁿ/ₐ
AL
Allowable Load
[N]
AL2
Allowable Load
[kgf]
SF
Starting Force
[daN]
D
Wheel Diameter
[mm]
WW
Wheel Width
[mm]
H
Height
[mm]
A
Mounting Pitch
[mm]
B
Mounting Pitch
[mm]
A1
Mounting Pitch
[mm]
B1
Mounting Pitch
[mm]
X
Plate Size
[mm]
Y
Plate Size
[mm]
P
Mounting Hole Diameter
[mm]
W
Weight
[g]
SKM-T-100 VS
SKM-T-100 VS
Rubber (With Bearing)
1200
122
10.80
100
34
144
73
73
70
70
95
106
10.5
870
SKM-T-100 VU
SKM-T-100 VU
Urethane (With Bearing)
1700
173
12.24
100
32
144
73
73
70
70
95
106
10.5
810
SKM-T-100 PH
SKM-T-100 PH
Phenol
1800
184
7.56
100
32
144
73
73
70
70
95
106
10.5
820
SKM-T-100 MBC
SKM-T-100 MBC
Monomer Casting Nylon (Wi...
1800
184
7.56
100
34
144
73
73
70
70
95
106
10.5
960
SKM-T-130 VS
SKM-T-130 VS
Rubber (With Bearing)
1800
184
10.80
130
38
177
82
82
79
79
105
115
11.0
1640
SKM-T-130 VU
SKM-T-130 VU
Urethane (With Bearing)
2600
265
15.60
130
38
177
82
82
79
79
105
115
11.0
1910
SKM-T-130 NHB
SKM-T-130 NHB
Heat-resistant Reinforced...
2700
275
8.10
130
40
177
82
82
79
79
105
115
11.0
1430
SKM-T-130 VUB
SKM-T-130 VUB
Urethane (With Bearing)
1600
163
15.60
130
38
177
82
82
79
79
105
115
11.0
1380
SKM-T-130 MBC
SKM-T-130 MBC
Monomer Casting Nylon (Wi...
2700
275
8.10
130
42
177
82
82
79
79
105
115
11.0
1680
SKM-T-150 VS
SKM-T-150 VS
Rubber (With Bearing)
2000
204
12.00
150
42
198
93
93
87
87
120
128
11.0
1950
SKM-T-150 VU
SKM-T-150 VU
Urethane (With Bearing)
3000
306
18.00
150
42
198
93
93
87
87
120
128
11.0
2240
SKM-T-150 NHB
SKM-T-150 NHB
Heat-resistant Reinforced...
3000
306
9.00
150
42
198
93
93
87
87
120
128
11.0
2120
SKM-T-150 VUN
SKM-T-150 VUN
Urethane (With Bearing)
1600
163
14.40
150
38
198
93
93
87
87
120
128
11.0
1570
SKM-T-150 MBC
SKM-T-150 MBC
Monomer Casting Nylon (Wi...
3000
306
9.00
150
44
198
93
93
87
87
120
128
11.0
2010
SKM-T-150 PSB
SKM-T-150 PSB
Super Engineering Plastic...
3000
306
9.00
150
42
198
93
93
87
87
120
128
11.0
2150
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表