目錄: Nansin
Created: 11.13.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Nansin
STM
Nansin
For industrial
STM
Powered by
CAD模型選擇
{nansin/for_industrial/stm/stm_asmtab.prj},{NB=STM-130 VUB},{ORDERNO=STM-130 VUB},{WM=Urethane (With Bearing)},{AL=1600},{AL2=163},{SF=15.60},{TSF=62.40},{D=130},{WW=38},{H=177},{A=82},{B=82},{A1=79},{B1=79},{X=105},{Y=105},{P=11},{TR=(R108)},{E=40},{W=1700},{BODY=130},{PLATE=130},{WHEEL=130VUB},{VER=100-200},{PPATH=parts/stm_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ORDERNO
Order Number
ⁿ/ₐ
WM
Wheel Material
ⁿ/ₐ
AL
Allowable Load
[N]
AL2
Allowable Load
[kgf]
SF
Starting Force
[daN]
TSF
Turning Starting Force
[daN]
D
Wheel Diameter
[mm]
WW
Wheel Width
[mm]
H
Height
[mm]
A
Mounting Pitch
[mm]
B
Mounting Pitch
[mm]
A1
Mounting Pitch
[mm]
B1
Mounting Pitch
[mm]
X
Plate Size
[mm]
Y
Plate Size
[mm]
P
Mounting Hole Diameter
[mm]
TR
Turning Radius
[mm]
E
Eccentricity
[mm]
W
Weight
[g]
STM-50 NHN
STM-50 NHN
Reinforced Nylon
1000
102
6.00
15.00
50
28
70
55
42
54
44
70
58
8,8
(R52)
25
280
STM-75 VA
STM-75 VA
Rubber (With Bearing)
800
82
8.64
33.60
75
32
100
63
63
-
-
81
81
9,5
(R68)
28
600
STM-75 VU
STM-75 VU
Urethane (With Bearing)
1200
122
11.52
36.00
75
32
100
63
63
-
-
81
81
9,5
(R68)
28
650
STM-75 MBC
STM-75 MBC
Monomer Casting Nylon (Wi...
1200
122
7.20
18.00
75
32
100
63
63
-
-
81
81
9,5
(R68)
28
560
STM-100 VS
STM-100 VS
Rubber (With Bearing)
1200
122
10.80
50.40
100
34
144
73
73
70
70
95
95
10,5
(R88)
35
1140
STM-100 VU
STM-100 VU
Urethane (With Bearing)
1700
173
12.24
51.00
100
32
144
73
73
70
70
95
95
10,5
(R88)
35
1300
STM-100 PH
STM-100 PH
Phenol
1800
184
7.56
27.00
100
32
144
73
73
70
70
95
95
10,5
(R88)
35
990
STM-100 MBC
STM-100 MBC
Monomer Casting Nylon (Wi...
1800
184
7.56
27.00
100
34
144
73
73
70
70
95
95
10,5
(R88)
35
1130
STM-130 VS
STM-130 VS
Rubber (With Bearing)
1800
184
10.80
72.90
130
38
177
82
82
79
79
105
105
11
(R108)
40
1900
STM-130 VU
STM-130 VU
Urethane (With Bearing)
2600
265
15.60
62.40
130
38
177
82
82
79
79
105
105
11
(R108)
40
2210
STM-130 NHB
STM-130 NHB
Heat-resistant Reinforced...
2700
275
8.10
40.50
130
40
177
82
82
79
79
105
105
11
(R108)
40
1950
STM-130 VUB
STM-130 VUB
Urethane (With Bearing)
1600
163
15.60
62.40
130
38
177
82
82
79
79
105
105
11
(R108)
40
1700
STM-130 MBC
STM-130 MBC
Monomer Casting Nylon (Wi...
2700
275
8.10
40.50
130
42
177
82
82
79
79
105
105
11
(R108)
40
2000
STM-150 VS
STM-150 VS
Rubber (With Bearing)
2000
204
12.00
81.00
150
42
198
93
93
87
87
120
120
11
(R123)
45
2370
STM-150 VU
STM-150 VU
Urethane (With Bearing)
3000
306
18.00
72.00
150
42
198
93
93
87
87
120
120
11
(R123)
45
2200
STM-150 NHB
STM-150 NHB
Heat-resistant Reinforced...
3000
306
9.00
45.00
150
42
198
93
93
87
87
120
120
11
(R123)
45
2260
STM-150 VUN
STM-150 VUN
Urethane (With Bearing)
1600
163
14.40
43.20
150
38
198
93
93
87
87
120
120
11
(R123)
45
2000
STM-150 MBC
STM-150 MBC
Monomer Casting Nylon (Wi...
3000
306
9.00
45.00
150
44
198
93
93
87
87
120
120
11
(R123)
45
2400
STM-150 PSB
STM-150 PSB
Super Engineering Plastic...
1600
306
9.00
45.00
150
42
198
93
93
87
87
120
120
11
(R123)
45
2160
STM-180 VS
STM-180 VS
Rubber (With Bearing)
2200
224
13.20
66.00
180
45
240
115
115
105
105
140
140
11
(R151)
58
3860
STM-200 VS
STM-200 VS
Rubber (With Bearing)
2500
255
15.00
75.00
200
45
250
115
115
105
105
140
140
11
(R163)
58
4000
STM-200 VU
STM-200 VU
Urethane (With Bearing)
3700
377
22.20
77.70
200
42
250
115
115
105
105
140
140
11
(R163)
58
4450
STM-200 MBC
STM-200 MBC
Monomer Casting Nylon (Wi...
4000
408
12.00
60.00
200
45
250
115
115
105
105
140
140
11
(R163)
58
4280
STM-250 VS
STM-250 VS
Rubber (With Bearing)
3300
337
14.85
99.00
250
50
305
125
125
-
-
160
160
14
(R193)
63
7200
STM-250 VU
STM-250 VU
Urethane (With Bearing)
5000
510
18.00
105.00
250
45
305
125
125
-
-
160
160
14
(R193)
63
7680
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表