HK Manuelle Klemmung - Clamping Elements for Linear Guideways
NBK (锅屋百迪株式会社)
导轨库浪霸
Powered by
CAD模型選擇
{nbk/klemmungen/hk_asmtab.prj},{NB=HK1501-150},{SORTIERUNG=1},{KLEMTYP=HKOS},{ARTIKEL=HK1501-150},{KLEMBREITE=MIN},{VERMERK=},{ARTIKELNUM=HK1501-150},{ADAPTERPLA=},{ENDDVIS=ohne},{ZZA=U},{ZZB=U},{AKTIV=J},{VERFUEGBARKEIT=standard},{ABDECKBAND=},{PDF1=PDF Massbild},{PDF2=PDF Montageanweisung},{PDF3=PDF Beschreibung},{SCHIENHERS=},{SCHIENTYP=},{GROESSE=},{WAGENTYP=},{HALTEKRAFT=1200},{RICHT=von oben},{OW=15.30},{OWM=MIN},{D=MIN},{A=47.0},{B=24.0},{BMAX=24.0},{G=M4},{H=5.0},{C=MIN},{CC=6.5},{X=MIN},{E=17.5},{T=MIN},{ANZUGSMOMENT=5},{BN=15.500},{HN=9.500},{B2=4.0},{A1=17.0},{B1=17.0},{GG=4},{H1=12.5},{L=44.0},{A3=30.5},{A2=33.5},{ABSD=3.000},{PPATH=hk_asmsbl.prj},{SELEKTION=HK},{ZZC=J},{KOSCHUTZ=nein},{NBKID=1}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BESTELLNUM
item number clamping element
ⁿ/ₐ
ADAPTERPLA
item number adapting plate
ⁿ/ₐ
VERFUEGBARKEIT
availability
ⁿ/ₐ
SCHIENHERS
rail manufacturer
ⁿ/ₐ
SCHIENTYP
type of Rail
ⁿ/ₐ
GROESSE
size
[mm]
WAGENTYP
type of Carriage
ⁿ/ₐ
HALTEKRAFT
fixing power
ⁿ/ₐ
RICHT
installation way
ⁿ/ₐ
OW
Clamping width
[mm]
OWM
Clamping width min.
[mm]
D
fastening surface/rail base
ⁿ/ₐ
A
width
[mm]
B
length
[mm]
BMAX
max. length
[mm]
G
fastening screw thread
ⁿ/ₐ
H
depth of the fastening screw thread
[mm]
C
clearance
[mm]
X
fastening surface/rail base without adapting plate
[mm]
E
casing height
[mm]
T
thickness of adapting plate
[mm]
ANZUGSMOMENT
fastening torque
[Nm]
B2
fixing holes position / length
[mm]
A1
fixing holes / width
[mm]
B1
fixing holes / length
[mm]
H1
clampimg lever axis/casing bottom
[mm]
L
clampimg lever length
[mm]
A3
clampimg lever unreleased
[mm]
A2
clampimg lever released
[mm]
HK1501-150
HK1501-150
standard
1200
from above
15.30
47.0
24.0
24.0
M4
5.0
17.5
5
4.0
17.0
17.0
12.5
44.0
30.5
33.5
HK1501A
HK1501A
standard
1200
from above
15.00
47.0
24.0
24.0
M4
5.0
17.5
5
3.5
17.0
17.0
12.5
44.0
30.5
33.5
HK1501G
HK1501G
standard
1200
from above
15.00
32.0
25.0
25.0
M4
5.0
13.0
4
4.0
17.0
17.0
7.8
44.0
30.5
33.5
HK1502K
HK1502K
standard
1200
from above
13.80
47.0
24.0
24.0
M4
5.0
17.5
5
3.5
17.0
17.0
12.5
44.0
30.5
33.5
HK1502KB
HK1502KB
standard
1200
from above
37.00
69.0
25.0
25.0
M4
5.0
17.5
5
4.0
17.0
17.0
12.5
44.0
30.5
33.5
HK1503BM
HK1503BM
standard
1200
from front
0.00
47.0
24.0
24.0
M4
5.0
19.0
4
4.0
17.0
17.0
14.3
44.0
30.5
33.5
HK1505F
HK1505F
standard
130
from front
0.00
34.0
20.0
20.0
M3
6.0
19.8
3
5.0
10.0
10.0
12.9
40.0
29.8
33.3
HK1505G
HK1505G
standard
1000
from above
15.00
12.00
47.0
24.0
24.0
M4
5.0
17.5
5
4.0
17.0
17.0
13.3
44.0
30.5
33.5
HK1505KR
HK1505KR
standard
1200
from front
9.50
9.30
47.0
24.0
24.0
M4
5.0
19.0
4
4.0
17.0
17.0
14.3
44.0
30.5
33.5
HK1511A
HK1511A
standard
250
from above
22.00
47.0
23.0
23.0
M4
5.0
20.0
5
4.0
15.0
15.0
14.9
44.0
30.5
33.5
HK1514D
HK1514D
standard
1200
from above
15.00
12.00
47.0
25.0
25.0
M4
5.0
17.5
5
4.0
17.0
17.0
13.3
44.0
30.5
33.5
HK1701B
HK1701B
standard
1200
from above
33.00
60.0
25.0
25.0
M4
5.0
14.5
4
4.0
17.0
17.0
10.0
44.0
30.5
33.5
HK2001A
HK2001A
standard
1200
from above
20.00
60.0
24.0
24.0
M5
6.0
20.0
7
4.5
15.0
15.0
13.0
63.0
38.5
41.5
HK2001G
HK2001G
standard
1200
from above
20.00
43.0
24.0
24.0
M5
6.0
16.0
5
4.5
15.0
15.0
8.8
44.0
30.5
33.5
HK2002K
HK2002K
standard
1200
from above
18.30
60.0
24.0
24.0
M5
5.0
19.0
4
4.5
15.0
15.0
12.5
44.0
30.5
33.5
HK2003BM
HK2003BM
standard
1200
from front
0.00
60.0
24.0
24.0
M5
6.0
23.0
5
4.5
15.0
15.0
17.5
44.0
30.5
33.5
HK2005F
HK2005F
standard
250
from front
0.00
44.0
24.0
24.0
M4
6.0
24.0
3
6.0
12.0
12.0
16.0
40.0
4.0
33.3
HK2005G
HK2005G
standard
1000
from front
20.00
15.60
60.0
24.0
24.0
M5
6.0
22.0
5
4.5
15.0
15.0
17.0
44.0
30.5
33.5
HK2005KB
HK2005KB
standard
1200
from front
42.00
80.0
24.0
24.0
M5
7.3
23.0
4
4.5
15.0
15.0
18.8
44.0
30.0
33.0
HK2005KN
HK2005KN
standard
750
from above
18.20
16.75
42.0
24.0
24.0
M5
5.0
18.0
4
4.5
15.0
15.0
14.3
44.0
30.5
33.5
HK2005KR
HK2005KR
standard
1200
from front
11.80
60.0
24.0
24.0
M5
6.0
23.0
5
4.5
15.0
15.0
17.5
44.0
30.5
33.5
HK2006A
HK2006A
standard
1200
from above
20.00
60.0
24.0
24.0
M5
6.0
23.0
5
4.5
15.0
15.0
17.5
44.0
30.5
33.5
HK2010B
HK2010B
standard
1200
from front
12.80
60.0
24.0
24.0
M5
6.0
23.0
5
4.5
15.0
15.0
17.5
44.0
30.5
33.5
HK2011A
HK2011A
standard
350
from above
31.00
63.0
28.0
28.0
M5
6.0
24.0
5
6.5
15.0
15.0
17.0
44.0
30.5
33.5
HK2012I
HK2012I
standard
1200
from front
11.80
60.0
24.0
24.0
M5
6.0
23.0
5
4.5
15.0
15.0
17.5
44.0
30.5
33.5
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表