Nederlands
polski
English
QA認證資訊
目錄: Neff Gewindetriebe
Created: 19.10.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Neff Gewindetriebe
End machining form FN - passend für Lager SEB-FN
Neff Gewindetriebe
Screw Drives GT
Ball Screw Drives KGT
End Machining
Powered by
CAD模型選擇
{neff_gwtr/01_gewindetriebe/kugelgewinde/endenbearbeitung/end_loslager_form_seb_fn.prj},{NB=SEF-seb-fn-20-KGS 32},{IDNR=},{GS=TGS / GGS / KGS},{FORM=SEB-FN},{BEZ=FN32},{STEIG=5/10/20/40/60},{DX=25},{D1=20},{D1X=32.0},{D1XX=[32:40]},{D2=18},{D2X=21.9},{LGES=110.0},{L1XX=26},{L2XX=62},{COGX=44.000},{COGY=0.000},{COGZ=0.000},{L1=88},{L2=40},{L3=62},{L4=6.0},{L5=28},{M1=M 20x1},{NDM=20},{P=1.0},{R1=0.500},{G2=2.500},{DG=18.400},{FF=2.500},{RF=0.600},{T1F=0.300},{GF=2.100},{T2F=0.200},{FE=2.500},{T1E=0.300},{RE=0.600},{BP=6.0},{LP=28.0},{TP=3.5},{CNSCTN=84831095},{STDDTIME=Die aktuelle Lieferzeit für Endenbearbeitungen beträgt je nach Auftragslage 3-6 Wochen. Für kürzere Lieferzeiten bitte anfragen.},{USECASE=Anwendungsfall anzeigen}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
BEZ
Designation
ⁿ/ₐ
STEIG
Pitch
ⁿ/ₐ
D1
Ø D1k6
[mm]
D2
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
L5
[mm]
M1
ⁿ/ₐ
BP
Wide feather keyway
[mm]
TP
Deep keyway
[mm]
CNSCTN
Customs tariff number
ⁿ/ₐ
STDDTIME
Standard delivery time
ⁿ/ₐ
SEF-seb-fn-10-KGS
FN16
5/10/16/40
10
8
50
20
32
3.0
14
M 10x1
2.0
1.2
84831095
The current delivery time...
SEF-seb-fn-12-KGS
FN20
5/20/50
12
10
60
25
37
2.5
20
M 12x1
3.0
1.8
84831095
The current delivery time...
SEF-seb-fn-17-KGS
FN25
5/10/25/50
17
15
75
30
52
2.5
25
M 17x1
5.0
3.0
84831095
The current delivery time...
SEF-seb-fn-20-KGS
FN32
5/10/20/40/60
20
18
88
40
62
6.0
28
M 20x1
6.0
3.5
84831095
The current delivery time...
SEF-seb-fn-25-KGS
FN40
5/10/20/40
25
22
130
50
76
7.0
36
M 25x1,5
6.0
3.5
84831095
The current delivery time...
SEF-seb-fn-30-KGS
FN50
10/20/50
30
25
130
50
76
7.0
36
M 30x1,5
8.0
4.0
84831095
The current delivery time...
SEF-seb-fn-40-KGS
FN63
10/20/40
40
36
132
60
88
8.5
40
M 40x1,5
10.0
5.0
84831095
The current delivery time...
SEF-seb-fn-50-KGS
FN80
10/20/40
50
40
154
70
102
8.5
50
M 50x1,5
12.0
5.0
84831095
The current delivery time...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表