Nederlands
polski
English
QA認證資訊
目錄: Neff Gewindetriebe
Created: 19.10.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Neff Gewindetriebe
Drive shafts - ZR
Neff Gewindetriebe
Accessories Screw Jacks/-systems SHG/SHA
Powered by
CAD模型選擇
{neff_gwtr/zubehoer_spindelhubgetriebe_anlagen/zr_asmtab.prj},{NB=GW-ZR24-106-1P3-1P3-98-0},{DH=55},{DD1=55},{DDH=27.0},{L1=30},{L2=30},{S=2.0},{B=14},{E=18},{L3=78},{RX=30.000},{RXX=4.000},{DP=5.5},{LX=164.000},{LMAX=6000},{ZK98MWV=0.9},{ZK98NM=60.0},{ZK98MDM=63.0},{ZK98MVD=10},{ZK92MWV=0.9},{ZK92NM=35.0},{ZK92MDM=63.0},{ZK92MVD=10},{ZKGS98MWV=0.9},{ZKGS98NM=60.0},{ZKGS98MDM=63.0},{ZKGS98DDS=4010},{CNSCTN=84836080},{IDNR=},{GR=ZR 24},{GRPC=ZR24},{AUSFXX= 0, 'Ausführung 1a'},{AUSFXXX= 0, 'Ausführung 1', 1, 'Ausführung 1a'},{AUS=1},{D1X=[3:24]},{D1XX=[3:28]},{AUSFXXR= 0, 'Ausführung 1a'},{AUSFXXXR= 0, 'Ausführung 1', 1, 'Ausführung 1a'},{D2X=[3:24]},{D2XX=[3:28]},{D=40},{M=24},{R=30x3},{G1=M8},{L=106},{AUSF=0.000},{D1=3},{AUSFR=0.000},{D2=3},{ZAHNK=0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
IDNR
Ident number
ⁿ/ₐ
GR
Size
ⁿ/ₐ
DH
Ø DH
[mm]
D
Ø D
[mm]
DD1
Ø DD1
[mm]
L1
[mm]
L2
[mm]
M
[mm]
S
[mm]
B
[mm]
E
[mm]
L3
[mm]
R
Ø R
[mm]
G1
ⁿ/ₐ
ZKMWV
max. angular displacement
[mm]
ZKMAV
max. axial displacement
[mm]
ZKNM
nominal torque
[Nm]
ZKMDM
max. RPM
[Nm]
ZKDDS
dyn. torsional stiffness
[Nm/rad]
ZKGS98DDS
dyn. torsional stiffness
[Nm/rad]
STDDTIME
Standard delivery time
ⁿ/ₐ
GW-ZR14-58-1P3-1P3-98-0
ZR 14
30
-
30
11
11
-
1.5
10
13
35
14x2
M4
1.200
-1/+2
7.600
7.600
0.000
256
The current delivery time...
GW-ZR19-92-1P3-1P3-98-0
ZR 19
40
32
41
25
25
20
2.0
12
16
66
20x3
M6
1.200
-1/+2.4
17.000
34.000
0.000
1270
The current delivery time...
GW-ZR24-106-1P3-1P3-98-0
ZR 24
55
40
55
30
30
24
2.0
14
18
78
30x3
M8
0.900
-1/+2.8
60.000
63.000
0.000
4010
The current delivery time...
GW-ZR28-120-1P3-1P3-98-0
ZR 28
65
48
65
35
35
28
2.5
15
20
90
35x3
M10
0.900
-1.4/+3
139.000
139.000
0.000
4960
The current delivery time...
GW-ZR38-148-1P3-1P3-98-0
ZR 38
80
-
77
45
45
-
3.0
18
24
114
40x4
M12
1.000
-1.4/+3.6
158.000
158.000
0.000
8580
The current delivery time...
GW-ZR42-162-1P3-1P3-98-0
ZR 42
95
-
94
50
50
-
3.0
20
26
126
45x4
M12
1.000
-2/+4
395.000
395.000
0.000
18846
The current delivery time...
GW-ZR48-178-1P3-1P3-98-0
ZR 48
105
-
102
56
56
-
3.5
21
28
140
50x5
M16
1.100
-2/+4.2
525.000
624.000
0.000
22810
The current delivery time...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表