目錄: NIASA, S.A.
Created: 20.04.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
NIASA, S.A.
MO - Electric motor (and its options)
NIASA, S.A.
Options
Powered by
CAD模型選擇
{niasa/accessories/motor_asmtab.prj},{NB=M4-MO23},{SIZE=M4},{EM=MO23},{EMX='MO23'},{BR=-},{SSH=-},{ENC=-},{PP=4},{SF=112M B14B},{P=200},{M=165},{N=130},{DD=28},{T=3,5},{EEM=60},{S=M10},{ADEM=177},{F=8},{G=31},{LEM=330},{KK=M25},{DH=M10x22},{WEM=28.0},{PPATH=motor_asmtpl.prj},{IVBR1=380-480 VAC},{IVBR2=24 VDC},{SMBTBR1=55,0},{SMBTBR2=60,0},{BTBR1=0,35},{BTBR2=0,15},{LBR=415},{ADBR1=177},{ADBR2=177},{EWBR1=10},{EWBR2=10},{D=28},{E=60},{Q=5}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
Code
ⁿ/ₐ
SIZE
Size
ⁿ/ₐ
EM
Electric motor
ⁿ/ₐ
PP
P
[W]
SF
size & flange
ⁿ/ₐ
P
ØP
[mm]
M
ØM
[mm]
N
ØN f7
[mm]
DD
ØD j6
[mm]
T
[mm]
EEM
E
[mm]
S
[mm]
ADEM
AD
[mm]
F
[mm]
G
[mm]
LEM
L (motor)
[mm]
KK
ⁿ/ₐ
DH
ⁿ/ₐ
WEM
Weight (motor)
[kg]
IV
Input voltage
[VAC]
SMBT
Static max. braking torque
[Nm]
BT
Breaking time (no load)
[seg.]
LBR
L (brake)
[mm]
EW
Extra weight
[kg]
D
Ød j6
[mm]
E
[mm]
Q
[mm]
M1-MO2
M1-MO2
M1
MO2
0,09
56 B5
120
100
80
9
3
20
Ø7
102
3
10,2
178
M16
M4x12
3.6
-
9
20
3
M1-MO3
M1-MO3
M1
MO3
0,12
63 B14B
120
100
80
11
2,5
23
M6
107
4
12,5
192
M20
M4x12
4.5
253
11
23
3
M1-MO4
M1-MO4
M1
MO4
0,18
63 B14B
120
100
80
11
2,5
23
M6
107
4
12,5
192
M20
M4x12
4.7
253
11
23
3
M1-MO5
M1-MO5
M1
MO5
0,25
71 B14B
140
115
95
14
3,5
30
M8
119
5
16
214
M20
M5x12
6.0
270
14
30
3
M1-MO6
M1-MO6
M1
MO6
0,37
71 B14B
140
115
95
14
3,5
30
M8
119
5
16
214
M20
M5x12
6.3
270
14
30
3
M2-MO5
M2-MO5
M2
MO5
0,25
71 B14B
140
115
95
14
3,5
30
M8
119
5
16
214
M20
M5x12
6.0
270
14
30
3
M2-MO6
M2-MO6
M2
MO6
0,37
71 B14B
140
115
95
14
3,5
30
M8
119
5
16
214
M20
M5x12
6.3
270
14
30
3
M2-MO7
M2-MO7
M2
MO7
0,12
63 B5
140
115
95
11
2,5
23
Ø10
107
4
12,5
192
M20
M4x12
4.5
253
11
23
3
M2-MO8
M2-MO8
M2
MO8
0,18
63 B5
140
115
95
11
2,5
23
Ø10
107
4
12,5
192
M20
M4x12
47.0
253
11
23
3
M2-MO9
M2-MO9
M2
MO9
0,55
80 B14B
160
130
110
19
3,5
40
M8
130
6
21,5
243
M20
M6x12
10.0
300
19
40
3
M2-MO10
M2-MO10
M2
MO10
0,75
80 B14B
160
130
110
19
3,5
40
M8
130
6
21,5
243
M20
M6x12
11.0
300
19
40
3
M3-MO9
M3-MO9
M3
MO9
0,55
80 B14B
160
130
110
19
3,5
40
M8
130
6
21,5
243
M20
M6x12
10.0
300
19
40
3
M3-MO10
M3-MO10
M3
MO10
0,75
80 B14B
160
130
110
19
3,5
40
M8
130
6
21,5
243
M20
M6x12
11.0
300
19
40
3
M3-MO11
M3-MO11
M3
MO11
0,25
71 B5
160
130
110
14
3,5
30
Ø10
119
5
16
214
M20
M5x12
6.0
270
14
30
3
M3-MO12
M3-MO12
M3
MO12
0,37
71 B5
160
130
110
14
3,5
30
Ø10
119
5
16
214
M20
M5x12
6.3
270
14
30
3
M3-MO13
M3-MO13
M3
MO13
1,1
90S B14B
160
130
110
24
3,5
50
M8
145
8
27
260
M20
M8x19
13.0
335
24
50
5
M3-MO14
M3-MO14
M3
MO14
1,5
90L B14B
160
130
110
24
3,5
50
M8
145
8
27
288
M20
M8x19
14.0
360
24
50
5
M3-MO15
M3-MO15
M3
MO15
2,2
100L B14
160
130
110
28
3,5
60
M8
157
8
31
313
M20
M10x22
23.0
390
28
60
5
M3-MO16
M3-MO16
M3
MO16
3
100L B14
160
130
110
28
3,5
60
M8
157
8
31
313
M20
M10x22
25.0
390
28
60
5
M4-MO11
M4-MO11
M4
MO11
0,25
71 B5
160
130
110
14
3,5
30
Ø10
119
5
16
214
M20
M5x12
6.0
270
14
30
3
M4-MO12
M4-MO12
M4
MO12
0,37
71 B5
160
130
110
14
3,5
30
Ø10
119
5
16
214
M20
M5x12
6.3
270
14
30
3
M4-MO17
M4-MO17
M4
MO17
0,55
80 B5
200
165
130
19
3,5
40
Ø12
130
6
21,5
243
M20
M6x16
10.0
300
19
40
3
M4-MO18
M4-MO18
M4
MO18
0,75
80 B5
200
165
130
19
3,5
40
Ø12
130
6
21,5
243
M20
M6x16
11.0
300
19
40
3
M4-MO19
M4-MO19
M4
MO19
1,1
90S B5
200
165
130
24
3,5
50
Ø12
145
8
27
260
M20
M8x19
13.0
335
24
50
5
M4-MO20
M4-MO20
M4
MO20
1,5
90L B5
200
165
130
24
3,5
50
Ø12
145
8
27
288
M20
M8x19
14.0
360
24
50
5
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表