N
NSK Rolling Bearing
Rolling Bearings
Cylindrical Roller Bearings
Single-Row Cylindrical Roller Bearings
Powered by
CAD模型選擇
{nsk_rb/roller_bearings/cilindrical_rb/single_row_crb/n_asmtab.prj},{NB=NSK_N319},{IDNR=},{STAN=_},{ORDER=N319},{X=95},{SD=95},{DD=200},{D=200},{B=45},{R=3.0},{R1=3.0},{R3D=3.0},{R13D=3.0},{FW=0.0},{EW=173.5},{DI1=132.10},{CR1=259000},{COR1=289000},{CR2=26400},{COR2=29500},{LG=3000},{LO=3600},{DA1=108.0},{DBB1=0.0},{DBB2=0},{DC=0},{DD1=0},{DA2=0.0},{DB1=187.0},{DB2=177.0},{RA=2.5},{RB=2.5},{MASS=6.090},{ORDER2=N319W},{SC=1},{PPATH=n_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
STAN
Standard
ⁿ/ₐ
ORDER
Bearing No.
ⁿ/ₐ
SD
Inside Diameter
[mm]
D
Outside Diameter
[mm]
B
Width
[mm]
R
Chamfer Dimension
[mm]
R1
Chamfer Dimension
[mm]
EW
Boundary Dimension
[mm]
CR1
Basic Dynamic Load Ratings
[N]
COR1
Basic Static Load Ratings
[N]
CR2
Basic Dynamic Load Ratings
[kgf]
COR2
Basic Static Load Ratings
[kgf]
LG
Limiting Speed Grease
[rpm]
LO
Limiting Speed Oil
[rpm]
DA1
Abutment and Fillet Dimensions min.
[mm]
DB1
Abutment and Fillet Dimensions max.
[mm]
DB2
Abutment and Fillet Dimensions min.
[mm]
RA
Abutment and Fillet Dimensions max.
[mm]
RB
Abutment and Fillet Dimensions max.
[mm]
MASS
Mass
[kg]
N204
_
N204
20
47
14
1.0
0.6
40.0
15400
12700
1570
1290
15000
18000
25.0
43.0
42.0
1.0
0.6
0.107
N304
_
N304
20
52
15
1.1
0.6
44.5
21400
17300
2180
1770
12000
15000
26.5
48.0
46.0
1.0
0.6
0.148
N205
_
N205
25
52
15
1.0
0.6
45.0
17700
15700
1800
1600
13000
16000
30.0
48.0
46.0
1.0
0.6
0.135
N305
_
N305
25
62
17
1.1
1.1
53.0
29300
25200
2980
2570
10000
13000
31.5
55.5
50.0
1.0
1.0
0.233
N405
_
N405
25
80
21
1.5
1.5
62.8
46500
40000
4750
4050
9000
11000
33.0
72.0
64.0
1.5
1.5
0.570
N1006
_
N1006
30
55
13
1.0
0.6
48.5
19700
19600
2000
2000
12000
15000
35.0
51.0
49.0
1.0
0.5
0.136
N206
_
N206
30
62
16
1.0
0.6
53.5
24900
23300
2540
2380
11000
13000
35.0
58.0
56.0
1.0
0.6
0.208
N306
_
N306
30
72
19
1.1
1.1
62.0
38500
35000
3950
3600
8500
11000
36.5
65.5
64.0
1.0
1.0
0.353
N406
_
N406
30
90
23
1.5
1.5
73.0
62500
55000
6400
5600
7500
9500
38.0
82.0
75.0
1.5
1.5
0.758
N1007
_
N1007
35
62
14
1.0
0.6
55.0
22600
23200
2310
2360
11000
13000
40.0
58.0
56.0
1.0
0.5
0.180
N207
_
N207
35
72
17
1.1
0.6
61.8
35500
34000
3620
3470
9500
11000
41.5
68.0
64.0
1.0
0.6
0.301
N307
_
N307
35
80
21
1.5
1.1
68.2
49500
47000
5050
4800
8000
9500
43.0
73.5
70.0
1.5
1.0
0.476
N407
_
N407
35
100
25
1.5
1.5
83.0
75500
69000
7700
7050
6700
8000
43.0
92.0
85.0
1.5
1.5
1.010
N1008
Standard
N1008
40
68
15
1.0
0.6
61.0
27300
29000
2780
2950
10000
12000
45.0
64.0
62.0
1.0
0.6
0.223
N208
_
N208
40
80
18
1.1
1.1
70.0
43500
43000
4450
4350
8500
10000
46.5
73.5
72.0
1.0
1.0
0.375
N308
_
N308
40
90
23
1.5
1.5
77.5
58500
57000
6000
5800
6700
8500
48.0
82.0
79.0
1.5
1.5
0.649
N408
_
N408
40
110
27
2.0
2.0
92.0
95500
89000
9750
9100
6000
7500
49.0
101.0
94.0
2.0
2.0
1.280
N1009
Standard
N1009
45
75
16
1.0
0.6
67.5
32500
35500
3300
3650
9000
11000
50.0
71.0
68.0
1.0
0.6
0.279
N209
_
N209
45
85
19
1.1
1.1
75.0
46000
47000
4700
4800
7500
9000
51.5
78.5
77.0
1.0
1.0
0.429
N309
_
N309
45
100
25
1.5
1.5
86.5
74000
71000
7550
7240
6300
7500
53.0
92.0
77.0
1.5
1.5
0.869
N409
_
N409
45
120
29
2.0
2.0
100.5
107000
102000
10900
10400
5600
6700
54.0
111.0
103.0
2.0
2.0
1.620
N1010
Standard
N1010
50
80
16
1.0
0.6
72.5
32000
36000
3300
3700
8000
10000
55.0
76.0
73.0
1.0
0.6
0.301
N210
_
N210
50
90
20
1.1
1.1
80.4
48000
51000
4900
5200
7100
8500
56.5
83.5
82.0
1.0
1.0
0.483
N310
_
N310
50
110
27
2.0
2.0
95.0
87000
86000
8850
8800
5600
6700
59.0
101.0
97.0
2.0
2.0
1.110
N410
_
N410
50
130
31
2.1
2.1
110.8
129000
124000
13200
12600
5000
6000
61.0
119.0
113.3
2.0
2.0
1.990
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表