NUP
NSK Rolling Bearing
Rolling Bearings
Cylindrical Roller Bearings
Single-Row Cylindrical Roller Bearings
Powered by
CAD模型選擇
{nsk_rb/roller_bearings/cilindrical_rb/single_row_crb/nup_asmtab.prj},{NB=NSK_NUP313ET &},{IDNR=},{STAN=HPS},{ORDER=NUP313ET &},{ORDERX=NUP313ET_x},{CAGE=Option},{SD=65},{D=140},{B=33},{R=2.1},{R1=2.1},{FW=82.5},{CR1=204000},{COR1=191000},{LT=5300},{LM=-},{LG=4300},{LO=5300},{DA1=76.0},{DA2=129.0},{RA=2.0},{RB=2.0},{MASS=2.560},{PPATH=nup_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
STAN
Standard
ⁿ/ₐ
ORDER
Bearing No.
ⁿ/ₐ
CAGE
Cage
ⁿ/ₐ
SD
Inside Diameter
[mm]
D
Outside Diameter
[mm]
B
Width
[mm]
R
Chamfer Dimension
[mm]
R1
Chamfer Dimension
[mm]
FW
Boundary Dimension
[mm]
CR1
Basic Dynamic Load Ratings
[N]
COR1
Basic Static Load Ratings
[N]
LT
Thermal rated speed /Allowable maximum speed
[rpm]
LM
Mechanical limit speed /Allowable maximum speed
[rpm]
LG
Limiting Speed Grease
[rpm]
LO
Limiting Speed Oil
[rpm]
DA1
Abutment and Fillet Dimensions min.
[mm]
DA2
Abutment and Fillet Dimensions max.
[mm]
RA
Abutment and Fillet Dimensions max.
[mm]
RB
Abutment and Fillet Dimensions max.
[mm]
MASS
Mass
[kg]
NUP204ET
Standard
NUP204ET
Standard
20
47
14
1.0
0.6
26.5
25700
22600
16000
-
13000
16000
25.0
42.0
1.0
0.6
0.107
NUP204ET7
Standard
NUP204ET7
Standard
20
47
14
1.0
0.6
26.5
25700
22600
16000
-
13000
16000
25.0
42.0
1.0
0.6
0.107
NUP304ET
Standard
NUP304ET
Standard
20
52
15
1.1
0.6
27.5
31500
26900
13000
-
12000
15000
26.5
45.5
1.0
0.6
0.145
NUP304ET7
Standard
NUP304ET7
Option
20
52
15
1.1
0.6
27.5
31500
26900
13000
-
12000
15000
26.5
45.5
1.0
0.6
0.145
NUP2304M
Standard
NUP2304M
Standard
20
52
21
1.1
0.6
28.5
30500
27200
14000
-
11000
14000
26.5
45.5
1.0
0.6
0.217
NUP205EW &
HPS
NUP205EW &
Standard
25
52
15
1.0
0.6
31.5
33500
27700
14000
17000
12000
14000
30.0
47.0
1.0
0.6
0.136
NUP205EM &
HPS
NUP205EM &
Option
25
52
15
1.0
0.6
31.5
33500
27700
14000
-
12000
14000
30.0
47.0
1.0
0.6
0.136
NUP205ET &
HPS
NUP205ET &
Option
25
52
15
1.0
0.6
31.5
33500
27700
14000
-
12000
14000
30.0
47.0
1.0
0.6
0.136
NUP205ET7 &
HPS
NUP205ET7 &
Option
25
52
15
1.0
0.6
31.5
33500
27700
14000
-
12000
14000
30.0
47.0
1.0
0.6
0.136
NUP205EW
Standard
NUP205EW
Standard
25
52
15
1.0
0.6
31.5
29300
27700
14000
17000
12000
14000
30.0
47.0
1.0
0.6
0.136
NUP205EM
Standard
NUP205EM
Option
25
52
15
1.0
0.6
31.5
29300
27700
14000
-
12000
14000
30.0
47.0
1.0
0.6
0.136
NUP205ET
Standard
NUP205ET
Option
25
52
15
1.0
0.6
31.5
29300
27700
14000
-
12000
14000
30.0
47.0
1.0
0.6
0.136
NUP205ET7
Standard
NUP205ET7
Option
25
52
15
1.0
0.6
31.5
29300
27700
14000
-
12000
14000
30.0
47.0
1.0
0.6
0.136
NUP2205EM &
HPS
NUP2205EM &
Standard
25
52
18
1.0
0.6
31.5
40000
34500
14000
20000
12000
14000
30.0
47.0
1.0
0.6
0.160
NUP2205ET &
HPS
NUP2205ET &
Option
25
52
18
1.0
0.6
31.5
40000
34500
14000
-
12000
14000
30.0
47.0
1.0
0.6
0.160
NUP2205ET7 &
HPS
NUP2205ET7 &
Option
25
52
18
1.0
0.6
31.5
40000
34500
14000
-
12000
14000
30.0
47.0
1.0
0.6
0.160
NUP2205EM
Standard
NUP2205EM
Standard
25
52
18
1.0
0.6
31.5
35000
34500
14000
20000
12000
14000
30.0
47.0
1.0
0.6
0.160
NUP2205ET
Standard
NUP2205ET
Option
25
52
18
1.0
0.6
31.5
35000
34500
14000
-
12000
14000
30.0
47.0
1.0
0.6
0.160
NUP2205ET7
Standard
NUP2205ET7
Option
25
52
18
1.0
0.6
31.5
35000
34500
14000
-
12000
14000
30.0
47.0
1.0
0.6
0.160
NUP305EW &
HPS
NUP305EW &
Standard
25
62
17
1.1
1.1
34.0
48000
37500
11000
15000
10000
12000
31.5
55.5
1.0
1.0
0.269
NUP305EM &
HPS
NUP305EM &
Option
25
62
17
1.1
1.1
34.0
48000
37500
11000
-
10000
12000
31.5
55.5
1.0
1.0
0.269
NUP305ET &
HPS
NUP305ET &
Option
25
62
17
1.1
1.1
34.0
48000
37500
11000
-
10000
12000
31.5
55.5
1.0
1.0
0.269
NUP305ET7 &
HPS
NUP305ET7 &
Option
25
62
17
1.1
1.1
34.0
48000
37500
11000
-
10000
12000
31.5
55.5
1.0
1.0
0.269
NUP305EW
Standard
NUP305EW
Standard
25
62
17
1.1
1.1
34.0
41500
37500
11000
15000
10000
12000
31.5
55.5
1.0
1.0
0.269
NUP305EM
Standard
NUP305EM
Option
25
62
17
1.1
1.1
34.0
41500
37500
11000
-
10000
12000
31.5
55.5
1.0
1.0
0.269
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表