Cylindrical Bore
NSK Rolling Bearing
Rolling Bearings
Spherical Roller Bearings
Powered by
CAD模型選擇
{nsk_rb/roller_bearings/spherical_rb/cylindrical_bore_asmtab.prj},{NB=NSK_23140CE4},{IDNR=},{VERS=2},{STAN=-},{ORDER=23140CE4},{SD=200},{D=340},{B=112.0},{R=3.0},{CR1=1360000},{COR1=2330000},{CR2=139000},{COR2=238000},{LT=1500},{LM=-},{LG=800},{LO=1000},{DA1=214},{DA2=232.000},{DA3=326},{DA4=293},{RA=2.5},{E=0.31},{Y2=3.2},{Y3=2.2},{Y0=2.1},{MASS=42.70},{PPATH=cylindrical_bore_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
STAN
Standard
ⁿ/ₐ
ORDER
Bearing No.
ⁿ/ₐ
SD
Inside Diameter
[mm]
D
Outside Diameter
[mm]
B
Width
[mm]
R
Chamfer Dimension
[mm]
CR1
Basic Dynamic Load Ratings
[N]
COR1
Basic Static Load Ratings
[N]
LT
Thermal rated speed /Allowable maximum speed
[rpm]
LM
Mechanical limit speed /Allowable maximum speed
[rpm]
LG
Limiting Speed Grease
[rpm]
LO
Limiting Speed Oil
[rpm]
DA1
Abutment and Fillet Dimensions min.
[mm]
DA2
Abutment and Fillet Dimensions max.
[mm]
DA3
Abutment and Fillet Dimensions max.
[mm]
DA4
Abutment and Fillet Dimensions min.
[mm]
RA
Abutment and Fillet Dimensions max.
[mm]
E
Constant
ⁿ/ₐ
Y2
Axial load factors
ⁿ/ₐ
Y3
Axial load factors
ⁿ/ₐ
Y0
Axial load factors
ⁿ/ₐ
MASS
Mass
[kg]
21304CDE4
-
21304CDE4
20
52
15.0
1.1
29300
26900
10000
-
6300
8200
27
28.000
45
42
1.0
0.31
3.2
2.1
2.1
0.17
22205CE4
-
22205CE4
25
52
18.0
1.0
37500
37000
10000
-
7100
9000
31
31.000
46
45
1.0
0.35
2.9
1.9
1.9
0.17
21305CDE4
-
21305CDE4
25
62
17.0
1.1
43000
40500
9000
-
5300
6700
32
34.000
55
51
1.0
0.29
3.4
2.3
2.3
0.26
22206CE4
-
22206CE4
30
62
20.0
1.0
50000
50000
8500
-
6000
7500
36
37.000
56
54
1.0
0.33
3.1
2.1
2.0
0.27
21306CDE4
-
21306CDE4
30
72
19.0
1.1
55000
54000
7500
-
4500
6000
37
40.000
65
59
1.0
0.28
3.6
2.4
2.3
0.39
22207CE4
-
22207CE4
35
72
23.0
1.1
69000
71000
7500
-
5300
6700
42
43.000
65
63
1.0
0.32
3.1
2.1
2.0
0.42
21307CDE4
-
21307CDE4
35
80
21.0
1.5
71500
76000
7100
-
4000
5300
44
47.000
71
67
1.5
0.28
3.6
2.4
2.4
0.53
22208EAE4
HPS
22208EAE4
40
80
23.0
1.1
113000
99500
7100
12000
6700
8500
47
49.000
73
70
1.0
0.28
3.6
2.4
2.4
0.50
21308EAE4
HPS
21308EAE4
40
90
23.0
1.5
118000
111000
6700
11000
6000
7500
49
54.000
81
75
1.5
0.25
3.9
2.7
2.6
0.73
22308EAE4
HPS
22308EAE4
40
90
33.0
1.5
170000
153000
5600
9000
5300
6700
49
52.000
81
77
1.5
0.35
2.8
1.9
1.9
0.98
22209EAE4
HPS
22209EAE4
45
85
23.0
1.1
118000
111000
6300
11000
6000
7500
52
54.000
78
75
1.0
0.25
3.9
2.7
2.6
0.55
21309EAE4
HPS
21309EAE4
45
100
25.0
1.5
149000
144000
6000
9000
5000
6300
54
65.000
91
89
1.5
0.23
4.3
2.9
2.8
0.96
22309EAE4
HPS
22309EAE4
45
100
36.0
1.5
207000
195000
5000
8000
4500
5600
54
59.000
91
86
1.5
0.34
2.9
2.0
1.9
1.34
22210EAE4
HPS
22210EAE4
50
90
23.0
1.1
124000
119000
6000
9500
5600
7100
57
60.000
83
81
1.0
0.24
4.3
2.9
2.8
0.61
21310EAE4
HPS
21310EAE4
50
110
27.0
2.0
178000
174000
5300
8000
4500
5600
60
72.000
100
98
2.0
0.23
4.4
3.0
2.9
1.21
22310EAE4
HPS
22310EAE4
50
110
40.0
2.0
246000
234000
4800
7100
4300
5300
60
64.000
100
93
2.0
0.35
2.8
1.9
1.9
1.78
22211EAE4
HPS
22211EAE4
55
100
25.0
1.5
149000
144000
5300
9000
5300
6700
64
65.000
91
89
1.5
0.23
4.3
2.9
2.8
0.81
21311EAE4
HPS
21311EAE4
55
120
29.0
2.0
178000
174000
5300
8000
4500
5600
65
72.000
110
98
2.0
0.23
4.4
3.0
2.9
1.58
22311EAE4
HPS
22311EAE4
55
120
43.0
2.0
292000
292000
4300
6000
3800
4800
65
73.000
110
103
2.0
0.34
2.9
2.0
1.9
2.30
23012CE4
-
23012CE4
60
95
26.0
1.1
98500
141000
4800
-
3600
4500
67
68.000
88
85
1.0
0.26
3.9
2.6
2.5
0.68
22212EAE4
HPS
22212EAE4
60
110
28.0
1.5
178000
174000
5300
8000
4800
6000
69
72.000
101
98
1.5
0.23
4.4
3.0
2.9
1.10
21312EAE4
HPS
21312EAE4
60
130
31.0
2.1
238000
244000
4800
6700
3800
4800
72
87.000
118
117
2.0
0.22
4.5
3.0
3.0
1.98
22312EAE4
HPS
22312EAE4
60
130
46.0
2.1
340000
340000
4000
5600
3600
4500
72
79.000
118
111
2.0
0.34
3.0
2.0
1.9
2.89
22213EAE4
HPS
22213EAE4
65
120
31.0
1.5
221000
230000
4800
7500
4300
5300
74
80.000
111
107
1.5
0.24
4.2
2.8
2.7
1.51
21313EAE4
HPS
21313EAE4
65
140
33.0
2.1
264000
275000
4500
6000
3600
4500
77
94.000
128
126
2.0
0.22
4.6
3.1
3.0
2.45
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表