Tapered Bore
NSK Rolling Bearing
Rolling Bearings
Spherical Roller Bearings
Powered by
CAD模型選擇
{nsk_rb/roller_bearings/spherical_rb/tapered_bore_asmtab.prj},{NB=NSK_23140CKE4},{IDNR=},{STAN=-},{ORDER=23140CKE4},{SD=200},{D=340},{B=112.0},{R=3.0},{CR1=1360000},{COR1=2330000},{CR2=139000},{COR2=238000},{LT=1500},{LM=-},{LG=800},{LO=1000},{DA1=214},{DA2=232},{DA3=326},{DA4=293},{RA=2.5},{E=0.31},{Y2=3.2},{Y3=2.2},{Y0=2.1},{MASS=42.60},{ORDER2=23168CAMKE4},{SC=1},{BL1=2},{BL2=2},{BL3=1},{BL4=1},{VERS=2},{X=340},{DD=580},{PPATH=tapered_bore_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
STAN
Standard
ⁿ/ₐ
ORDER
Bearing No.
ⁿ/ₐ
SD
Inside Diameter
[mm]
D
Outside Diameter
[mm]
B
Width
[mm]
R
Chamfer Dimension
[mm]
CR1
Basic Dynamic Load Ratings
[N]
COR1
Basic Static Load Ratings
[N]
LT
Thermal rated speed /Allowable maximum speed
[rpm]
LM
Mechanical limit speed /Allowable maximum speed
[rpm]
LG
Limiting Speed Grease
[rpm]
LO
Limiting Speed Oil
[rpm]
DA1
Abutment and Fillet Dimensions min.
[mm]
DA2
Abutment and Fillet Dimensions max.
[mm]
DA3
Abutment and Fillet Dimensions max.
[mm]
DA4
Abutment and Fillet Dimensions min.
[mm]
RA
Abutment and Fillet Dimensions min.
[mm]
E
Constant
ⁿ/ₐ
Y2
Axial load factors
ⁿ/ₐ
Y3
Axial load factors
ⁿ/ₐ
Y0
Axial load factors
ⁿ/ₐ
MASS
Mass
[kg]
21304CDKE4
-
21304CDKE4
20
52
15.0
1.1
29300
26900
10000
-
6300
8200
27
28
45
42
1.0
0.31
3.2
2.1
2.1
0.17
22205CKE4
-
22205CKE4
25
52
18.0
1.0
37500
37000
10000
-
7100
9000
31
31
46
45
1.0
0.35
2.9
1.9
1.9
0.17
21305CDKE4
-
21305CDKE4
25
62
17.0
1.1
43000
40500
9000
-
5300
6700
32
34
55
51
1.0
0.29
3.4
2.3
2.3
0.26
22206CKE4
-
22206CKE4
30
62
20.0
1.0
50000
50000
8500
-
6000
7500
36
37
56
54
1.0
0.33
3.1
2.1
2.0
0.27
21306CDKE4
-
21306CDKE4
30
72
19.0
1.1
55000
54000
7500
-
4500
6000
37
40
65
59
1.0
0.28
3.6
2.4
2.3
0.39
22207CKE4
-
22207CKE4
35
72
23.0
1.1
69000
71000
7500
-
5300
6700
42
43
65
63
1.0
0.32
3.1
2.1
2.0
0.42
21307CDKE4
-
21307CDKE4
35
80
21.0
1.5
71500
76000
7100
-
4000
5300
44
47
71
67
1.5
0.28
3.6
2.4
2.4
0.53
22208EAKE4
HPS
22208EAKE4
40
80
23.0
1.1
113000
99500
7100
12000
6700
8500
47
49
73
70
1.0
0.28
3.6
2.4
2.4
0.50
21308EAKE4
HPS
21308EAKE4
40
90
23.0
1.5
118000
111000
6700
11000
6000
7500
49
54
81
75
1.5
0.25
3.9
2.7
2.6
0.73
22308EAKE4
HPS
22308EAKE4
40
90
33.0
1.5
170000
153000
5600
9000
5300
6700
49
52
81
77
1.5
0.35
2.8
1.9
1.9
0.98
22209EAKE4
HPS
22209EAKE4
45
85
23.0
1.1
118000
111000
6300
11000
6000
7500
52
54
78
75
1.0
0.25
3.9
2.7
2.6
0.55
21309EAKE4
HPS
21309EAKE4
45
100
25.0
1.5
149000
144000
6000
9000
5000
6300
54
65
91
89
1.5
0.23
4.3
2.9
2.8
0.96
22309EAKE4
HPS
22309EAKE4
45
100
36.0
1.5
207000
195000
5000
8000
4500
5600
54
59
91
86
1.5
0.34
2.9
2.0
1.9
1.34
22210EAKE4
HPS
22210EAKE4
50
90
23.0
1.1
124000
119000
6000
9500
5600
7100
57
60
83
81
1.0
0.24
4.3
2.9
2.8
0.61
21310EAKE4
HPS
21310EAKE4
50
110
27.0
2.0
178000
174000
5300
8000
4500
5600
60
72
100
98
2.0
0.23
4.4
3.0
2.9
1.21
22310EAKE4
HPS
22310EAKE4
50
110
40.0
2.0
246000
234000
4800
7100
4300
5300
60
64
100
93
2.0
0.35
2.8
1.9
1.9
1.78
22211EAKE4
HPS
22211EAKE4
55
100
25.0
1.5
149000
144000
5300
9000
5300
6700
64
65
91
89
1.5
0.23
4.3
2.9
2.8
0.81
21311EAKE4
HPS
21311EAKE4
55
120
29.0
2.0
178000
174000
5300
8000
4500
5600
65
72
110
98
2.0
0.23
4.4
3.0
2.9
1.58
22311EAKE4
HPS
22311EAKE4
55
120
43.0
2.0
292000
292000
4300
6000
3800
4800
65
73
110
103
2.0
0.34
2.9
2.0
1.9
2.30
23012CKE4
-
23012CKE4
60
95
26.0
1.1
98500
141000
4800
-
3600
4500
67
68
88
85
1.0
0.26
3.9
2.6
2.5
0.68
22212EAKE4
HPS
22212EAKE4
60
110
28.0
1.5
178000
174000
5300
8000
4800
6000
69
72
101
98
1.5
0.23
4.4
3.0
2.9
1.10
21312EAKE4
HPS
21312EAKE4
60
130
31.0
2.1
238000
244000
4800
6700
3800
4800
72
87
118
117
2.0
0.22
4.5
3.0
3.0
1.98
22312EAKE4
HPS
22312EAKE4
60
130
46.0
2.1
340000
340000
4000
5600
3600
4500
72
79
118
111
2.0
0.34
3.0
2.0
1.9
2.89
22213EAKE4
HPS
22213EAKE4
65
120
31.0
1.5
221000
230000
4800
7500
4300
5300
74
80
111
107
1.5
0.24
4.2
2.8
2.7
1.51
21313EAKE4
HPS
21313EAKE4
65
140
33.0
2.1
264000
275000
4500
6000
3600
4500
77
94
128
126
2.0
0.22
4.6
3.1
3.0
2.45
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表