Cylindrical bore
NSK Rolling Bearing
Super Precision Bearings
Cylindrical Roller Bearings
Single-Row Cylindrical Roller Bearings / Standard series
10 type
Powered by
CAD模型選擇
{nsk_rb/super_precision_bearings/cylindrical_roller_bearings/single_r_c_r_bearings_sta_series/10_type/10_type_asmtab.prj},{NB=NSK_N1022BMR1},{IDNR=},{RD=1},{ORDER=N1022BMR1},{ORDERNEW=},{SD=110},{D=170},{B=28},{R=2.0},{R1=1.1},{CR=126},{COR=173},{CCD=155},{MASS=2.27},{LG=5800},{LO=9300},{SDE3=155.000},{DI1=131.000},{X=1},{PPATH=../10_type_asmtpl.prj},{MDA=119},{D1A=121},{DAMAX=163.5},{DAMIN=157},{RA=1}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ORDER
Bearing No.
ⁿ/ₐ
SD
[mm]
D
[mm]
B
[mm]
R
min.
[mm]
R1
min.
[mm]
CR
Basic Dynamic Load Ratings
[kN]
COR
Basic Static Load Ratings
[kN]
CCD
Circumscribed Circle Diameter of Roller
[mm]
MASS
Mass
ⁿ/ₐ
LG
Limiting Speeds Grease
[min]
LO
Limiting Speeds Oil
[min]
MDA
min.
[mm]
D1A
min.
[mm]
DAMAX
DA
[mm]
DAMIN
DA
[mm]
RA
max.
[mm]
N1006MR1
N1006MR1
30
55
13
1.0
0.6
19.7
19.6
48.5
0.136
19000
31000
35
36
51
49
0.5
N1007MR
N1007MR
35
62
14
1.0
0.6
22.6
23.2
55
0.18
17000
27000
40
41
58
56
0.5
N1008MR
N1008MR
40
68
15
1.0
0.6
27.3
29
61
0.223
15000
25000
45
46
64
62
0.6
N1009MR
N1009MR
45
75
16
1.0
0.6
32.5
35.5
67.5
0.279
14000
22000
50
51
71
68
0.6
N1010MR
N1010MR
50
80
16
1.0
0.6
32
36
72.5
0.301
13000
20000
55
56
76
73
0.6
N1011BMR1
N1011BMR1
55
90
18
1.1
1.0
37.5
44
81
0.445
12000
18000
61.5
63
85
82
1
N1012BMR1
N1012BMR1
60
95
18
1.1
1.0
40
48.5
86.1
0.474
11000
17000
66.5
68
90
87
1
N1013BMR1
N1013BMR1
65
100
18
1.1
1.0
41
51
91
0.504
10000
16000
71.5
73
95
92
1
N1014BMR1
N1014BMR1
70
110
20
1.1
1.0
50
63
100
0.693
9000
15000
76.5
78
105
101
1
N1015MR
N1015MR
75
115
20
1.1
1.0
60
74.5
105
0.731
8500
13700
81.5
83
110
106
1
N1016BMR1
N1016BMR1
80
125
22
1.1
1.0
63.5
82
113
0.969
7900
12700
86.5
88
120
115
1
N1017BMR1
N1017BMR1
85
130
22
1.1
1.0
65
86
118
1.01
7500
12100
91.5
93
125
120
1
N1018MR
N1018MR
90
140
24
1.5
1.1
88
114
127
1.35
7000
11400
98
100
133.5
129
1
N1019BMR1
N1019BMR1
95
145
24
1.5
1.1
83
114
132
1.41
6700
10900
103
105
138.5
134
1
N1020MR
N1020MR
100
150
24
1.5
1.1
93
126
137
1.47
6400
10400
108
110
143.5
139
1
N1021BMR1
N1021BMR1
105
160
26
2.0
1.1
112
155
146
1.83
6100
9900
114
116
153.5
148
1
N1022BMR1
N1022BMR1
110
170
28
2.0
1.1
126
173
155
2.27
5800
9300
119
121
163.5
157
1
N1024MR
N1024MR
120
180
28
2.0
1.1
139
191
165
2.43
5400
8700
129
131
173.5
167
1
N1026MR
N1026MR
130
200
33
2.0
1.1
172
238
182
3.66
4900
7900
139
142
193.5
184
1
N1028BMR1
N1028BMR1
140
210
33
2.0
1.1
164
240
192
3.87
4600
7500
149
152
203.5
194
1
N1030BMR
N1030BMR
150
225
35
2.1
1.5
202
294
206
4.77
4300
4800
161
164
217
208
1.5
N1032BMR
N1032BMR
160
240
38
2.1
1.5
238
340
219
5.81
4000
4500
171
174
232
221
1.5
N1034MR
N1034MR
170
260
42
2.1
2.1
287
415
237
7.91
3600
4000
181
185
249
239
2
N1036MR
N1036MR
180
280
46
2.1
2.1
355
510
255
10.2
3400
3800
191
195
269
258
2
N1038
N1038
190
290
46
2.1
2.1
365
535
265
10.7
3200
3600
201
205
279
268
2
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表