Type NUP
NTN Corporation
Ball and roller bearing
Cylindrical Roller Bearings
Cylindrical Roller Bearings
Powered by
CAD模型選擇
{ntn/ball_roller_bearings/cylindrical_roller_b/cylindrical_rb/crb_nup_asmtab.prj},{NB=NUP2219},{IDNR=},{SD=95},{D=170},{B=43},{R=2.1},{R1=2.1},{CR=256},{COR=298},{CU=33.5},{CRF=23 500},{CORF=30 500},{LSG=3600},{LSO=4300},{FW=0.0},{EW=0.0},{D1=121.0},{MASS=0.000},{ORDER1=NUP},{ORDER2=2219},{DA1=106},{DB1=106},{DC=111},{DD=116},{DE=123},{DA=159},{DB2=159},{DB3=155},{RAS=2},{R1AS=2},{MASS1=3.710},{VERS=3},{PPATH=c_rb_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
SD
Inside Diameter
[mm]
D
Outside Diameter
[mm]
B
Width
[mm]
R
Radius
[mm]
R1
Diameter
[mm]
CR
Basic load ratings
[kN]
COR
Basic Static Load Rating
[kN]
CU
Fatigue load limit
[kN]
LSG
Limiting speeds (Grease)
[min^-1]
LSO
Limiting speeds (Oil)
[min^-1]
D1
Diameter
[mm]
ORDER
Bearing No.
ⁿ/ₐ
NUP204EA
20
47
14
1.0
0.6
32.5
24.7
3
15000
21600
29.5
NUP204EA
NUP2204EA
20
47
18
1.0
0.6
38.5
31
3.75
14000
19200
29.5
NUP2204EA
NUP304EA
20
52
15
1.1
0.6
37.5
26.9
3.25
13000
18000
31.1
NUP304EA
NUP2304EA
20
52
21
1.1
0.6
49.5
39
4.75
12000
16800
31.1
NUP2304EA
NUP1005
25
47
12
0.6
0.3
16.7
14.1
1.72
16 000
19 000
32.7
NUP1005
NUP205EA
25
52
15
1.0
0.6
34.5
27.7
3.4
13000
18000
34.5
NUP205EA
NUP2205EA
25
52
18
1.0
0.6
41.5
34.5
4.25
11000
15600
34.5
NUP2205EA
NUP305EA
25
62
17
1.1
1.1
49
37.5
4.55
11000
15600
38.0
NUP305EA
NUP2305EA
25
62
24
1.1
1.1
67.5
56
6.85
9700
13200
38.0
NUP2305EA
NUP405
25
80
21
1.5
1.5
51.5
40
4.85
8 500
10 000
43.6
NUP405
NUP1006
30
55
13
1.0
0.6
21.8
19.6
2.39
14 000
16 000
38.9
NUP1006
NUP206EA
30
62
16
1.0
0.6
46
37.5
4.55
11000
15600
41.1
NUP206EA
NUP2206EA
30
62
20
1.0
0.6
58
50
6.1
9700
13200
41.1
NUP2206EA
NUP306EA
30
72
19
1.1
1.1
63
50
6.15
9300
13200
44.9
NUP306EA
NUP2306EA
30
72
27
1.1
1.1
88
77.5
9.45
8300
11600
44.9
NUP2306EA
NUP406
30
90
23
1.5
1.5
69.5
55
6.7
7 300
8 500
50.5
NUP406
NUP1007
35
62
14
1.0
0.6
25.1
23.2
2.82
12 000
15 000
44.6
NUP1007
NUP207EA
35
72
17
1.1
0.6
59.5
50
6.1
9500
13200
48.0
NUP207EA
NUP2207EA
35
72
23
1.1
0.6
73
65.5
7.95
8500
12000
48.0
NUP2207EA
NUP307EA
35
80
21
1.5
1.1
83.5
71
8.65
8100
11500
51.0
NUP307EA
NUP2307EA
35
80
31
1.5
1.1
117
109
13.3
7200
10200
51.0
NUP2307EA
NUP407
35
100
25
1.5
1.5
83.5
69
8.4
6 400
7 500
59.0
NUP407
NUP1008
40
68
15
1.0
0.6
30.5
29
3.55
11 000
13 000
49.8
NUP1008
NUP208
40
80
18
1.1
1.1
48.5
43
5.25
9 400
11 000
54.2
NUP208
NUP208EA
40
80
18
1.1
1.1
66
55.5
6.75
8500
12000
53.9
NUP208EA
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表