Contact Sealed type LLU
NTN Corporation
Ball and roller bearing
Deep groove ball bearings
Deep groove ball bearings
Powered by
CAD模型選擇
{ntn/ball_roller_bearings/deep_groove_bb/deep_groove_bb/dgbb_llu_asmtab.prj},{NB=6914LLU},{IDNR=},{SD=70},{D=100},{B=16},{R=1.0},{ORDER1=6914},{CR=26.3},{COR=21.2},{CU=1.45},{CRF=2420},{CORF=2160},{LSG=3700},{LSO=7700},{MASS=0.33},{RNS=0.5},{LLH=0},{LLU=3700},{ST=ZZ},{NCST=LLB},{LTST=0},{CST=LLU},{SRG=N},{SR=NR},{D1=97.90},{A=2.50},{BA=1.30},{R0=0.40},{D2=104.4},{F=1.12},{DA1=75},{DA2=77.5},{DA=95},{DX=106.0},{CY=3.3},{CZ=1.2},{RAS=1},{RNAS=0.5},{VERS=5},{PPATH=dgbb_asmtpl.prj},{RDX=2}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
SD
Inside Diameter
[mm]
D
Outside Diameter
[mm]
B
Width
[mm]
R
Radius
[mm]
ORDER
Bearing No.
ⁿ/ₐ
CR
Basic load ratings
[kN]
COR
Basic Static Load Ratings
[kN]
CU
Fatigue load limit
[kN]
LSG
Limiting Speeds (Grease)
[min^-1]
MASS
mass
[kg]
6800LLU
10
19
5
0.3
6800LLU
2.03
0.925
0.072
24000
0.01
6900LLU
10
22
6
0.3
6900LLU
2.99
1.27
0.099
21000
0.01
6000LLU
10
26
8
0.3
6000LLU
5.05
1.96
0.138
21000
0.02
6200LLU
10
30
9
0.6
6200LLU
5.65
2.39
0.182
18000
0.03
6300LLU
10
35
11
0.6
6300LLU
9.1
3.5
0.273
16000
0.05
6801LLU
12
21
5
0.3
6801LLU
2.12
1.04
0.08
20000
0.01
6901LLU
12
24
6
0.3
6901LLU
3.2
1.46
0.115
19000
0.01
6201LLU
12
32
10
0.6
6201LLU
6.75
2.75
0.214
16000
0.04
6301LLU
12
37
12
1.0
6301LLU
10.8
4.2
0.325
15000
0.06
6802LLU
15
24
5
0.3
6802LLU
2.3
1.26
0.091
17000
0.01
6902LLU
15
28
7
0.3
6902LLU
4.05
2
0.157
16000
0.02
6002LLU
15
32
9
0.3
6002LLU
6.2
2.84
0.199
15000
0.03
6202LLU
15
35
11
0.6
6202LLU
8.6
3.6
0.279
15000
0.05
6302LLU
15
42
13
1.0
6302LLU
12.7
5.45
0.425
12000
0.08
6803LLU
17
26
5
0.3
6803LLU
2.47
1.46
0.102
15000
0.01
6003LLU
17
35
10
0.3
6003LLU
7.55
3.35
0.243
14000
0.04
6203LLU
17
40
12
0.6
6203LLU
10.6
4.6
0.355
12000
0.07
6303LLU
17
47
14
1.0
6303LLU
15
6.55
0.51
11000
0.12
6904LLU
20
37
9
0.3
6904LLU
7.05
3.7
0.288
12000
0.04
6004LLU
20
42
12
0.6
6004LLU
10.4
5.05
0.355
11000
0.07
6204LLU
20
47
14
1.0
6204LLU
14.2
6.65
0.505
10000
0.11
6304LLU
20
52
15
1.1
6304LLU
17.6
7.9
0.615
10000
0.14
60/22LLU
22
44
12
0.6
60/22LLU
10.4
5.05
0.395
10000
0.07
62/22LLU
22
50
14
1.0
62/22LLU
14.3
6.8
0.5
9700
0.12
63/22LLU
22
56
16
1.1
63/22LLU
20.4
9.25
0.725
9200
0.18
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表