With snap ring NR
NTN Corporation
Ball and roller bearing
Deep groove ball bearings
Deep groove ball bearings
Powered by
CAD模型選擇
{ntn/ball_roller_bearings/deep_groove_bb/deep_groove_bb/dgbb_nr_asmtab.prj},{NB=6814NR},{IDNR=},{SD=70},{D=90},{B=10},{R=0.6},{ORDER1=6814},{CR=13.4},{COR=11.9},{CU=0.795},{CRF=1230},{CORF=1220},{LSG=6900},{LSO=8100},{MASS=0.14},{RNS=0.5},{LLH=0},{LLU=3800},{ST=ZZ},{NCST=LLB},{LTST=0},{CST=LLU},{SRG=N},{SR=NR},{D1=87.90},{A=1.70},{BA=1.30},{R0=0.40},{D2=94.4},{F=1.12},{DA1=74},{DA2=75.5},{DA=86},{DX=96.0},{CY=2.5},{CZ=1.2},{RAS=0.6},{RNAS=0.5},{VERS=6},{PPATH=dgbb_asmtpl.prj},{RDX=2}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
SD
Inside Diameter
[mm]
D
Outside Diameter
[mm]
B
Width
[mm]
R
Radius
[mm]
ORDER
Bearing No.
ⁿ/ₐ
CR
Basic load ratings
[kN]
COR
Basic Static Load Ratings
[kN]
CU
Fatigue load limit
ⁿ/ₐ
LSG
Limiting Speeds (Grease)
[min^-1]
LSO
Limiting Speeds (Oil)
[min^-1]
MASS
mass
[kg]
D1
max
[mm]
A
max
[mm]
BA
min
[mm]
R0
max
[mm]
D2
max
[mm]
F
max
[mm]
RNAS
max
ⁿ/ₐ
6900NR
10
22
6
0.3
6900NR
2.99
1.27
0.099
30000
36000
0.01
20.80
1.05
0.80
0.20
24.8
0.70
0.3
6200NR
10
30
9
0.6
6200NR
5.65
2.39
0.182
25000
30000
0.03
28.17
2.06
1.35
0.40
34.7
1.12
0.5
6300NR
10
35
11
0.6
6300NR
9.1
3.5
0.273
23000
27000
0.05
33.17
2.06
1.35
0.40
39.7
1.12
0.5
6901NR
12
24
6
0.3
6901NR
3.2
1.46
0.115
27000
32000
0.01
22.80
1.05
0.80
0.20
26.8
0.70
0.3
6201NR
12
32
10
0.6
6201NR
6.75
2.75
0.214
22000
26000
0.04
30.15
2.06
1.35
0.40
36.7
1.12
0.5
6301NR
12
37
12
1.0
6301NR
10.8
4.2
0.325
20000
24000
0.06
34.77
2.06
1.35
0.40
41.3
1.12
0.5
6902NR
15
28
7
0.3
6902NR
4.05
2
0.157
24000
28000
0.02
26.70
1.30
0.95
0.25
30.8
0.85
0.3
6002NR
15
32
9
0.3
6002NR
6.2
2.84
0.199
22000
26000
0.03
30.15
2.06
1.35
0.40
36.7
1.12
0.3
6202NR
15
35
11
0.6
6202NR
8.6
3.6
0.279
19000
23000
0.05
33.17
2.06
1.35
0.40
39.7
1.12
0.5
6302NR
15
42
13
1.0
6302NR
12.7
5.45
0.425
17000
21000
0.08
39.75
2.06
1.35
0.40
46.3
1.12
0.5
6003NR
17
35
10
0.3
6003NR
7.55
3.35
0.243
20000
24000
0.04
33.17
2.06
1.35
0.40
39.7
1.12
0.3
6203NR
17
40
12
0.6
6203NR
10.6
4.6
0.355
18000
21000
0.07
38.10
2.06
1.35
0.40
44.6
1.12
0.5
6303NR
17
47
14
1.0
6303NR
15
6.55
0.51
16000
19000
0.12
44.60
2.46
1.35
0.40
52.7
1.12
0.5
6904NR
20
37
9
0.3
6904NR
7.05
3.7
0.288
19000
23000
0.04
35.70
1.70
0.95
0.25
39.8
0.85
0.3
6004NR
20
42
12
0.6
6004NR
10.4
5.05
0.355
18000
21000
0.07
39.75
2.06
1.35
0.40
46.3
1.12
0.5
6204NR
20
47
14
1.0
6204NR
14.2
6.65
0.505
16000
18000
0.11
44.60
2.46
1.35
0.40
52.7
1.12
0.5
6304NR
20
52
15
1.1
6304NR
17.6
7.9
0.615
14000
17000
0.14
49.73
2.46
1.35
0.40
57.9
1.12
0.5
60/22NR
22
44
12
0.6
60/22NR
10.4
5.05
0.395
17000
20000
0.07
41.75
2.06
1.35
0.40
48.3
1.12
0.5
62/22NR
22
50
14
1.0
62/22NR
14.3
6.8
0.5
14000
17000
0.12
47.60
2.46
1.35
0.40
55.7
1.12
0.5
63/22NR
22
56
16
1.1
63/22NR
20.4
9.25
0.725
13000
15000
0.18
53.60
2.46
1.35
0.40
61.7
1.12
0.5
6905NR
25
42
9
0.3
6905NR
7.8
4.55
0.345
16000
19000
0.04
40.70
1.70
0.95
0.25
44.8
0.85
0.3
6005NR
25
47
12
0.6
6005NR
11.2
5.85
0.38
15000
18000
0.08
44.60
2.06
1.35
0.40
52.7
1.12
0.5
6205NR
25
52
15
1.0
6205NR
15.5
7.85
0.55
13000
15000
0.13
49.73
2.46
1.35
0.40
57.9
1.12
0.5
6305NR
25
62
17
1.1
6305NR
23.5
10.9
0.855
12000
14000
0.23
59.61
3.28
1.90
0.60
67.7
1.70
0.5
60/28NR
28
52
12
0.6
60/28NR
13.8
7.4
0.58
14000
16000
0.10
49.73
2.06
1.35
0.40
57.9
1.12
0.5
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表