With double shield ZZ
NTN Corporation
Ball and roller bearing
Miniature and Extra Small Ball Bearings
Metric system sizes
Powered by
CAD模型選擇
{ntn/ball_roller_bearings/miniature_extra_small_bb/metric_system_sizes/mss_zz_asmtab.prj},{NB=WBC5-13ZZ},{IDNR=},{SD=5.0},{D=13},{B=5.0},{B1=5.0},{D1=0.0},{D2=15.0},{C1=0.0},{C2=1.0},{R=0.20},{CR=1190},{COR=430},{CU=17.3},{CRF=110},{CORF=44},{LSG=40 000},{LSO=47 000},{MASS=3.43},{ORDER1=0},{WSS=WBC5-13ZZ},{WDS=ZZ},{UTWF=0},{FORSS=FLWBC5-13Z},{FORDS=ZZ},{DA1=6,6},{DA2=6,9},{DA=11,4},{RAS=0,2},{MASS1=3.73},{VERS=3},{PPATH=mss_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
SD
Inside Diameter
[mm]
D
Outside Diameter
[mm]
B1
width
[mm]
R
Radius
[mm]
ORDER
Bearing No.
ⁿ/ₐ
CR
Basic load ratings
[N]
COR
Basic Static Load Ratings
[N]
CU
Fatigue load limit
[kN]
LSG
Limiting Speeds (Grease)
[min^-1]
LSO
Limiting Speeds (Oil)
[min^-1]
MASS
mass
[g]
W68/1.5SSA
1.5
4
2.0
0.15
W68/1.5SSA
113
29
0.775
88 000
100 000
0.07
W69/1.5ASSA
1.5
5
2.6
0.15
W69/1.5ASSA
189
51
1.35
79 000
93 000
0.18
W60/1.5ZZA
1.5
6
3.0
0.15
W60/1.5ZZA
305
86
2.28
71 000
84 000
0.35
W682SSA
2.0
5
2.3
0.08
W682SSA
189
51
1.35
74 000
87 000
0.13
WBC2-5SSA
2.0
5
2.5
0.10
WBC2-5SSA
189
51
1.35
74 000
87 000
0.16
W692SSA
2.0
6
3.0
0.15
W692SSA
310
89
2.37
67 000
79 000
0.31
W602ZZA
2.0
7
3.5
0.15
W602ZZA
425
125
3.3
62 000
73 000
0.54
W67/2.5ZZA
2.5
5
2.3
0.08
W67/2.5ZZA
169
59
1.56
70 000
82 000
0.11
W68/2.5ZZA
2.5
6
2.6
0.08
W68/2.5ZZA
231
73
1.92
65 000
76 000
0.22
WBC2.5-7ZZA
2.5
7
3.0
0.15
WBC2.5-7ZZA
315
96
2.53
59 000
70 000
0.63
W69/2.5SSA
2.5
7
3.5
0.15
W69/2.5SSA
315
96
2.53
59 000
70 000
0.43
WBC2.5-8ZZA
2.5
8
2.8
0.15
WBC2.5-8ZZA
475
152
4.05
56 000
66 000
0.57
W60/2.5ZZA
2.5
8
4.0
0.15
W60/2.5ZZA
610
174
7.05
56 000
66 000
0.72
WA673SSA
3.0
6
2.5
0.08
WA673SSA
268
94
2.47
60 000
71 000
0.20
WBC3-9ZZA
3.0
9
4.0
0.15
WBC3-9ZZA
700
219
8.85
50 000
59 000
0.71
W603ZZ
3.0
9
5.0
0.15
W603ZZ
700
219
8.85
50 000
59 000
0.92
623ZZ
3.0
10
4.0
0.15
623ZZ
710
224
9.05
50 000
58 000
1.60
WA674ASSA
4.0
7
2.5
0.08
WA674ASSA
246
88
2.31
54 000
63 000
0.28
WBC4-8ZZ
4.0
8
3.0
0.08
WBC4-8ZZ
440
140
5.65
52 000
61 000
0.38
W684AX50ZZ
4.0
9
4.0
0.15
W684AX50ZZ
710
224
9.05
49 000
57 000
0.67
WBC4-10ZZ
4.0
10
4.0
0.15
WBC4-10ZZ
720
235
9.5
46 000
55 000
1.00
694ZZ
4.0
11
4.0
0.15
694ZZ
790
276
11.1
45 000
52 000
1.80
604ZZ
4.0
12
4.0
0.20
604ZZ
1080
360
14.4
43 000
51 000
2.10
624ZZ
4.0
13
5.0
0.20
624ZZ
1450
490
19.8
42 000
49 000
3.20
634ZZ
4.0
16
5.0
0.30
634ZZ
1940
680
23.1
37 000
44 000
5.10
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表