Metric system sizes
NTN Corporation
Ball and roller bearing
Tapered Roller Bearings
Single-Row Tapered Roller Bearings
Powered by
CAD模型選擇
{ntn/ball_roller_bearings/tapered_roller_b/single_row_tapered_rb/mss_asmtab.prj},{NB=32213U},{VERS=1},{IDNR=MIN},{SD=65},{D=120},{T=32.75},{B=31.0},{C=27.0},{R=2.0},{R1=1.5},{ORDER=32213U},{CR=176},{COR=206},{CU=25.1},{CRF=16 200},{CORF=21 000},{LSG=3 100},{LSO=4 200},{ISO=3EC},{A=27.0},{MASS=1.58},{DA1=75},{DB1=75},{DA=111,5},{DA2=104},{DB=115},{SA=4},{SB=5,5},{RAS=2},{R1AS=1,5},{E=0,4},{Y2=1,48},{Y0=0,81},{PPATH=srtrb_mss_asmtpl.prj},{RD=1}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
SD
Inside Diameter
[mm]
D
Outside Diameter
[mm]
T
Height
[mm]
B
Width of inner ring
[mm]
C
Width of outer ring
[mm]
R
Radius
[mm]
R1
Radius
[mm]
ORDER
Bearing No.
ⁿ/ₐ
CR
Basic Load Ratings
[kN]
COR
Basic Static Load Rating
[kN]
CU
Fatigue load limit
[kN]
LSG
Limiting Speeds (Grease)
[min^-1]
LSO
Limiting Speeds (Oil)
[min^-1]
ISO
Dimensions series to ISO
[mm]
A
Load center
[mm]
MASS
mass
[kg]
4T-30302
15
42
14.25
13.0
11.0
1.0
1.0
4T-30302
25.8
20.8
9 900
13 000
2FB
9.5
0.10
4T-30203
17
40
13.25
12.0
11.0
1.0
1.0
4T-30203
22.7
20.3
9 900
13 000
2DB
9.5
0.08
4T-32203
17
40
17.25
16.0
14.0
1.0
1.0
4T-32203
30.5
28.3
9 900
13 000
2DD
11.5
0.10
4T-32203R
17
40
17.25
16.0
14.0
1.0
1.0
4T-32203R
29.1
28.2
9 900
13 000
0
11.0
0.10
4T-30303
17
47
15.25
14.0
12.0
1.0
1.0
4T-30303
32
26.3
9 000
12 000
2FB
10.5
0.13
4T-32004X
20
42
15.00
15.0
12.0
0.6
0.6
4T-32004X
27.6
27.9
9 500
13 000
3CC
10.5
0.10
4T-30204
20
47
15.25
14.0
12.0
1.0
1.0
4T-30204
31
28.7
8 800
12 000
2DB
11.5
0.13
4T-32204
20
47
19.25
18.0
15.0
1.0
1.0
4T-32204
40.5
39.5
8 800
12 000
2DD
12.5
0.16
4T-30304A
20
52
16.25
16.0
13.0
1.5
1.5
4T-30304A
39
34
8 000
11 000
2FB
10.5
0.18
4T-30304CA
20
52
16.25
16.0
12.0
1.5
1.5
4T-30304CA
34.5
31
7 600
10 000
0
13.5
0.17
4T-32304
20
52
22.25
21.0
18.0
1.5
1.5
4T-32304
51.5
48.5
8 000
11 000
2FD
14.0
0.25
4T-320/22X
22
44
15.00
15.0
11.5
0.6
0.6
4T-320/22X
30
31.5
8 900
12 000
3CC
11.0
0.11
4T-32005X
25
47
15.00
15.0
11.5
0.6
0.6
4T-32005X
31
33.5
7 900
11 000
4CC
12.0
0.11
4T-33005
25
47
17.00
17.0
14.0
0.6
0.6
4T-33005
36
40.5
8 000
11 000
2CE
11.0
0.13
4T-30205
25
52
16.25
15.0
13.0
1.0
1.0
4T-30205
35
34
7 300
9 800
3CC
12.5
0.15
4T-32205
25
52
19.25
18.0
16.0
1.0
1.0
4T-32205
46.5
47
7 300
9 800
2CD
14.0
0.19
4T-32205R
25
52
19.25
18.0
15.0
1.0
1.0
4T-32205R
42
43
7 300
9 800
0
13.5
0.18
4T-32205C
25
52
19.25
18.0
15.0
1.0
1.0
4T-32205C
42.5
46.5
7 100
9 400
5CD
16.0
0.19
4T-32205CR
25
52
19.25
18.0
15.0
1.0
1.0
4T-32205CR
38
42
7 100
9 400
0
16.0
0.19
4T-33205
25
52
22.00
22.0
18.0
1.0
1.0
4T-33205
52.5
57.5
7 300
9 800
2DE
14.0
0.22
4T-30305
25
62
18.25
17.0
15.0
1.5
1.5
4T-30305
54
47.5
6 700
8 900
2FB
13.0
0.27
4T-30305C
25
62
18.25
17.0
14.0
1.5
1.5
4T-30305C
46
41.5
6 400
8 500
0
16.0
0.26
4T-30305D
25
62
18.25
17.0
13.0
1.5
1.5
4T-30305D
45
43.5
5 900
7 800
7FB
20.0
0.28
4T-32305
25
62
25.25
24.0
20.0
1.5
1.5
4T-32305
68
64.5
6 700
8 900
2FD
16.0
0.38
4T-320/28X
28
52
16.00
16.0
12.0
1.0
1.0
4T-320/28X
37
40.5
7 300
9 700
4CC
12.5
0.15
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表