UCHP Pillow Blocks (Center Height)
NTN Corporation
Bearing Units
UCHP Pillow Blocks (Center Height)
Powered by
CAD模型選擇
{ntn/bearing_units/uchp_pillow_b_ch/uchp_pb_ch_asmtab.prj},{NB=UCHP205D1(25,D1)},{SD=25},{GN=D1},{PPATH=../uchp_pb_ch_asmtpl.prj},{H=80},{L=142},{J=105},{A=50},{N=13},{N1=19},{H1=13},{H2=114},{B=34.1},{S=14.3},{D4=33.9},{UNX=UCHP205},{G=5.0},{SS=M5x0.8},{FB=M10},{GNP=GA-1/4-28UNF},{NNB=UC205D1},{BLR=14.0},{BSLR=7.85},{CBLR=1430},{CBSLR=800},{MASS=1.2}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
SD
Shaft Diameter
[mm]
UN
Unit Number
ⁿ/ₐ
H
Dimension
[mm]
L
Dimension
[mm]
J
Dimension
[mm]
A
Dimension
[mm]
N
Dimension
[mm]
N1
Dimension
[mm]
H1
Dimension
[mm]
H2
Dimension
[mm]
B
Dimension
[mm]
S
Dimension
[mm]
G
Dimension
[mm]
SS
Set screw
ⁿ/ₐ
FB
Fixed bolt
ⁿ/ₐ
GNP
Grease nipple (with grease nipple)
ⁿ/ₐ
NNB
Nominal number of bearing
ⁿ/ₐ
BLR
Cr Basic load rating
[kN]
BSLR
Cor Basic static load rating
[kN]
CBLR
Cr Basic load rating
[kgf]
CBSLR
Cor Basic static load rating
[kgf]
MASS
Mass
[kg]
UCHP201D1
12
UCHP201D1
70
127
95
40
13
19
13
101
31.0
12.7
4.5
M5x0.8
M10
GA-1/4-28UNF
UC201D1
12.8
6.65
1310
680
0.9
UCHP202D1
15
UCHP202D1
70
127
95
40
13
19
13
101
31.0
12.7
4.5
M5x0.8
M10
GA-1/4-28UNF
UC202D1
12.8
6.65
1310
680
0.9
UCHP203D1
17
UCHP203D1
70
127
95
40
13
19
13
101
31.0
12.7
4.5
M5x0.8
M10
GA-1/4-28UNF
UC203D1
12.8
6.65
1310
680
0.9
UCHP204D1
20
UCHP204D1
70
127
95
40
13
19
13
101
31.0
12.7
4.5
M5x0.8
M10
GA-1/4-28UNF
UC204D1
12.8
6.65
1310
680
0.9
UCHP205D1
25
UCHP205D1
80
142
105
50
13
19
13
114
34.1
14.3
5.0
M5x0.8
M10
GA-1/4-28UNF
UC205D1
14.0
7.85
1430
800
1.2
UCHP206D1
30
UCHP206D1
90
165
120
50
17
21
16
130
38.1
15.9
5.0
M6x0.75
M14
GA-1/4-28UNF
UC206D1
19.5
11.30
1980
1150
1.8
UCHP207D1
35
UCHP207D1
95
166
127
60
17
21
18
140
42.9
17.5
6.0
M6x0.75
M14
GA-1/4-28UNF
UC207D1
25.7
15.30
2620
1560
2.3
UCHP208D1
40
UCHP208D1
100
184
136
70
17
21
20
150
49.2
19.0
8.0
M8x1
M14
GA-1/4-28UNF
UC208D1
29.1
17.80
2970
1820
3.2
UCHP209D1
45
UCHP209D1
105
190
146
70
17
22
20
158
49.2
19.0
8.0
M8x1
M14
GA-1/4-28UNF
UC209D1
32.5
20.40
3350
2080
3.5
UCHP210D1
50
UCHP210D1
110
206
159
70
20
22
22
165
51.6
19.0
9.0
M8x1
M16
GA-PF1/8
UC210D1
35.0
23.20
3600
2370
3.9
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表