Series AL
NTN Corporation
Locknuts, Lockwashres and Lockplates
Lockplates
Powered by
CAD模型選擇
{ntn/locknuts_lockwashers_lockplates/lockplates/series_al.prj},{NB=AL68},{ORDER=AL68},{B3=5},{B4=28},{L2=15},{D7=14},{L1=38.0},{L3=48.0},{MASS=6.7},{LN=AN68,AN72}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
ORDER
Bearing No.
ⁿ/ₐ
B3
height
[mm]
B4
Length
[mm]
L2
width
[mm]
D7
Diameter
[mm]
L1
height
[mm]
L3
height
[mm]
MASS
mass
[kg]
LN
locknut
ⁿ/ₐ
AL44
AL44
4
20
12
9
22.5
30.5
2.6
AN44,AN48
AL52
AL52
4
24
12
12
25.5
33.5
3.4
AN52,AN56
AL60
AL60
4
24
12
12
30.5
38.5
3.8
AN60
AL64
AL64
5
24
15
12
31.0
41.0
5.3
AN64
AL68
AL68
5
28
15
14
38.0
48.0
6.7
AN68,AN72
AL76
AL76
5
32
15
14
40.0
50.0
8.0
AN76
AL80
AL80
5
32
15
18
45.0
55.0
8.2
AN80,AN84
AL88
AL88
5
36
15
18
43.0
53.0
9.0
AN88,AN92
AL96
AL96
5
36
15
18
53.0
63.0
10.4
AN96
AL100
AL100
5
40
15
18
45.0
55.0
10.5
AN100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
下載CAD模型
生成CAD模型
生成PDF資料表