Series ALL
NTN Corporation
Locknuts, Lockwashres and Lockplates
Lockplates
Powered by
CAD模型選擇
{ntn/locknuts_lockwashers_lockplates/lockplates/series_all.prj},{NB=ALL64},{ORDER=ALL64},{B3=5},{B4=24},{L2=15},{D7=9},{L1=21.0},{L3=31.0},{MASS=4.56},{LN=ANL64,ANL68}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
ORDER
Bearing No.
ⁿ/ₐ
B3
height
[mm]
B4
Length
[mm]
L2
width
[mm]
D7
Diameter
[mm]
L1
height
[mm]
L3
height
[mm]
MASS
mass
[kg]
LN
locknut No.
ⁿ/ₐ
ALL44
ALL44
4
20
12
7
13.5
21.5
2.12
ANL44
ALL48
ALL48
4
20
12
9
17.5
25.5
2.29
ANL48,ANL52
ALL56
ALL56
4
24
12
9
17.5
25.5
2.92
ANL56
ALL60
ALL60
4
24
12
9
20.5
28.5
3.16
ANL60
ALL64
ALL64
5
24
15
9
21.0
31.0
4.56
ANL64,ANL68
ALL72
ALL72
5
28
15
9
20.0
30.0
5.03
ANL72
ALL76
ALL76
5
28
15
12
24.0
34.0
5.28
ANL76,ANL80
ALL84
ALL84
5
32
15
12
24.0
34.0
6.11
ANL84
ALL88
ALL88
5
32
15
14
28.0
38.0
6.45
ANL88,ANL92
ALL96
ALL96
5
36
15
14
28.0
38.0
7.29
ANL96,ANL100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
下載CAD模型
生成CAD模型
生成PDF資料表