目錄: OILES CORPORATION
Created: 11.08.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
OILES CORPORATION
Pillow Block Units - UOP/DUOP
OILES CORPORATION
Pillow Block Units
Powered by
CAD模型選擇
{oiles/pillow_block_units/pillow_block_units_asmtab.prj},{NB=UOP 207},{ORDERNO=UOP 207},{D=35},{H=42.9},{A=165},{E=121},{B=48},{S1=17},{S2=21},{G=17},{W=84.0},{BI=42.9},{N=15.9},{S=M14},{B1=UO207},{C=P206},{NOTE=The Housing is made of FYH.},{CAU=Please refer to catalog about detail.},{VER=1},{PPATH=parts/pillow_block_units_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
ORDERNO
Order number
ⁿ/ₐ
D
Shaft diameter d
[mm]
H
Dimension h
[mm]
A
Dimension a
[mm]
E
Dimension e
[mm]
B
Dimension b
[mm]
S1
Dimension s1
[mm]
S2
Dimension s2
[mm]
G
Dimension g
[mm]
W
Dimension w
[mm]
BI
Dimension Bi
[mm]
N
Dimension n
[mm]
S
Size of bolt
ⁿ/ₐ
B1
Bearing Code
ⁿ/ₐ
C
Code of block
ⁿ/ₐ
NOTE
About housing
ⁿ/ₐ
CAU
Caution
ⁿ/ₐ
UOP 204
UOP 204
20
33.3
127
95
38
13
18
16
64.0
31.0
12.7
M10
UO204
P204
The Housing is made of FY...
Please refer to catalog a...
DUOP 204
DUOP 204
20
33.3
127
95
38
13
18
16
64.0
39.0
20.7
M10
DUO204
P204
The Housing is made of FY...
Please refer to catalog a...
UOP 205
UOP 205
25
33.3
127
95
38
13
18
16
64.0
34.1
12.8
M10
UO205
P204
The Housing is made of FY...
Please refer to catalog a...
DUOP 205
DUOP 205
25
33.3
127
95
38
13
18
16
64.0
43.1
21.8
M10
DUO205
P204
The Housing is made of FY...
Please refer to catalog a...
UOP 206
UOP 206
30
36.5
140
105
38
13
18
16
70.0
38.1
14.3
M10
UO206
P205
The Housing is made of FY...
Please refer to catalog a...
DUOP 206
DUOP 206
30
36.5
140
105
38
13
18
16
70.0
48.1
24.3
M10
DUO206
P205
The Housing is made of FY...
Please refer to catalog a...
UOP 207
UOP 207
35
42.9
165
121
48
17
21
17
84.0
42.9
15.9
M14
UO207
P206
The Housing is made of FY...
Please refer to catalog a...
DUOP 207
DUOP 207
35
42.9
165
121
48
17
21
17
84.0
52.9
25.9
M14
DUO207
P206
The Housing is made of FY...
Please refer to catalog a...
UOP 208
UOP 208
40
47.6
167
127
48
17
21
18
93.0
49.2
17.0
M14
UO208
P207
The Housing is made of FY...
Please refer to catalog a...
DUOP 208
DUOP 208
40
47.6
167
127
48
17
21
18
93.0
61.2
29.0
M14
DUO208
P207
The Housing is made of FY...
Please refer to catalog a...
UOP 209
UOP 209
45
49.2
184
137
54
17
21
18
98.0
49.2
19.0
M14
UO209
P208
The Housing is made of FY...
Please refer to catalog a...
DUOP 209
DUOP 209
45
49.2
184
137
54
17
21
18
98.0
61.2
31.0
M14
DUO209
P208
The Housing is made of FY...
Please refer to catalog a...
UOP 210
UOP 210
50
54.0
190
146
54
17
21
20
105.0
51.6
19.0
M14
UO210
P209
The Housing is made of FY...
Please refer to catalog a...
DUOP 210
DUOP 210
50
54.0
190
146
54
17
21
20
105.0
64.6
32.0
M14
DUO210
P209
The Housing is made of FY...
Please refer to catalog a...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表