目錄: Oleodinamica Marchesini
Created: 30.09.2021
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Oleodinamica Marchesini
NBPF - SELF-LOCKING THREADED PISTON
Oleodinamica Marchesini
Naldoni e Biondi
Powered by
CAD模型選擇
{oleodinamica_marchesini/naldoni_biondi/nbpf.prj},{NB=NBPF0802720B},{SHA256=5wkw+t9Xf1zokn/bS5FpH44ZUvM8aAWnyBitFV0DSbQ=},{INAME=nbpf0802720b},{NAME=nbpf0802720b},{NNCUSTOM=NBPF},{NTCUSTOM=PISTONE FILETTATO AUTOBLOCCANTE},{NBCUSTOM=NBPF0802720B},{LINACUSTOM=NBPF0802720B},{STEPFILE=NBPF0802720B},{PNGFILE=nbpf.png},{DWGFILE=NBPF0802720B},{CODE=NBPF0802720B},{VAR1=AUTOBLOCCANTE},{VAR2=250},{VAR3=80},{VAR4=28},{VAR5=},{VAR6=45},{VAR7=M27X2},{VAR8=30},{VAR9=80-100},{VAR10=1,01},{VAR11=45},{VAR12=NBCHPFM27M30},{VAR13=NBPF0802720B},{VAR14=},{STEPFILETESTATA=},{VAR15=},{VAR16=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
明細表
CODE
Code
ⁿ/ₐ
VAR1
TYPE
ⁿ/ₐ
VAR2
MAXIMUM PRESSURE
[Bar]
VAR3
EXTERNAL DIAMETER
[mm]
VAR4
INTERNAL DIAMETER
[mm]
VAR6
PISTON HEIGHT
[mm]
VAR7
THREADING
[mm]
VAR8
THREAD LENGTH
[mm]
VAR9
CLAMPING FORCE
[Nm]
VAR10
WEIGHT
[Kg]
VAR11
TOTAL LENGTH
[mm]
VAR12
WRENCH CODE
ⁿ/ₐ
VAR13
PISTON CODE WRENCH REFERENCE
ⁿ/ₐ
NBPF0351415B
NBPF0351415B
SELF-LOCKING
250
35
17
33
M14X1,5
23
35-45
0,13
33
NBCHPF000M14
NBPF0351415B
NBPF0401615B
NBPF0401615B
SELF-LOCKING
250
40
17
40
M16X1,5
30
40-50
0,21
40
NBCHPF000M16
NBPF0401615B
NBPF0451615B
NBPF0451615B
SELF-LOCKING
250
45
17
40
M16X1,5
30
40-50
0,29
40
NBCHPF000M16
NBPF0451615B
NBPF0502015B
NBPF0502015B
SELF-LOCKING
250
50
21
40
M20X1,5
28
50-60
0,29
40
NBCHPF000M20
NBPF0502015B
NBPF0602420B
NBPF0602420B
SELF-LOCKING
250
60
25
45
M24X2
30
60-75
0,54
45
NBCHPF000M24
NBPF0602420B
NBPF0632420B
NBPF0632420B
SELF-LOCKING
250
63
25
45
M24X2
30
60-75
0,62
45
NBCHPF000M24
NBPF0632420B
NBPF0652420B
NBPF0652420B
SELF-LOCKING
250
65
25
45
M24X2
30
60-75
0,69
45
NBCHPF000M24
NBPF0652420B
NBPF0702420B
NBPF0702420B
SELF-LOCKING
250
70
25
45
M24X2
30
60-75
0,74
45
NBCHPF000M24
NBPF0702420B
NBPF0752720B
NBPF0752720B
SELF-LOCKING
250
75
28
45
M27X2
30
80-100
0,84
45
NBCHPFM27M30
NBPF0752720B
NBPF0802720B
NBPF0802720B
SELF-LOCKING
250
80
28
45
M27X2
30
80-100
1,01
45
NBCHPFM27M30
NBPF0802720B
NBPF0803020B
NBPF0803020B
SELF-LOCKING
250
80
33
45
M30X2
30
100-140
0,95
45
NBCHPFM27M30
NBPF0803020B
NBPF0903320B
NBPF0903320B
SELF-LOCKING
250
90
35
50
M33X2
35
130-170
1,48
50
NBCHPF000M33
NBPF0903320B
NBPF1003320B
NBPF1003320B
SELF-LOCKING
250
100
35
50
M33X2
35
130-170
1,87
50
NBCHPF000M33
NBPF1003320B
NBPF1103920B
NBPF1103920B
SELF-LOCKING
250
110
42
50
M39X2
35
170-200
2,28
50
NBCHPF000M33
NBPF1103920B
NBPF1204220B
NBPF1204220B
SELF-LOCKING
250
120
45
50
M42X2
35
175-210
2,79
50
NBCHPFM424852
NBPF1204220B
NBPF1254220B
NBPF1254220B
SELF-LOCKING
250
125
45
50
M42X2
35
175-210
3,07
50
NBCHPFM424852
NBPF1254220B
NBPF1304220B
NBPF1304220B
SELF-LOCKING
250
130
45
50
M42X2
35
175-210
3,35
50
NBCHPFM424852
NBPF1304220B
NBPF1404820B
NBPF1404820B
SELF-LOCKING
250
140
51
58
M48X2
40
200-240
4,69
58
NBCHPFM424852
NBPF1404820B
NBPF1504820B
NBPF1504820B
SELF-LOCKING
250
150
51
58
M48X2
40
200-240
5,63
58
NBCHPFM424852
NBPF1504820B
NBPF1605220B
NBPF1605220B
SELF-LOCKING
250
160
54
58
M52X2
43
210-250
6,5
58
NBCHPFM424852
NBPF1605220B
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表