目錄: Optibelt
Created: 13.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Optibelt
CP Inch - CP Clamping Plates for Inch Timing Belts
Optibelt
Metal Products
Clamping Plates for Timing Belts
Powered by
CAD模型選擇
{optibelt/metall/klemmplatten/cp_inch.prj},{NB=XL 025 CP},{BEZ=XL 025 CP},{ANR=1683798},{GTIN=4014486024715},{P=5.080},{PHELP=5.080},{BW=6.35},{BWHELP=6.35},{W=25.5},{WHELP=25.5},{A=6},{L=42.5},{LHELP=42.5},{E=3.5},{EHELP=3.5},{H=8},{DB=5.5},{DBHELP=5.5},{MATERIAL=Aluminium 6082 T6 / 6063},{GEWICHT=0.02},{OF= -},{QS=nach ISO 254},{ORDER=1},{TYPE=XL}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
明細表
BEZ
Designation Sales
ⁿ/ₐ
ANR
Part ID
ⁿ/ₐ
GTIN
Global Trade Item Number
ⁿ/ₐ
P
Pitch
[mm]
BW
Belt Width
[mm]
W
[mm]
A
[mm]
L
[mm]
E
[mm]
H
[mm]
DB
Bore Diameter
[mm]
MATERIAL
Material
ⁿ/ₐ
GEWICHT
Weight
[kg]
OF
Surface Treatment
ⁿ/ₐ
QS
Quality Standard
ⁿ/ₐ
XL 025 CP
XL 025 CP
1683798
4014486024715
5.080
6.35
25.5
6
42.5
3.5
8
5.5
Aluminium 6082 T6 / 6063
0.02
-
acc. to ISO 254
XL 037 CP
XL 037 CP
1676713
4014486024807
5.080
9.53
28.5
6
42.5
3.5
8
5.5
Aluminium 6082 T6 / 6063
0.03
-
acc. to ISO 254
XL 050 CP
XL 050 CP
1676272
4014486024852
5.080
12.70
32.0
6
42.5
3.5
8
5.5
Aluminium 6082 T6 / 6063
0.03
-
acc. to ISO 254
XL 075 CP
XL 075 CP
1968560
4014486025088
5.080
19.05
38.0
6
42.5
3.5
8
5.5
Aluminium 6082 T6 / 6063
0.03
-
acc. to ISO 254
XL 100 CP
XL 100 CP
1707138
4014486025798
5.080
25.40
45.0
6
42.5
3.5
8
5.5
Aluminium 6082 T6 / 6063
0.04
-
acc. to ISO 254
L 037 CP
L 037 CP
1013207
4014486005530
9.525
9.53
36.0
8
76.6
5.0
15
9.0
Aluminium 6082 T6 / 6063
0.10
-
acc. to ISO 254
L 050 CP
L 050 CP
1781982
4014486005585
9.525
12.70
39.0
8
76.6
5.0
15
9.0
Aluminium 6082 T6 / 6063
0.10
-
acc. to ISO 254
L 075 CP
L 075 CP
1520324
4014486005639
9.525
19.05
45.0
8
76.6
5.0
15
9.0
Aluminium 6082 T6 / 6063
0.12
-
acc. to ISO 254
L 100 CP
L 100 CP
1774120
4014486005745
9.525
25.40
51.5
8
76.6
5.0
15
9.0
Aluminium 6082 T6 / 6063
0.14
-
acc. to ISO 254
L 150 CP
L 150 CP
1689312
4014486005943
9.525
38.10
64.0
8
76.6
5.0
15
9.0
Aluminium 6082 T6 / 6063
0.18
-
acc. to ISO 254
L 200 CP
L 200 CP
1652070
4014486006353
9.525
50.80
77.0
8
76.6
5.0
15
9.0
Aluminium 6082 T6 / 6063
0.21
-
acc. to ISO 254
H 050 CP
H 050 CP
1013208
4014486002621
12.700
12.70
45.0
10
106.9
9.0
22
11.0
Aluminium 6082 T6 / 6063
0.05
-
acc. to ISO 254
H 075 CP
H 075 CP
1572870
4014486002676
12.700
19.05
51.0
10
106.9
9.0
22
11.0
Aluminium 6082 T6 / 6063
0.07
-
acc. to ISO 254
H 100 CP
H 100 CP
1520669
4014486002768
12.700
25.40
57.5
10
106.9
9.0
22
11.0
Aluminium 6082 T6 / 6063
0.10
-
acc. to ISO 254
H 150 CP
H 150 CP
1602156
4014486002836
12.700
38.10
70.0
10
106.9
9.0
22
11.0
Aluminium 6082 T6 / 6063
0.15
-
acc. to ISO 254
H 200 CP
H 200 CP
1720839
4014486002904
12.700
50.80
83.0
10
106.9
9.0
22
11.0
Aluminium 6082 T6 / 6063
0.20
-
acc. to ISO 254
H 300 CP
H 300 CP
1669243
4014486003277
12.700
76.20
108.0
10
106.9
9.0
22
11.0
Aluminium 6082 T6 / 6063
0.30
-
acc. to ISO 254
H 400 CP
H 400 CP
1516744
4014486003741
12.700
101.60
134.0
10
106.9
9.0
22
11.0
Aluminium 6082 T6 / 6063
0.40
-
acc. to ISO 254
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表