目錄: Parker
Created: 01.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Parker
PAFS-S EO - SAE Straight 4 bolt flange (socket weld)
Parker
ERMETO High Pressure Hydraulic Flanges
SAE 4 bolt flanges
Powered by
CAD模型選擇
{parker/m_flansche/03m_sae_voll_fl/pafs_s.prj},{NB=EO SAE Vollflansche gerade mit Einschweiss-Anschluss PAFS408S90.5SS},{ERMETO=PAFS408S90.5SS},{BESTNR=PAFS408S90.5},{INFO=PDF Link},{WERKSTOFF=Edelstahl},{BRSAE=3},{ID=85.320},{BRISO=76},{D=88.9},{D1=73},{D2=90.5},{L1=90},{L2=55},{L3=30},{LA=178},{LB=208},{LX=71.4},{LY=152.4},{DB=32.0},{SCM=M30x110},{SCU=-},{WEIGHT=13.00000},{PNS=420},{PNSS=420},{PSI=6000},{RS=3.530},{WERKSTOFFVIS=Edelstahl},{ERMETO2=PAFS408S90.5SS}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ERMETO
Order code
ⁿ/ₐ
WERKSTOFF
Material selection
ⁿ/ₐ
BRSAE
Nom. flange size SAE
[Zoll]
BRISO
Nom. flange size ISO (DN)
[mm]
D
Diameter max.
[mm]
D1
Diameter
[mm]
D2
Diameter
[mm]
L1
Length
[mm]
L2
Length
[mm]
L3
Length
[mm]
LA
Length
[mm]
LB
Length
[mm]
LX
Length
[mm]
LY
Length
[mm]
DB
Diameter
[mm]
SCM
Screws (metr.)
[mm]
SCU
Screws (unc.)
[Zoll]
WEIGHT
Weight
[kg]
PSI
PSI Series
ⁿ/ₐ
EO SAE Straight 4 bolt fl...
PAFS080S17.5SS
Stainless Steel
1/2
13
17.2
13
17.5
36
16
18
46
58
17.5
38.1
9.0
M8x30
5/16x1 1/4
0.31520
3000
EO SAE Straight 4 bolt fl...
PAFS080S21.6SS
Stainless Steel
1/2
13
21.3
13
21.6
36
16
18
46
58
17.5
38.1
9.0
M8x30
5/16x1 1/4
0.29800
3000
EO SAE Straight 4 bolt fl...
PAFS100S27.2SS
Stainless Steel
3/4
19
26.9
19
27.2
36
18
18
49
66
22.3
47.6
10.5
M10x35
3/8x1 1/2
0.41020
3000
EO SAE Straight 4 bolt fl...
PAFS102S34.1SS
Stainless Steel
1
25
33.7
25
34.1
38
18
18
53
70
26.2
52.4
10.3
M10x35
3/8x1 1/2
0.50000
3000
EO SAE Straight 4 bolt fl...
PAFS104S42.8SS
Stainless Steel
1 1/4
32
42.4
31
42.8
41
21
20
69
80
30.2
58.7
10.5
M10x40
7/16x1 1/2
0.76310
3000
EO SAE Straight 4 bolt fl...
PAFS106S48.6SS
Stainless Steel
1 1/2
38
48.3
38
48.6
44
25
22
77
94
35.7
69.9
13.5
M12x45
1/2x1 3/4
1.11400
3000
EO SAE Straight 4 bolt fl...
PAFS108S61SS
Stainless Steel
2
51
60.3
50
61.0
45
25
24
89
103
42.9
77.8
13.5
M12x45
1/2x1 3/4
1.17100
3000
EO SAE Straight 4 bolt fl...
PAFS110S76.6SS
Stainless Steel
2 1/2
64
76.1
63
76.6
50
25
28
101
115
50.8
88.9
13.5
M12x45
1/2x1 3/4
1.41200
3000
EO SAE Straight 4 bolt fl...
PAFS112S90.5SS
Stainless Steel
3
76
88.9
73
90.5
50
27
28
124
135
61.9
106.4
17.0
M16x55
5/8x2 1/4
2.30000
3000
EO SAE Straight 4 bolt fl...
PAFS114S103SS
Stainless Steel
3 1/2
89
101.6
89
103.0
50
27
28
137
153
69.9
120.7
17.0
M16x55
5/8x2 1/4
2.92700
3000
EO SAE Straight 4 bolt fl...
PAFS116S115.5SS
Stainless Steel
4
102
114.3
99
115.5
50
27
28
147
163
77.8
130.2
17.0
M16x55
5/8x2 1/4
3.09500
3000
EO SAE Straight 4 bolt fl...
PAFS118S142SS
Stainless Steel
5
127
140.0
120
142.0
50
28
28
180
184
92.1
152.4
17.0
M16x55
5/8x2 1/4
3.25000
3000
EO SAE Straight 4 bolt fl...
PAFS401S17.5SS
Stainless Steel
1/2
13
17.2
13
17.5
36
16
18
46
58
18.2
40.5
9.0
M8x30
5/16x1 1/4
0.26000
6000
EO SAE Straight 4 bolt fl...
PAFS401S21.6SS
Stainless Steel
1/2
13
21.3
13
21.6
36
16
18
46
58
18.2
40.5
9.0
M8x30
5/16x1 1/4
0.30500
6000
EO SAE Straight 4 bolt fl...
PAFS402S27.2SS
Stainless Steel
3/4
19
26.9
19
27.2
36
19
20
53
71
23.8
50.8
10.3
M10x35
3/8x1 1/2
0.53130
6000
EO SAE Straight 4 bolt fl...
PAFS403S34.1SS
Stainless Steel
1
25
33.7
25
34.1
44
24
22
66
80
27.8
57.2
13.5
M12x45
7/16x1 1/2
0.89590
6000
EO SAE Straight 4 bolt fl...
PAFS404S42.8SS
Stainless Steel
1 1/4
32
42.4
31
42.8
44
27
22
77
94
31.8
66.6
15.0
M14x50
1/2x1 3/4
1.18500
6000
EO SAE Straight 4 bolt fl...
PAFS405S48.6SS
Stainless Steel
1 1/2
38
48.3
38
48.6
51
30
24
89
106
36.5
79.3
17.0
M16x55
5/8x2 1/4
1.71130
6000
EO SAE Straight 4 bolt fl...
PAFS406S61SS
Stainless Steel
2
51
60.3
50
61.0
70
37
25
116
135
44.5
96.8
21.0
M20x70
3/4x2 3/4
3.72640
6000
EO SAE Straight 4 bolt fl...
PAFS407S76.6SS
Stainless Steel
2 1/2
64
76.1
63
76.6
75
45
28
150
166
58.7
123.8
25.0
M24x90
-
0.00010
6000
EO SAE Straight 4 bolt fl...
PAFS408S90.5SS
Stainless Steel
3
76
88.9
73
90.5
90
55
30
178
208
71.4
152.4
32.0
M30x110
-
13.00000
6000
EO SAE Straight 4 bolt fl...
PAFS080S17.5S
Steel, plain oiled
1/2
13
17.2
13
17.5
36
16
18
46
58
17.5
38.1
9.0
M8x30
5/16x1 1/4
0.30360
3000
EO SAE Straight 4 bolt fl...
PAFS080S21.6S
Steel, plain oiled
1/2
13
21.3
13
21.6
36
16
18
46
58
17.5
38.1
9.0
M8x30
5/16x1 1/4
0.28500
3000
EO SAE Straight 4 bolt fl...
PAFS100S27.2S
Steel, plain oiled
3/4
19
26.9
19
27.2
36
18
18
49
66
22.3
47.6
10.5
M10x35
3/8x1 1/2
0.40000
3000
EO SAE Straight 4 bolt fl...
PAFS102S34.1S
Steel, plain oiled
1
25
33.7
25
34.1
38
18
18
53
70
26.2
52.4
10.3
M10x35
3/8x1 1/2
0.49260
3000
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表