VPC K-M - Metric thread type
(株)日本匹士克
New models: Vacuum Pad Series
Pad and Holder Joint Ass'y
防滑系列
VPC
Powered by
CAD模型選擇
{pisco_jp/vacuum_pad_series_r2/vacuum_pad_pad_and_holder_joint_assy/skidproof_type/vpc/vpc_k_m_asmtab.prj},{NB=VPC40-6KNH-M6U},{PROJECT=Metric thread type},{TYPE=VPC},{PTC=K},{PD=40},{ST=6},{PJC=M6U},{PCC=M6},{PMS=NH},{HA=VPC-M6-6-M6U},{PS=VP40K_-M6},{L1=36.400},{L2=17.600},{L=54.000},{PPATH=../vpa/parts/skidroof_asmtpl.prj},{VERX=1.000},{OPECV=},{OPFH=},{OPF=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
TYPE
Holder Type
ⁿ/ₐ
PTC
Pad type code
ⁿ/ₐ
PD
Pad dia.
[mm]
ST
Stroke
ⁿ/ₐ
PJC
Port size and joint code
ⁿ/ₐ
PCC
Pad connection code
ⁿ/ₐ
VPC10-6KNH-M6
VPC10-6KNH-M6
VPC
K
10
6
M6
M4
VPC10-6KNH-M6U
VPC10-6KNH-M6U
VPC
K
10
6
M6U
M4
VPC10-10KNH-M6
VPC10-10KNH-M6
VPC
K
10
10
M6
M4
VPC10-15KNH-M6
VPC10-15KNH-M6
VPC
K
10
15
M6
M4
VPC10-20KNH-M6
VPC10-20KNH-M6
VPC
K
10
20
M6
M4
VPC20-6KNH-M6
VPC20-6KNH-M6
VPC
K
20
6
M6
M6
VPC30-6KNH-M6
VPC30-6KNH-M6
VPC
K
30
6
M6
M6
VPC40-6KNH-M6
VPC40-6KNH-M6
VPC
K
40
6
M6
M6
VPC50-6KNH-M6
VPC50-6KNH-M6
VPC
K
50
6
M6
M6
VPC20-6KNH-M6U
VPC20-6KNH-M6U
VPC
K
20
6
M6U
M6
VPC30-6KNH-M6U
VPC30-6KNH-M6U
VPC
K
30
6
M6U
M6
VPC40-6KNH-M6U
VPC40-6KNH-M6U
VPC
K
40
6
M6U
M6
VPC50-6KNH-M6U
VPC50-6KNH-M6U
VPC
K
50
6
M6U
M6
VPC20-10KNH-M6
VPC20-10KNH-M6
VPC
K
20
10
M6
M6
VPC30-10KNH-M6
VPC30-10KNH-M6
VPC
K
30
10
M6
M6
VPC40-10KNH-M6
VPC40-10KNH-M6
VPC
K
40
10
M6
M6
VPC50-10KNH-M6
VPC50-10KNH-M6
VPC
K
50
10
M6
M6
VPC20-15KNH-M6
VPC20-15KNH-M6
VPC
K
20
15
M6
M6
VPC30-15KNH-M6
VPC30-15KNH-M6
VPC
K
30
15
M6
M6
VPC40-15KNH-M6
VPC40-15KNH-M6
VPC
K
40
15
M6
M6
VPC50-15KNH-M6
VPC50-15KNH-M6
VPC
K
50
15
M6
M6
VPC20-20KNH-M6
VPC20-20KNH-M6
VPC
K
20
20
M6
M6
VPC30-20KNH-M6
VPC30-20KNH-M6
VPC
K
30
20
M6
M6
VPC40-20KNH-M6
VPC40-20KNH-M6
VPC
K
40
20
M6
M6
VPC50-20KNH-M6
VPC50-20KNH-M6
VPC
K
50
20
M6
M6
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表