RPV062 - 旋转式真空泵
(株)日本匹士克
真空泵
旋转式真空泵
Powered by
CAD模型選擇
{pisco_jp/vacuum_pump/rotary_vacuum_pump/rpv062_60_asmtab.prj},{NB=RPV062-60S100(00)},{IDNR=},{ORDERNO=RPV062-60S100},{MTYP=Single-Phase 100VAC},{FITIP=0},{FITEP=0},{EC=Only Cleaner / with Straight fitting / with Elbow fitting / Nothing},{FITIPALG='0','without fitting','1','Straight tube dia 10mm','2','Straight tube dia 12mm','3','Straight tube dia 16mm','4','Elbow tube dia 10mm','5','Elbow tube dia 12mm','6','Elbow tube dia 16mm'},{FITEPALG='0','without fitting','1','Straight tube dia 10mm','2','Straight tube dia 12mm','3','Straight tube dia 16mm','4','Elbow tube dia 10mm','5','Elbow tube dia 12mm','6','Elbow tube dia 16mm'},{PPATH=rpv062_60/rpv062_60_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
ORDERNO
规格
ⁿ/ₐ
MTYP
电机种类
ⁿ/ₐ
RPV062-60S100
RPV062-60S100
单动100V异步电动机
RPV062-60T200
RPV062-60T200
三相200/220/230V异步电动机
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表