LND IP66 - Fitting
PMA
3 SMART-LINE
Fittings
Metric thread
LND straight
Powered by
CAD模型選擇
{pma/3_smart_line/anschlussarmaturen/metrisch-gewinde/lnd_gerade/_lnd-m638.prj},{NB=_LND-M257-8},{IDNR=_LND-M257-8},{BLACK=ALND-M257-8},{GREY=SLND-M257-8},{M=M25 x 1.5},{NW=17},{GL=8},{L=38.0},{AD=27.5},{FD=31.0},{ID=19.0},{SW=24},{MAT=PA 6},{INFO=click here PDF document},{SWL=14.500},{GAD=25.000},{GKD=23.200},{GID=19.000},{RD=21.500},{HV=3.000},{GF1=1.000},{GF3=0.500},{FB=2.000},{GF2=0.500},{SWA=26.000},{ET=26.800},{LV=7.300},{DI=0.000},{DRM=23.500},{KR=3.800},{FFT1=0.300},{FFT2=1.900},{FFA1=4.200},{FFB1=4.300},{FFA2=5.300},{FFA3=2.000},{W=20.000},{IDB=0.000},{P=1.5}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
LINA
明細表
BLACK
Order no. black
ⁿ/ₐ
GREY
Order no. grey
ⁿ/ₐ
M
Metric thread
ⁿ/ₐ
NW
Nominal width
ⁿ/ₐ
GL
Thread length
[mm]
L
Length
[mm]
AD
Module Ø
[mm]
FD
Flange Ø
[mm]
ID
Clearance
[mm]
SW
Width across flats
[mm]
MAT
Plastic
ⁿ/ₐ
_LND-M120
ALND-M120
SLND-M120
M12 x 1.5
10
11
34.0
19.0
20.0
8.0
16
PA 6
_LND-M160
ALND-M160
SLND-M160
M16 x 1.5
10
11
34.0
19.0
22.0
11.0
16
PA 6
_LND-M162
ALND-M162
SLND-M162
M16 x 1.5
12
11
38.0
22.0
23.0
11.0
19
PA 6
_LND-M200
ALND-M200
SLND-M200
M20 x 1.5
10
11
34.0
19.0
26.0
11.0
16
PA 6
_LND-M200-8
ALND-M200-8
SLND-M200-8
M20 x 1.5
10
8
31.0
19.0
26.0
11.0
16
PA 6
_LND-M202
ALND-M202
SLND-M202
M20 x 1.5
12
11
38.0
22.0
26.0
13.0
19
PA 6
_LND-M202-8
ALND-M202-8
SLND-M202-8
M20 x 1.5
12
8
35.0
22.0
26.0
13.0
19
PA 6
_LND-M207
ALND-M207
SLND-M207
M20 x 1.5
17
11
41.0
27.5
28.0
14.5
24
PA 6
_LND-M207-8
ALND-M207-8
SLND-M207-8
M20 x 1.5
17
8
38.0
27.5
28.0
14.5
24
PA 6
_LND-M257
ALND-M257
SLND-M257
M25 x 1.5
17
12
42.0
27.5
31.0
19.0
24
PA 6
_LND-M257-8
ALND-M257-8
SLND-M257-8
M25 x 1.5
17
8
38.0
27.5
31.0
19.0
24
PA 6
_LND-M253
ALND-M253
SLND-M253
M25 x 1.5
23
12
45.5
35.5
35.5
19.0
32
PA 6
_LND-M323
ALND-M323
SLND-M323
M32 x 1.5
23
15
48.5
35.5
38.0
26.0
32
PA 6
_LND-M323-10
ALND-M323-10
SLND-M323-10
M32 x 1.5
23
10
43.5
35.5
38.0
26.0
32
PA 6
_LND-M329
ALND-M329
SLND-M329
M32 x 1.5
29
15
50.5
42.0
43.0
26.0
38
PA 6
_LND-M329-10
ALND-M329-10
SLND-M329-10
M32 x 1.5
29
10
45.5
42.0
43.0
26.0
38
PA 6
_LND-M409
ALND-M409
SLND-M409
M40 x 1.5
29
19
54.5
42.0
46.0
32.0
38
PA 6
_LND-M409-10
ALND-M409-10
SLND-M409-10
M40 x 1.5
29
10
45.5
42.0
46.0
32.0
38
PA 6
_LND-M406
ALND-M406
SLND-M406
M40 x 1.5
36
19
60.5
51.5
55.0
32.0
46
PA 6
_LND-M506
ALND-M506
SLND-M506
M50 x 1.5
36
19
61.0
51.5
56.0
40.0
46
PA 6
_LND-M508
ALND-M508
SLND-M508
M50 x 1.5
48
19
61.0
64.0
69.0
42.0
60
PA 6
_LND-M638
ALND-M638
SLND-M638
M63 x 1.5
48
19
61.0
64.0
69.0
51.0
60
PA 6
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表