目錄: RCM
Created: 27.11.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
RCM
BAA - Headed steel guide bush EUROPA
RCM
GUIDE ELEMENTS - SLIDING ELEMENTS
GUIDE BUSHES
Powered by
CAD模型選擇
{rcm/guide_scorrimenti/bussole/baa.prj},{NB=BAAM 3247},{T=M},{D=32},{L=60},{L1=47},{L2=13},{D1=45},{D2=53},{D3=48},{LS=31.5},{TIPO=A}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
T
length
ⁿ/ₐ
D
[mm]
L
[mm]
L1
[mm]
L2
[mm]
D1
[mm]
D2
[mm]
D3
[mm]
LS
[mm]
TIPO
Type
ⁿ/ₐ
BAAC 1818
BAAC 1818
BUSSOLA AMOV. ACCIAIO 18C...
C
18
31
18
13
28
34
29
20.5
A
BAAM 1837
BAAM 1837
BUSSOLA AMOV. ACCIAIO 18M...
M
18
50
37
13
28
34
29
20.5
A
BAAM 1818
BAAM 1818
BUSSOLA AMOV. ACCIAIO 18M...
M
18
50
18
32
28
34
31
20.5
B
BAAL 1827
BAAL 1827
BUSSOLA AMOV. ACCIAIO 18L...
L
18
70
27
43
28
34
31
20.5
B
BAAL 1818
BAAL 1818
BUSSOLA AMOV. ACCIAIO 18L...
L
18
70
18
52
28
34
31
20.5
B
BAAC 1918
BAAC 1918
BUSSOLA AMOV. ACCIAIO 19C...
C
19
31
18
13
28
34
29
20.5
A
BAAM 1937
BAAM 1937
BUSSOLA AMOV. ACCIAIO 19M...
M
19
50
37
13
28
34
29
20.5
A
BAAM 1918
BAAM 1918
BUSSOLA AMOV. ACCIAIO 19M...
M
19
50
18
32
28
34
31
20.5
B
BAAL 1927
BAAL 1927
BUSSOLA AMOV. ACCIAIO 19L...
L
19
70
27
43
28
34
31
20.5
B
BAAL 1918
BAAL 1918
BUSSOLA AMOV. ACCIAIO 19L...
L
19
70
18
52
28
34
31
20.5
B
BAAC 2423
BAAC 2423
BUSSOLA AMOV. ACCIAIO 24C...
C
24
36
23
13
38
44
39
25.5
A
BAAM 2442
BAAM 2442
BUSSOLA AMOV. ACCIAIO 24M...
M
24
55
42
13
38
44
39
25.5
A
BAAM 2423
BAAM 2423
BUSSOLA AMOV. ACCIAIO 24M...
M
24
55
23
32
38
44
41
25.5
B
BAAL 2432
BAAL 2432
BUSSOLA AMOV. ACCIAIO 24L...
L
24
80
32
48
38
44
41
25.5
B
BAAL 2423
BAAL 2423
BUSSOLA AMOV. ACCIAIO 24L...
L
24
80
23
57
38
44
41
25.5
B
BAAC 2523
BAAC 2523
BUSSOLA AMOV. ACCIAIO 25C...
C
25
36
23
13
38
44
39
25.5
A
BAAM 2542
BAAM 2542
BUSSOLA AMOV. ACCIAIO 25M...
M
25
55
42
13
38
44
39
25.5
A
BAAM 2523
BAAM 2523
BUSSOLA AMOV. ACCIAIO 25M...
M
25
55
23
32
38
44
41
25.5
B
BAAL 2532
BAAL 2532
BUSSOLA AMOV. ACCIAIO 25L...
L
25
80
32
48
38
44
41
25.5
B
BAAL 2523
BAAL 2523
BUSSOLA AMOV. ACCIAIO 25L...
L
25
80
23
57
38
44
41
25.5
B
BAAC 3030
BAAC 3030
BUSSOLA AMOV. ACCIAIO 30C...
C
30
43
30
13
45
53
48
31.5
A
BAAM 3047
BAAM 3047
BUSSOLA AMOV. ACCIAIO 30M...
M
30
60
47
13
45
53
48
31.5
A
BAAM 3026
BAAM 3026
BUSSOLA AMOV. ACCIAIO 30M...
M
30
60
26
34
45
53
50
31.5
B
BAAL 3037
BAAL 3037
BUSSOLA AMOV. ACCIAIO 30L...
L
30
90
37
53
45
53
50
31.5
B
BAAL 3026
BAAL 3026
BUSSOLA AMOV. ACCIAIO 30L...
L
30
90
26
64
45
53
50
31.5
B
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表