目錄: Reid Supply
Created: 09.12.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Reid Supply
PRB-256 - Ball Bearings - Standard, Double Sealed
Reid Supply
Power Transmission
Rotary
Bearings
Ball Bearings
Standard, Double Sealed
Powered by
CAD模型選擇
{reidsupply/l1_d00000000/l2_d01000000/l3_d01050000/l4_d01050300/p040335/prb-256.prj},{NB=PRB-260},{PN=PRB-260},{AMERSID=1045305},{APACID=-},{EMEAID=-},{A=20},{B=47},{C=14},{BASICLOADRATINGD=2860},{BASICLOADRATINGS=1470},{SPEEDRATINGRPMGR=10000},{URL=https://www.reidsupply.com/en-us/p/ball-bearings/prb-260}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
PN
Part No.
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
A
A Inside Diameter
[mm]
B
B Outside Diameter
[mm]
C
C Width
[mm]
BASICLOADRATINGD
Basic Load Rating Dynamic
ⁿ/ₐ
BASICLOADRATINGS
Basic Load Rating Static
ⁿ/ₐ
SPEEDRATINGRPMGR
Speed Rating rpm Grease
ⁿ/ₐ
PRB-256
PRB-256
1045301
-
-
10
30
9
1140
531
17000
PRB-257
PRB-257
1045302
-
-
12
32
10
1550
697
15000
PRB-258
PRB-258
1045303
-
-
15
35
11
1750
843
13000
PRB-259
PRB-259
1045304
-
-
17
40
12
2150
1070
12000
PRB-260
PRB-260
1045305
-
-
20
47
14
2860
1470
10000
PRB-261
PRB-261
1045306
-
-
25
52
15
3150
1750
8500
PRB-262
PRB-262
1045307
-
-
30
62
16
4380
2520
7500
PRB-263
PRB-263
1045308
-
-
35
72
17
5730
3440
6300
PRB-264
PRB-264
1045309
-
-
40
80
18
6900
4270
5600
PRB-265
PRB-265
1045310
-
-
45
85
19
7460
4860
5000
PRB-266
PRB-266
1045311
-
-
50
90
20
7890
5220
4000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表