目錄: Rittal
Created: 01.09.2013
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
Rittal
E-Box - EB
Rittal
机柜系统
小型箱体
Powered by
CAD模型選擇
{rittal/schaltschranksys/kleingeh/eb_asmtab.prj},{NB=1549.500 (2)},{BEST=1549.500},{STATUSPIM=50},{EOLDATE=30.09.2020},{DETAIL=2},{INFO=PDF Katalog},{BEZ1=E-Box EB},{BEZ2=},{BEZ3=},{BEZ=Elektro-Box lackiert RAL 7035 200x200x120 mm},{B=200},{H=200},{T=120},{F=175},{G=185},{GEW=2.800},{PPATH=assemblies/elektro_box_eb_asmtpl.prj},{INFOPAGE=hb34_s34_s35},{CNSETIM40=EC002713},{CNSECLASS51=27-18-01-02},{CNSECLASS70=27-18-01-01},{CNSECLASS80=27-18-01-01}
過濾設置
運行過濾
刪除篩檢程式
取消
Discontinued product
Product discontinued since 2020年9月30日.
Alternative part(s)
Should a replacement part be used?
1549.000 (2)
Rittal
02.11.2021
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
BEST
型号
ⁿ/ₐ
BEZ1
Designation 1
ⁿ/ₐ
B
宽度
[mm]
H
高度
[mm]
T
深度
[mm]
F
安装板宽度
[mm]
G
安装板高度
[mm]
GEW
重量
[kg]
CNSETIM40
ⁿ/ₐ
CNSECLASS51
ⁿ/ₐ
CNSECLASS70
ⁿ/ₐ
CNSECLASS80
ⁿ/ₐ
1551.500 (2)
1551.500
Elektro-Box EB
150
150
80
125
135
1.700
EC002713
27-18-01-02
27-18-01-01
27-18-01-01
1545.500 (2)
1545.500
Elektro-Box EB
150
300
80
125
285
2.600
EC002713
27-18-01-02
27-18-01-01
27-18-01-01
1546.500 (2)
1546.500
Elektro-Box EB
200
200
80
175
185
2.400
EC002713
27-18-01-02
27-18-01-01
27-18-01-01
1552.500 (2)
1552.500
Elektro-Box EB
200
300
80
175
285
3.200
EC002713
27-18-01-02
27-18-01-01
27-18-01-01
1547.500 (2)
1547.500
Elektro-Box EB
200
400
80
175
385
4.400
EC002713
27-18-01-02
27-18-01-01
27-18-01-01
1553.500 (2)
1553.500
Elektro-Box EB
150
150
120
125
135
2.000
EC002713
27-18-01-02
27-18-01-01
27-18-01-01
1548.500 (2)
1548.500
Elektro-Box EB
150
300
120
125
285
3.000
EC002713
27-18-01-02
27-18-01-01
27-18-01-01
1549.500 (2)
1549.500
Elektro-Box EB
200
200
120
175
185
2.800
EC002713
27-18-01-02
27-18-01-01
27-18-01-01
1554.500 (2)
1554.500
Elektro-Box EB
200
300
120
175
285
3.600
EC002713
27-18-01-02
27-18-01-01
27-18-01-01
1550.500 (2)
1550.500
Elektro-Box EB
200
400
120
175
385
5.000
EC002713
27-18-01-02
27-18-01-01
27-18-01-01
1557.500 (2)
1557.500
Elektro-Box EB
200
500
120
175
485
6.200
EC002713
27-18-01-02
27-18-01-01
27-18-01-01
1555.500 (2)
1555.500
Elektro-Box EB
300
300
120
275
285
5.000
EC002713
27-18-01-02
27-18-01-01
27-18-01-01
1556.500 (2)
1556.500
Elektro-Box EB
300
400
120
275
385
6.400
EC002713
27-18-01-02
27-18-01-01
27-18-01-01
1577.500 (2)
1577.500
Elektro-Box EB
300
400
155
275
385
7.100
EC002713
27-18-01-02
27-18-01-01
27-18-01-01
1578.500 (2)
1578.500
Elektro-Box EB
300
600
155
275
585
11.000
EC002713
27-18-01-02
27-18-01-01
27-18-01-01
1579.500 (2)
1579.500
Elektro-Box EB
300
800
155
275
785
13.200
EC002713
27-18-01-02
27-18-01-01
27-18-01-01
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表