目錄: Rittal
Created: 01.09.2013
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
Rittal
Wall-Mounted Housing - WM
Rittal
机柜系统
紧装式机柜
Powered by
CAD模型選擇
{rittal/schaltschranksys/kompakt_schaltschr/wm_asmtab.prj},{NB=8018.963(2)},{BEST=8018.963},{BEM=2},{BESTUS=WM202010NC},{DETAIL=2},{INFO=PDF Katalog},{BEZ1=Wall-Mounted Housing WM},{BEZ2=Carbon steel},{BEZ3=eintürig},{TUER=1},{B=500},{BINCH=20},{NN=17.000},{H=500},{HINCH=20},{T=250},{TINCH=10},{G=470},{GINCH=19},{F=449},{FINCH=18},{GEW=0.000},{GEWLB=45.0},{S=1.5},{ST=1.5},{VERS=1},{CNSECLASS51=27-18-01-02},{CNSECLASS70=27-18-01-01},{CNSECLASS80=27-18-01-01},{CNSETIM40=EC000261},{B1=380},{H1=600},{T1=350},{F1=334},{G1=570},{TVERS1=30},{PPATH=assemblies_wm/wm_asmtpl.prj},{INFOPAGE=na_hb34_wm_s48}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BEST
型号
ⁿ/ₐ
BESTUS
Model No. US
ⁿ/ₐ
BEZ1
Designation 1
ⁿ/ₐ
BEZ2
Designation 2
ⁿ/ₐ
BEZ3
Designation 3
ⁿ/ₐ
B
重量
[mm]
BINCH
Width inches
[英寸]
H
高度
[mm]
HINCH
Height inches
[英寸]
T
深度
[mm]
TINCH
Depth inches
[英寸]
G
Mounting plate height
[mm]
GINCH
Mounting plate height inches
[英寸]
F
Mounting plate width
[mm]
FINCH
Mounting plate width inches
[英寸]
GEW
Weight
[kg]
GEWLB
Weight lb
[lb]
CNSECLASS51
ⁿ/ₐ
CNSECLASS70
ⁿ/ₐ
CNSECLASS80
ⁿ/ₐ
CNSETIM40
ⁿ/ₐ
8017.528(2)
8017.528
WM121206NC
Wall-Mounted Housing WM
Carbon steel
single door
300
12
300
12
150
6
275
11
254
10
0.000
16.0
27-18-01-02
27-18-01-01
27-18-01-01
EC000261
8017.529(2)
8017.529
WM161206NC
Wall-Mounted Housing WM
Carbon steel
single door
300
12
400
16
150
6
375
15
254
10
0.000
20.0
27-18-01-02
27-18-01-01
27-18-01-01
EC000261
8017.530(2)
8017.530
WM161606NC
Wall-Mounted Housing WM
Carbon steel
single door
400
16
400
16
150
6
375
15
354
14
0.000
22.0
27-18-01-02
27-18-01-01
27-18-01-01
EC000261
8017.531(2)
8017.531
WM162006NC
Wall-Mounted Housing WM
Carbon steel
single door
500
20
400
16
150
6
375
15
449
18
0.000
27.0
27-18-01-02
27-18-01-01
27-18-01-01
EC000261
8017.532(2)
8017.532
WM201606NC
Wall-Mounted Housing WM
Carbon steel
single door
400
16
500
20
150
6
475
19
354
14
0.000
31.0
27-18-01-02
27-18-01-01
27-18-01-01
EC000261
8017.533(2)
8017.533
WM202006NC
Wall-Mounted Housing WM
Carbon steel
single door
500
20
500
20
150
6
470
19
449
18
0.000
37.0
27-18-01-02
27-18-01-01
27-18-01-01
EC000261
8017.534(2)
8017.534
WM241606NC
Wall-Mounted Housing WM
Carbon steel
single door
400
16
600
24
150
6
570
22
349
14
0.000
36.0
27-18-01-02
27-18-01-01
27-18-01-01
EC000261
8017.535(2)
8017.535
WM242006NC
Wall-Mounted Housing WM
Carbon steel
single door
500
20
600
24
150
6
570
22
449
18
0.000
42.0
27-18-01-02
27-18-01-01
27-18-01-01
EC000261
8017.536(2)
8017.536
WM242406NC
Wall-Mounted Housing WM
Carbon steel
single door
600
24
600
24
150
6
570
22
549
22
0.000
53.0
27-18-01-02
27-18-01-01
27-18-01-01
EC000261
1034.250(2)
1034.250
WM161208NC
Wall-Mounted Housing WM
Carbon steel
single door
300
12
400
16
210
8
375
15
254
10
0.000
20.0
27-18-01-02
27-18-01-01
27-18-01-01
EC000261
1244.250(2)
1244.250
WM161608NC
Wall-Mounted Housing WM
Carbon steel
single door
400
16
400
16
210
8
375
15
354
14
0.000
22.0
27-18-01-02
27-18-01-01
27-18-01-01
EC000261
8017.541(2)
8017.541
WM162008NC
Wall-Mounted Housing WM
Carbon steel
single door
500
20
400
16
210
8
375
15
449
18
0.000
22.0
27-18-01-02
27-18-01-01
27-18-01-01
EC000261
1045.250(2)
1045.250
WM201608NC
Wall-Mounted Housing WM
Carbon steel
single door
400
16
500
20
210
8
475
19
354
14
0.000
29.0
27-18-01-02
27-18-01-01
27-18-01-01
EC000261
1050.250(2)
1050.250
WM202008NC
Wall-Mounted Housing WM
Carbon steel
single door
500
20
500
20
210
8
470
19
449
18
0.000
37.0
27-18-01-02
27-18-01-01
27-18-01-01
EC000261
8017.544(2)
8017.544
WM202408NC
Wall-Mounted Housing WM
Carbon steel
single door
600
24
500
20
210
8
475
19
549
22
0.000
46.0
27-18-01-02
27-18-01-01
27-18-01-01
EC000261
8017.545(2)
8017.545
WM241608NC
Wall-Mounted Housing WM
Carbon steel
single door
400
16
600
24
210
8
570
22
349
14
0.000
39.0
27-18-01-02
27-18-01-01
27-18-01-01
EC000261
8017.546(2)
8017.546
WM242008NC
Wall-Mounted Housing WM
Carbon steel
single door
500
20
600
24
210
8
570
22
449
18
0.000
46.0
27-18-01-02
27-18-01-01
27-18-01-01
EC000261
1060.250(2)
1060.250
WM242408NC
Wall-Mounted Housing WM
Carbon steel
single door
600
24
600
24
210
8
570
22
549
22
0.000
51.0
27-18-01-02
27-18-01-01
27-18-01-01
EC000261
8017.549(2)
8017.549
WM243008NC
Wall-Mounted Housing WM
Carbon steel
single door
760
30
600
24
210
8
570
22
704
28
0.000
70.0
27-18-01-02
27-18-01-01
27-18-01-01
EC000261
8017.550(2)
8017.550
WM244208NC
Wall-Mounted Housing WM
Carbon steel
two doors
1050
41
600
24
210
8
550
22
1000
39
0.000
110.0
27-18-01-02
27-18-01-01
27-18-01-01
EC000261
8017.551(2)
8017.551
WM302008NC
Wall-Mounted Housing WM
Carbon steel
single door
500
20
760
30
210
8
730
29
449
18
0.000
60.0
27-18-01-02
27-18-01-01
27-18-01-01
EC000261
1076.250(2)
1076.250
WM302408NC
Wall-Mounted Housing WM
Carbon steel
single door
600
24
760
30
210
8
730
29
549
22
0.000
68.0
27-18-01-02
27-18-01-01
27-18-01-01
EC000261
1077.250(2)
1077.250
WM303008NC
Wall-Mounted Housing WM
Carbon steel
single door
760
30
760
30
210
8
730
29
704
28
0.000
88.0
27-18-01-02
27-18-01-01
27-18-01-01
EC000261
8017.554(2)
8017.554
WM362408NC
Wall-Mounted Housing WM
Carbon steel
single door
600
24
900
35
210
8
870
34
549
22
0.000
91.0
27-18-01-02
27-18-01-01
27-18-01-01
EC000261
8017.555(2)
8017.555
WM363008NC
Wall-Mounted Housing WM
Carbon steel
single door
760
30
900
35
210
8
870
34
704
28
0.000
110.0
27-18-01-02
27-18-01-01
27-18-01-01
EC000261
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表