slovenčina
English
INV/IN-PSBX - Swivel castor
Rollenbau
Stainless Steel Castors
Series IN up to max. 250 kg
IN-PS
Powered by
CAD模型選擇
{rollenbau/4_stainless_steel_castors/series_in/in_ps/in_psbx_asmtab.prj},{NB=IN 100 PSBX},{ORDERNO=IN 100 PSBX},{WDAB=100x33},{LC=125},{H=125},{TP=105x85},{HS=80x60},{HD=9},{SR=95.0},{WB=Roller bearing},{VER=1},{BODY=IN 100 40},{SHAFT=IN 100 40},{WHEEL=100 PSBX 15},{BD=15.000},{PD=70.000},{PPATH=in_psbx_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
ORDERNO
Article-number
ⁿ/ₐ
WDAB
Wheel-Ø A x width B
[mm]
LC
Load capacity
[kg]
H
Overall height H
[mm]
TP
Dimension of top plate
[mm]
HS
Hole spacing
[mm]
HD
Hole-Ø
[mm]
SR
Swivel radius
[mm]
WB
Wheel bearing
ⁿ/ₐ
INV 100 PSBX
INV 100 PSBX
100x40
250
125
135x110
105x80
11
100.0
Roller bearing
IN 100 PSBX
IN 100 PSBX
100x33
125
125
105x85
80x60
9
95.0
Roller bearing
IN 125 PSBX
IN 125 PSBX
125x35
175
155
135x110
105x80
11
112.5
Roller bearing
IN 150 PSBX
IN 150 PSBX
150x40
210
180
135x110
105x80
11
125.0
Roller bearing
IN 200 PSBX
IN 200 PSBX
200x50
250
230
135x110
105x80
11
160.0
Roller bearing
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表