slovenčina
English
G - Wheel
Rollenbau
Wheels
Plastic-Rubber, 40-100 kg
Powered by
CAD模型選擇
{rollenbau/9_wheels/plastic_rubber_40_100/g.prj},{NB=100 GKL 8},{ORDERNO=100 GKL 8},{WDAB=100x24},{A=100},{B=24},{LC=70},{HW=29},{FL=29},{WB=2 Cone bearings},{BD=8},{VER=4},{COL=0.75,0.75,0.75,0.00}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
明細表
ORDERNO
Article-number
ⁿ/ₐ
WDAB
Wheel-Ø A x width B
[mm]
LC
Load capacity
[kg]
HW
Hub width
[mm]
FL
Fixing length
[mm]
WB
Wheel bearing
ⁿ/ₐ
BD
Bore diameter
[mm]
50 GK 6
50 GK 6
50x22
40
22
22
2 Cone bearings
6
50 G-6
50 G-6
50x19
55
22
22
Plain bearing
6
50 GL-6
50 GL-6
50x18
40
22
22
Plain bearing
6
75 GK 6
75 GK 6
75x25
60
29
29
2 Cone bearings
6
75 GKL 6
75 GKL 6
75x25
60
29
29
2 Cone bearings
6
76 GK 8
76 GK 8
75x30
70
40
40
2 Cone bearings
8
75 G-8
75 G-8
75x25
70
29
29
Plain bearing
8
75 GL-8
75 GL-8
75x25
60
29
29
Plain bearing
8
100 GK 8
100 GK 8
100x24
70
29
29
2 Cone bearings
8
100 GKL 8
100 GKL 8
100x24
70
29
29
2 Cone bearings
8
102 GK 8
102 GK 8
100x32
90
36
36
2 Cone bearings
8
102 GKX 8
102 GKX 8
100x32
90
36
36
2 Nylon ball bearings
8
100 G-8
100 G-8
100x24
80
29
29
Plain bearing
8
100 GL-8
100 GL-8
100x24
70
29
29
Plain bearing
8
102 G-8
102 G-8
100x32
90
36
36
Plain bearing
8
127 GK 8
127 GK 8
125x32
100
36
36
2 Cone bearings
8
127 GKX 8
127 GKX 8
125x32
100
36
36
2 Nylon ball bearings
8
127 GKL 8
127 GKL 8
125x32
100
36
36
2 Cone bearings
8
127 G-8
127 G-8
125x32
100
36
36
Plain bearing
8
150 GK 8
150 GK 8
150x32
100
36
36
2 Cone bearings
8
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表