slovenčina
English
Rope Pulleys - Steel/Gray Cast-Iron - Pulley
Rollenbau
Wheels
Rope Pulleys Cast Iron/Steel, 85-10000 kg
Powered by
CAD模型選擇
{rollenbau/9_wheels/rope_pulleys_cast_iron_steel_85_10000/rope_pulleys_sgci.prj},{NB=140 WHCK 17},{ORDERNO=140 WHCK 17},{WDAB=140x12},{A=140},{B=12},{LC=330},{GD=7.5},{GW=3.5},{HW=12},{FL=12},{WB=Ball bearing},{BD=17},{COL=0.75,0.75,0.75,0.00}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
ORDERNO
Article-number
ⁿ/ₐ
WDAB
Wheel-Ø A x width B
[mm]
LC
Load capacity
[kg]
GD
Groove depth
[mm]
GW
Groove width
[mm]
HW
Hub width
[mm]
FL
Fixing lenght
[mm]
WB
Wheel bearing
ⁿ/ₐ
BD
Bore diameter
[mm]
25 WHSK 6
25 WHSK 6
25x7
85
2.5
2.5
8
8
Ball bearing
6
60 WHSK 9
60 WHSK 9
60x9
130
5.0
2.5
8
8
Ball bearing
9
92 WHCK 15
92 WHCK 15
92x11
250
6.0
3.5
11
11
Ball bearing
15
140 WHCK 17
140 WHCK 17
140x12
330
7.5
3.5
12
12
Ball bearing
17
185 WHCK 20
185 WHCK 20
185x20
550
12.5
3.5
25
25
Ball bearing
20
225 WHCK 25
225 WHCK 25
225x22
650
12.5
3.5
29
29
Ball bearing
25
235 WHCK 25
235 WHCK 25
235x38
750
17.5
5.0
49
49
Ball bearing
25
260 WHCK 25
260 WHCK 25
260x38
800
20.0
5.6
49
49
Ball bearing
25
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表