slovenčina
English
Rope Pulleys - Steel - Pulley
Rollenbau
Wheels
Rope Pulleys Cast Iron/Steel, 85-10000 kg
Powered by
CAD模型選擇
{rollenbau/9_wheels/rope_pulleys_cast_iron_steel_85_10000/rope_pulleys_steel.prj},{NB=181/180},{ORDERNO=181/180},{WDAB=180x38},{A=180},{B=38},{LC=2000},{GD=22},{GW=7.0},{HW=32.0},{FL=32.0},{WB= Ball bearing},{BD=25},{COL=0.90,0.90,0.90,0.00}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
ORDERNO
Article-number
ⁿ/ₐ
WDAB
Wheel-Ø A x width B
[mm]
LC
Load capacity
[kg]
GD
Groove depth
[mm]
GW
Groove radius
[mm]
HW
Hub width
[mm]
FL
Fixing lenght
[mm]
WB
Wheel bearing
ⁿ/ₐ
BD
Bore diameter
[mm]
181/85
181/85
85x21
500
12
3.2
17.5
17.5
Ball bearing
12
181/125
181/125
125x30
1000
17
4.8
30.0
30.0
Ball bearing
20
181/180
181/180
180x38
2000
22
7.0
32.0
32.0
Ball bearing
25
181/240
181/240
240x50
4000
27
9.5
44.0
44.0
Ball bearing
35
181/300
181/300
300x60
6400
35
12.5
52.0
52.0
Ball bearing
45
181/380
181/380
360x70
10000
40
15.0
64.0
64.0
Ball bearing
60
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表